/* SPDX-License-Identifier: GPL-2.0 */ #ifndef _LINUX_FUTEX_H #define _LINUX_FUTEX_H #include #include struct inode; struct mm_struct; struct task_struct; extern int handle_futex_death(u32 __user *uaddr, struct task_struct *curr, int pi); /* * Futexes are matched on equal values of this key. * The key type depends on whether it's a shared or private mapping. * Don't rearrange members without looking at hash_futex(). * * offset is aligned to a multiple of sizeof(u32) (== 4) by definition. * We use the two low order bits of offset to tell what is the kind of key : * 00 : Private process futex (PTHREAD_PROCESS_PRIVATE) * (no reference on an inode or mm) * 01 : Shared futex (PTHREAD_PROCESS_SHARED) * mapped on a file (reference on the underlying inode) * 10 : Shared futex (PTHREAD_PROCESS_SHARED) * (but private mapping on an mm, and reference taken on it) */ #define FUT_OFF_INODE 1 /* We set bit 0 if key has a reference on inode */ #define FUT_OFF_MMSHARED 2 /* We set bit 1 if key has a reference on mm */ union futex_key { struct { unsigned long pgoff; struct inode *inode; int offset; } shared; struct { unsigned long address; struct mm_struct *mm; int offset; } private; struct { unsigned long word; void *ptr; int offset; } both; }; #define FUTEX_KEY_INIT (union futex_key) { .both = { .ptr = NULL } } #ifdef CONFIG_FUTEX extern void exit_robust_list(struct task_struct *curr); long do_futex(u32 __user *uaddr, int op, u32 val, ktime_t *timeout, u32 __user *uaddr2, u32 val2, u32 val3); #ifdef CONFIG_HAVE_FUTEX_CMPXCHG #define futex_cmpxchg_enabled 1 #else extern int futex_cmpxchg_enabled; #endif #else static inline void exit_robust_list(struct task_struct *curr) { } static inline long do_futex(u32 __user *uaddr, int op, u32 val, ktime_t *timeout, u32 __user *uaddr2, u32 val2, u32 val3) { return -EINVAL; } #endif #ifdef CONFIG_FUTEX_PI extern void exit_pi_state_list(struct task_struct *curr); #else static inline void exit_pi_state_list(struct task_struct *curr) { } #endif #endif