/* IPv6-specific defines for netfilter. * (C)1998 Rusty Russell -- This code is GPL. * (C)1999 David Jeffery * this header was blatantly ripped from netfilter_ipv4.h * it's amazing what adding a bunch of 6s can do =8^) */ #ifndef __LINUX_IP6_NETFILTER_H #define __LINUX_IP6_NETFILTER_H #include /* Extra routing may needed on local out, as the QUEUE target never returns * control to the table. */ struct ip6_rt_info { struct in6_addr daddr; struct in6_addr saddr; u_int32_t mark; }; struct nf_queue_entry; /* * Hook functions for ipv6 to allow xt_* modules to be built-in even * if IPv6 is a module. */ struct nf_ipv6_ops { int (*chk_addr)(struct net *net, const struct in6_addr *addr, const struct net_device *dev, int strict); void (*route_input)(struct sk_buff *skb); int (*fragment)(struct net *net, struct sock *sk, struct sk_buff *skb, int (*output)(struct net *, struct sock *, struct sk_buff *)); int (*route)(struct net *net, struct dst_entry **dst, struct flowi *fl, bool strict); int (*reroute)(struct sk_buff *skb, const struct nf_queue_entry *entry); }; #ifdef CONFIG_NETFILTER int ip6_route_me_harder(struct net *net, struct sk_buff *skb); __sum16 nf_ip6_checksum(struct sk_buff *skb, unsigned int hook, unsigned int dataoff, u_int8_t protocol); int ipv6_netfilter_init(void); void ipv6_netfilter_fini(void); extern const struct nf_ipv6_ops __rcu *nf_ipv6_ops; static inline const struct nf_ipv6_ops *nf_get_ipv6_ops(void) { return rcu_dereference(nf_ipv6_ops); } #else /* CONFIG_NETFILTER */ static inline int ipv6_netfilter_init(void) { return 0; } static inline void ipv6_netfilter_fini(void) { return; } static inline const struct nf_ipv6_ops *nf_get_ipv6_ops(void) { return NULL; } #endif /* CONFIG_NETFILTER */ #endif /*__LINUX_IP6_NETFILTER_H*/