/* * File: include/linux/omapfb.h * * Framebuffer driver for TI OMAP boards * * Copyright (C) 2004 Nokia Corporation * Author: Imre Deak * * This program is free software; you can redistribute it and/or modify it * under the terms of the GNU General Public License as published by the * Free Software Foundation; either version 2 of the License, or (at your * option) any later version. * * This program is distributed in the hope that it will be useful, but * WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * General Public License for more details. * * You should have received a copy of the GNU General Public License along * with this program; if not, write to the Free Software Foundation, Inc., * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA. */ #ifndef __LINUX_OMAPFB_H__ #define __LINUX_OMAPFB_H__ #include struct omap_lcd_config { char panel_name[16]; char ctrl_name[16]; s16 nreset_gpio; u8 data_lines; }; struct omapfb_platform_data { struct omap_lcd_config lcd; }; void __init omapfb_set_lcd_config(const struct omap_lcd_config *config); #endif /* __OMAPFB_H */