/* * Driver for the Synopsys DesignWare DMA Controller * * Copyright (C) 2007 Atmel Corporation * Copyright (C) 2010-2011 ST Microelectronics * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef _PLATFORM_DATA_DMA_DW_H #define _PLATFORM_DATA_DMA_DW_H #include #define DW_DMA_MAX_NR_MASTERS 4 #define DW_DMA_MAX_NR_CHANNELS 8 /** * struct dw_dma_slave - Controller-specific information about a slave * * @dma_dev: required DMA master device * @src_id: src request line * @dst_id: dst request line * @m_master: memory master for transfers on allocated channel * @p_master: peripheral master for transfers on allocated channel * @hs_polarity:set active low polarity of handshake interface */ struct dw_dma_slave { struct device *dma_dev; u8 src_id; u8 dst_id; u8 m_master; u8 p_master; bool hs_polarity; }; /** * struct dw_dma_platform_data - Controller configuration parameters * @nr_channels: Number of channels supported by hardware (max 8) * @is_private: The device channels should be marked as private and not for * by the general purpose DMA channel allocator. * @is_memcpy: The device channels do support memory-to-memory transfers. * @is_idma32: The type of the DMA controller is iDMA32 * @chan_allocation_order: Allocate channels starting from 0 or 7 * @chan_priority: Set channel priority increasing from 0 to 7 or 7 to 0. * @block_size: Maximum block size supported by the controller * @nr_masters: Number of AHB masters supported by the controller * @data_width: Maximum data width supported by hardware per AHB master * (in bytes, power of 2) * @multi_block: Multi block transfers supported by hardware per channel. */ struct dw_dma_platform_data { unsigned int nr_channels; bool is_private; bool is_memcpy; bool is_idma32; #define CHAN_ALLOCATION_ASCENDING 0 /* zero to seven */ #define CHAN_ALLOCATION_DESCENDING 1 /* seven to zero */ unsigned char chan_allocation_order; #define CHAN_PRIORITY_ASCENDING 0 /* chan0 highest */ #define CHAN_PRIORITY_DESCENDING 1 /* chan7 highest */ unsigned char chan_priority; unsigned int block_size; unsigned char nr_masters; unsigned char data_width[DW_DMA_MAX_NR_MASTERS]; unsigned char multi_block[DW_DMA_MAX_NR_CHANNELS]; }; #endif /* _PLATFORM_DATA_DMA_DW_H */