/* SPDX-License-Identifier: GPL-2.0 */ #ifndef __SHMEM_FS_H #define __SHMEM_FS_H #include #include #include #include #include #include /* inode in-kernel data */ struct shmem_inode_info { spinlock_t lock; unsigned int seals; /* shmem seals */ unsigned long flags; unsigned long alloced; /* data pages alloced to file */ unsigned long swapped; /* subtotal assigned to swap */ struct list_head shrinklist; /* shrinkable hpage inodes */ struct list_head swaplist; /* chain of maybes on swap */ struct shared_policy policy; /* NUMA memory alloc policy */ struct simple_xattrs xattrs; /* list of xattrs */ struct inode vfs_inode; }; struct shmem_sb_info { unsigned long max_blocks; /* How many blocks are allowed */ struct percpu_counter used_blocks; /* How many are allocated */ unsigned long max_inodes; /* How many inodes are allowed */ unsigned long free_inodes; /* How many are left for allocation */ spinlock_t stat_lock; /* Serialize shmem_sb_info changes */ umode_t mode; /* Mount mode for root directory */ unsigned char huge; /* Whether to try for hugepages */ kuid_t uid; /* Mount uid for root directory */ kgid_t gid; /* Mount gid for root directory */ struct mempolicy *mpol; /* default memory policy for mappings */ spinlock_t shrinklist_lock; /* Protects shrinklist */ struct list_head shrinklist; /* List of shinkable inodes */ unsigned long shrinklist_len; /* Length of shrinklist */ }; static inline struct shmem_inode_info *SHMEM_I(struct inode *inode) { return container_of(inode, struct shmem_inode_info, vfs_inode); } /* * Functions in mm/shmem.c called directly from elsewhere: */ extern int shmem_init(void); extern int shmem_fill_super(struct super_block *sb, void *data, int silent); extern struct file *shmem_file_setup(const char *name, loff_t size, unsigned long flags); extern struct file *shmem_kernel_file_setup(const char *name, loff_t size, unsigned long flags); extern struct file *shmem_file_setup_with_mnt(struct vfsmount *mnt, const char *name, loff_t size, unsigned long flags); extern int shmem_zero_setup(struct vm_area_struct *); extern unsigned long shmem_get_unmapped_area(struct file *, unsigned long addr, unsigned long len, unsigned long pgoff, unsigned long flags); extern int shmem_lock(struct file *file, int lock, struct user_struct *user); #ifdef CONFIG_SHMEM extern bool shmem_mapping(struct address_space *mapping); #else static inline bool shmem_mapping(struct address_space *mapping) { return false; } #endif /* CONFIG_SHMEM */ extern void shmem_unlock_mapping(struct address_space *mapping); extern struct page *shmem_read_mapping_page_gfp(struct address_space *mapping, pgoff_t index, gfp_t gfp_mask); extern void shmem_truncate_range(struct inode *inode, loff_t start, loff_t end); extern int shmem_unuse(swp_entry_t entry, struct page *page); extern unsigned long shmem_swap_usage(struct vm_area_struct *vma); extern unsigned long shmem_partial_swap_usage(struct address_space *mapping, pgoff_t start, pgoff_t end); /* Flag allocation requirements to shmem_getpage */ enum sgp_type { SGP_READ, /* don't exceed i_size, don't allocate page */ SGP_CACHE, /* don't exceed i_size, may allocate page */ SGP_NOHUGE, /* like SGP_CACHE, but no huge pages */ SGP_HUGE, /* like SGP_CACHE, huge pages preferred */ SGP_WRITE, /* may exceed i_size, may allocate !Uptodate page */ SGP_FALLOC, /* like SGP_WRITE, but make existing page Uptodate */ }; extern int shmem_getpage(struct inode *inode, pgoff_t index, struct page **pagep, enum sgp_type sgp); static inline struct page *shmem_read_mapping_page( struct address_space *mapping, pgoff_t index) { return shmem_read_mapping_page_gfp(mapping, index, mapping_gfp_mask(mapping)); } static inline bool shmem_file(struct file *file) { if (!IS_ENABLED(CONFIG_SHMEM)) return false; if (!file || !file->f_mapping) return false; return shmem_mapping(file->f_mapping); } extern bool shmem_charge(struct inode *inode, long pages); extern void shmem_uncharge(struct inode *inode, long pages); #ifdef CONFIG_TRANSPARENT_HUGE_PAGECACHE extern bool shmem_huge_enabled(struct vm_area_struct *vma); #else static inline bool shmem_huge_enabled(struct vm_area_struct *vma) { return false; } #endif #ifdef CONFIG_SHMEM extern int shmem_mcopy_atomic_pte(struct mm_struct *dst_mm, pmd_t *dst_pmd, struct vm_area_struct *dst_vma, unsigned long dst_addr, unsigned long src_addr, struct page **pagep); extern int shmem_mfill_zeropage_pte(struct mm_struct *dst_mm, pmd_t *dst_pmd, struct vm_area_struct *dst_vma, unsigned long dst_addr); #else #define shmem_mcopy_atomic_pte(dst_mm, dst_pte, dst_vma, dst_addr, \ src_addr, pagep) ({ BUG(); 0; }) #define shmem_mfill_zeropage_pte(dst_mm, dst_pmd, dst_vma, \ dst_addr) ({ BUG(); 0; }) #endif #endif