aboutsummaryrefslogtreecommitdiffstats
blob: 23ea381d363fd12e6d9ac7f08e8613f1bf12443e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
/*
 * Device Tree Source for am3517 SoC
 *
 * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
 *
 * This file is licensed under the terms of the GNU General Public License
 * version 2.  This program is licensed "as is" without any warranty of any
 * kind, whether express or implied.
 */

#include "omap3.dtsi"

/ {
	aliases {
		serial3 = &uart4;
		can = &hecc;
	};

	ocp@68000000 {
		am35x_otg_hs: am35x_otg_hs@5c040000 {
			compatible = "ti,omap3-musb";
			ti,hwmods = "am35x_otg_hs";
			status = "disabled";
			reg = <0x5c040000 0x1000>;
			interrupts = <71>;
			interrupt-names = "mc";
		};

		davinci_emac: ethernet@5c000000 {
			compatible = "ti,am3517-emac";
			ti,hwmods = "davinci_emac";
			status = "disabled";
			reg = <0x5c000000 0x30000>;
			interrupts = <67 68 69 70>;
			syscon = <&scm_conf>;
			ti,davinci-ctrl-reg-offset = <0x10000>;
			ti,davinci-ctrl-mod-reg-offset = <0>;
			ti,davinci-ctrl-ram-offset = <0x20000>;
			ti,davinci-ctrl-ram-size = <0x2000>;
			ti,davinci-rmii-en = /bits/ 8 <1>;
			local-mac-address = [ 00 00 00 00 00 00 ];
			clocks = <&emac_ick>;
			clock-names = "ick";
		};

		davinci_mdio: ethernet@5c030000 {
			compatible = "ti,davinci_mdio";
			ti,hwmods = "davinci_mdio";
			status = "disabled";
			reg = <0x5c030000 0x1000>;
			bus_freq = <1000000>;
			#address-cells = <1>;
			#size-cells = <0>;
			clocks = <&emac_fck>;
			clock-names = "fck";
		};

		uart4: serial@4809e000 {
			compatible = "ti,omap3-uart";
			ti,hwmods = "uart4";
			status = "disabled";
			reg = <0x4809e000 0x400>;
			interrupts = <84>;
			dmas = <&sdma 55 &sdma 54>;
			dma-names = "tx", "rx";
			clock-frequency = <48000000>;
		};

		omap3_pmx_core2: pinmux@480025d8 {
			compatible = "ti,omap3-padconf", "pinctrl-single";
			reg = <0x480025d8 0x24>;
			#address-cells = <1>;
			#size-cells = <0>;
			#pinctrl-cells = <1>;
			#interrupt-cells = <1>;
			interrupt-controller;
			pinctrl-single,register-width = <16>;
			pinctrl-single,function-mask = <0xff1f>;
		};

		hecc: can@5c050000 {
			compatible = "ti,am3517-hecc";
			status = "disabled";
			reg = <0x5c050000 0x80>,
			      <0x5c053000 0x180>,
			      <0x5c052000 0x200>;
			reg-names = "hecc", "hecc-ram", "mbx";
			interrupts = <24>;
			clocks = <&hecc_ck>;
		};
	};
};

/* Table Table 5-79 of the TRM shows 480ab000 is reserved */
&usb_otg_hs {
	status = "disabled";
};

&iva {
	status = "disabled";
};

&mailbox {
	status = "disabled";
};

&mmu_isp {
	status = "disabled";
};

/include/ "am35xx-clocks.dtsi"
/include/ "omap36xx-am35xx-omap3430es2plus-clocks.dtsi"