aboutsummaryrefslogtreecommitdiffstats
blob: b7f79f1c431ae4c0a946abb15a67351a51ede9d0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
/*
 * Copyright (C) 2017 Stefan Wahren <stefan.wahren@i2se.com>
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/dts-v1/;
#include "bcm2835.dtsi"
#include "bcm2835-rpi.dtsi"
#include "bcm283x-rpi-usb-otg.dtsi"

/ {
	compatible = "raspberrypi,model-zero-w", "brcm,bcm2835";
	model = "Raspberry Pi Zero W";

	chosen {
		/* 8250 auxiliary UART instead of pl011 */
		stdout-path = "serial1:115200n8";
	};

	leds {
		act {
			gpios = <&gpio 47 GPIO_ACTIVE_HIGH>;
		};
	};

	wifi_pwrseq: wifi-pwrseq {
		compatible = "mmc-pwrseq-simple";
		pinctrl-names = "default";
		pinctrl-0 = <&wl_on>;
		reset-gpios = <&gpio 41 GPIO_ACTIVE_LOW>;
	};
};

&gpio {
	/*
	 * This is based on the official GPU firmware DT blob.
	 *
	 * Legend:
	 * "NC" = not connected (no rail from the SoC)
	 * "FOO" = GPIO line named "FOO" on the schematic
	 * "FOO_N" = GPIO line named "FOO" on schematic, active low
	 */
	gpio-line-names = "GPIO0",
			  "GPIO1",
			  "SDA1",
			  "SCL1",
			  "GPIO_GCLK",
			  "GPIO5",
			  "GPIO6",
			  "SPI_CE1_N",
			  "SPI_CE0_N",
			  "SPI_MISO",
			  "SPI_MOSI",
			  "SPI_SCLK",
			  "GPIO12",
			  "GPIO13",
			  /* Serial port */
			  "TXD0",
			  "RXD0",
			  "GPIO16",
			  "GPIO17",
			  "GPIO18",
			  "GPIO19",
			  "GPIO20",
			  "GPIO21",
			  "GPIO22",
			  "GPIO23",
			  "GPIO24",
			  "GPIO25",
			  "GPIO26",
			  "GPIO27",
			  "SDA0",
			  "SCL0",
			  "NC", /* GPIO30 */
			  "NC", /* GPIO31 */
			  "NC", /* GPIO32 */
			  "NC", /* GPIO33 */
			  "NC", /* GPIO34 */
			  "NC", /* GPIO35 */
			  "NC", /* GPIO36 */
			  "NC", /* GPIO37 */
			  "NC", /* GPIO38 */
			  "NC", /* GPIO39 */
			  "CAM_GPIO1", /* GPIO40 */
			  "WL_ON", /* GPIO41 */
			  "NC", /* GPIO42 */
			  "WIFI_CLK", /* GPIO43 */
			  "CAM_GPIO0", /* GPIO44 */
			  "BT_ON", /* GPIO45 */
			  "HDMI_HPD_N",
			  "STATUS_LED_N",
			  /* Used by SD Card */
			  "SD_CLK_R",
			  "SD_CMD_R",
			  "SD_DATA0_R",
			  "SD_DATA1_R",
			  "SD_DATA2_R",
			  "SD_DATA3_R";

	pinctrl-0 = <&gpioout &alt0>;

	wl_on: wl-on {
		brcm,pins = <41>;
		brcm,function = <BCM2835_FSEL_GPIO_OUT>;
	};
};

&hdmi {
	hpd-gpios = <&gpio 46 GPIO_ACTIVE_LOW>;
};

&sdhci {
	#address-cells = <1>;
	#size-cells = <0>;
	pinctrl-0 = <&emmc_gpio34 &gpclk2_gpio43>;
	mmc-pwrseq = <&wifi_pwrseq>;
	non-removable;
	status = "okay";

	brcmf: wifi@1 {
		reg = <1>;
		compatible = "brcm,bcm4329-fmac";
	};
};

&uart0 {
	pinctrl-names = "default";
	pinctrl-0 = <&uart0_gpio32 &uart0_ctsrts_gpio30>;
	status = "okay";

	bluetooth {
		compatible = "brcm,bcm43438-bt";
		max-speed = <2000000>;
		shutdown-gpios = <&gpio 45 GPIO_ACTIVE_HIGH>;
	};
};

&uart1 {
	pinctrl-names = "default";
	pinctrl-0 = <&uart1_gpio14>;
	status = "okay";
};