aboutsummaryrefslogtreecommitdiffstats
blob: beb6c502dadc7bc09537f37e6d7b12e44ec466b7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
#include "bcm283x.dtsi"

/ {
	compatible = "brcm,bcm2837";

	soc {
		ranges = <0x7e000000 0x3f000000 0x1000000>,
			 <0x40000000 0x40000000 0x00001000>;
		dma-ranges = <0xc0000000 0x00000000 0x3f000000>;

		local_intc: local_intc@40000000 {
			compatible = "brcm,bcm2836-l1-intc";
			reg = <0x40000000 0x100>;
			interrupt-controller;
			#interrupt-cells = <2>;
			interrupt-parent = <&local_intc>;
		};
	};

	arm-pmu {
		compatible = "arm,cortex-a53-pmu";
		interrupt-parent = <&local_intc>;
		interrupts = <9 IRQ_TYPE_LEVEL_HIGH>;
	};

	timer {
		compatible = "arm,armv7-timer";
		interrupt-parent = <&local_intc>;
		interrupts = <0 IRQ_TYPE_LEVEL_HIGH>, // PHYS_SECURE_PPI
			     <1 IRQ_TYPE_LEVEL_HIGH>, // PHYS_NONSECURE_PPI
			     <3 IRQ_TYPE_LEVEL_HIGH>, // VIRT_PPI
			     <2 IRQ_TYPE_LEVEL_HIGH>; // HYP_PPI
		always-on;
	};

	cpus: cpus {
		#address-cells = <1>;
		#size-cells = <0>;
		enable-method = "brcm,bcm2836-smp"; // for ARM 32-bit

		cpu0: cpu@0 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <0>;
			enable-method = "spin-table";
			cpu-release-addr = <0x0 0x000000d8>;
		};

		cpu1: cpu@1 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <1>;
			enable-method = "spin-table";
			cpu-release-addr = <0x0 0x000000e0>;
		};

		cpu2: cpu@2 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <2>;
			enable-method = "spin-table";
			cpu-release-addr = <0x0 0x000000e8>;
		};

		cpu3: cpu@3 {
			device_type = "cpu";
			compatible = "arm,cortex-a53";
			reg = <3>;
			enable-method = "spin-table";
			cpu-release-addr = <0x0 0x000000f0>;
		};
	};
};

/* Make the BCM2835-style global interrupt controller be a child of the
 * CPU-local interrupt controller.
 */
&intc {
	compatible = "brcm,bcm2836-armctrl-ic";
	reg = <0x7e00b200 0x200>;
	interrupt-parent = <&local_intc>;
	interrupts = <8 IRQ_TYPE_LEVEL_HIGH>;
};

&cpu_thermal {
	coefficients = <(-538)	412000>;
};

/* enable thermal sensor with the correct compatible property set */
&thermal {
	compatible = "brcm,bcm2837-thermal";
	status = "okay";
};