1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
|
/*
* Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
* Based on "omap4.dtsi"
*/
#include "dra7.dtsi"
/ {
compatible = "ti,dra742", "ti,dra74", "ti,dra7";
cpus {
cpu@1 {
device_type = "cpu";
compatible = "arm,cortex-a15";
reg = <1>;
operating-points-v2 = <&cpu0_opp_table>;
clocks = <&dpll_mpu_ck>;
clock-names = "cpu";
clock-latency = <300000>; /* From omap-cpufreq driver */
/* cooling options */
#cooling-cells = <2>; /* min followed by max */
vbb-supply = <&abb_mpu>;
};
};
aliases {
rproc0 = &ipu1;
rproc1 = &ipu2;
rproc2 = &dsp1;
rproc3 = &dsp2;
};
pmu {
compatible = "arm,cortex-a15-pmu";
interrupt-parent = <&wakeupgen>;
interrupts = <GIC_SPI 131 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 132 IRQ_TYPE_LEVEL_HIGH>;
};
ocp {
dsp2_system: dsp_system@41500000 {
compatible = "syscon";
reg = <0x41500000 0x100>;
};
omap_dwc3_4: omap_dwc3_4@48940000 {
compatible = "ti,dwc3";
ti,hwmods = "usb_otg_ss4";
reg = <0x48940000 0x10000>;
interrupts = <GIC_SPI 346 IRQ_TYPE_LEVEL_HIGH>;
#address-cells = <1>;
#size-cells = <1>;
utmi-mode = <2>;
ranges;
status = "disabled";
usb4: usb@48950000 {
compatible = "snps,dwc3";
reg = <0x48950000 0x17000>;
interrupts = <GIC_SPI 345 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 345 IRQ_TYPE_LEVEL_HIGH>,
<GIC_SPI 346 IRQ_TYPE_LEVEL_HIGH>;
interrupt-names = "peripheral",
"host",
"otg";
maximum-speed = "high-speed";
dr_mode = "otg";
};
};
mmu0_dsp2: mmu@41501000 {
compatible = "ti,dra7-dsp-iommu";
reg = <0x41501000 0x100>;
interrupts = <GIC_SPI 146 IRQ_TYPE_LEVEL_HIGH>;
ti,hwmods = "mmu0_dsp2";
#iommu-cells = <0>;
ti,syscon-mmuconfig = <&dsp2_system 0x0>;
};
mmu1_dsp2: mmu@41502000 {
compatible = "ti,dra7-dsp-iommu";
reg = <0x41502000 0x100>;
interrupts = <GIC_SPI 147 IRQ_TYPE_LEVEL_HIGH>;
ti,hwmods = "mmu1_dsp2";
#iommu-cells = <0>;
ti,syscon-mmuconfig = <&dsp2_system 0x1>;
};
dsp2: dsp@41000000 {
compatible = "ti,dra7-dsp";
reg = <0x41000000 0x48000>,
<0x41600000 0x8000>,
<0x41700000 0x8000>;
reg-names = "l2ram", "l1pram", "l1dram";
ti,hwmods = "dsp2";
syscon-bootreg = <&scm_conf 0x560>;
iommus = <&mmu0_dsp2>, <&mmu1_dsp2>;
status = "disabled";
};
};
};
&cpu0_opp_table {
opp-shared;
};
&dss {
reg = <0x58000000 0x80>,
<0x58004054 0x4>,
<0x58004300 0x20>,
<0x58009054 0x4>,
<0x58009300 0x20>;
reg-names = "dss", "pll1_clkctrl", "pll1",
"pll2_clkctrl", "pll2";
clocks = <&dss_clkctrl DRA7_DSS_CORE_CLKCTRL 8>,
<&dss_clkctrl DRA7_DSS_CORE_CLKCTRL 12>,
<&dss_clkctrl DRA7_DSS_CORE_CLKCTRL 13>;
clock-names = "fck", "video1_clk", "video2_clk";
};
&mailbox5 {
mbox_ipu1_ipc3x: mbox_ipu1_ipc3x {
ti,mbox-tx = <6 2 2>;
ti,mbox-rx = <4 2 2>;
status = "disabled";
};
mbox_dsp1_ipc3x: mbox_dsp1_ipc3x {
ti,mbox-tx = <5 2 2>;
ti,mbox-rx = <1 2 2>;
status = "disabled";
};
};
&mailbox6 {
mbox_ipu2_ipc3x: mbox_ipu2_ipc3x {
ti,mbox-tx = <6 2 2>;
ti,mbox-rx = <4 2 2>;
status = "disabled";
};
mbox_dsp2_ipc3x: mbox_dsp2_ipc3x {
ti,mbox-tx = <5 2 2>;
ti,mbox-rx = <1 2 2>;
status = "disabled";
};
};
&pcie1_rc {
compatible = "ti,dra746-pcie-rc", "ti,dra7-pcie";
};
&pcie1_ep {
compatible = "ti,dra746-pcie-ep", "ti,dra7-pcie-ep";
};
&pcie2_rc {
compatible = "ti,dra746-pcie-rc", "ti,dra7-pcie";
};
|