aboutsummaryrefslogtreecommitdiffstats
blob: ec466b4bfd4107d61e7f754bc4879ed94ca17fb0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
/*
 * Copyright 2012 Sascha Hauer, Pengutronix
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/dts-v1/;
#include "imx27.dtsi"

/ {
	model = "Phytec pcm038";
	compatible = "phytec,imx27-pcm038", "fsl,imx27";

	memory@a0000000 {
		reg = <0xa0000000 0x08000000>;
	};

	regulators {
		compatible = "simple-bus";
		#address-cells = <1>;
		#size-cells = <0>;

		reg_3v3: regulator@0 {
			compatible = "regulator-fixed";
			reg = <0>;
			regulator-name = "3V3";
			regulator-min-microvolt = <3300000>;
			regulator-max-microvolt = <3300000>;
		};

		reg_5v0: regulator@1 {
			compatible = "regulator-fixed";
			reg = <1>;
			regulator-name = "5V0";
			regulator-min-microvolt = <5000000>;
			regulator-max-microvolt = <5000000>;
		};
	};

	usbphy {
		compatible = "simple-bus";
		#address-cells = <1>;
		#size-cells = <0>;

		usbphy0: usbphy@0 {
			compatible = "usb-nop-xceiv";
			reg = <0>;
			vcc-supply = <&sw3_reg>;
			clocks = <&clks IMX27_CLK_DUMMY>;
			clock-names = "main_clk";
			#phy-cells = <0>;
		};
	};
};

&audmux {
	status = "okay";

	/* SSI0 <=> PINS_4 (MC13783 Audio) */
	ssi0 {
		fsl,audmux-port = <0>;
		fsl,port-config = <0xcb205000>;
	};

	pins4 {
		fsl,audmux-port = <2>;
		fsl,port-config = <0x00001000>;
	};
};

&cspi1 {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_cspi1>;
	cs-gpios = <&gpio4 28 GPIO_ACTIVE_HIGH>;
	status = "okay";

	pmic: mc13783@0 {
		compatible = "fsl,mc13783";
		pinctrl-names = "default";
		pinctrl-0 = <&pinctrl_pmic>;
		reg = <0>;
		spi-cs-high;
		spi-max-frequency = <20000000>;
		interrupt-parent = <&gpio2>;
		interrupts = <23 IRQ_TYPE_LEVEL_HIGH>;
		fsl,mc13xxx-uses-adc;
		fsl,mc13xxx-uses-rtc;

		pmicleds: leds {
			#address-cells = <1>;
			#size-cells = <0>;
			led-control = <0x001 0x000 0x000 0x000 0x000 0x000>;
		};

		regulators {
			/* SW1A and SW1B joined operation */
			sw1_reg: sw1a {
				regulator-min-microvolt = <1200000>;
				regulator-max-microvolt = <1520000>;
				regulator-always-on;
				regulator-boot-on;
			};

			/* SW2A and SW2B joined operation */
			sw2_reg: sw2a {
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-always-on;
				regulator-boot-on;
			};

			sw3_reg: sw3 {
				regulator-min-microvolt = <5000000>;
				regulator-max-microvolt = <5000000>;
				regulator-always-on;
				regulator-boot-on;
			};

			vaudio_reg: vaudio {
				regulator-always-on;
				regulator-boot-on;
			};

			violo_reg: violo {
				regulator-min-microvolt = <1800000>;
				regulator-max-microvolt = <1800000>;
				regulator-always-on;
				regulator-boot-on;
			};

			viohi_reg: viohi {
				regulator-always-on;
				regulator-boot-on;
			};

			vgen_reg: vgen {
				regulator-min-microvolt = <1500000>;
				regulator-max-microvolt = <1500000>;
				regulator-always-on;
				regulator-boot-on;
			};

			vcam_reg: vcam {
				regulator-min-microvolt = <2800000>;
				regulator-max-microvolt = <2800000>;
			};

			vrf1_reg: vrf1 {
				regulator-min-microvolt = <2775000>;
				regulator-max-microvolt = <2775000>;
				regulator-always-on;
				regulator-boot-on;
			};

			vrf2_reg: vrf2 {
				regulator-min-microvolt = <2775000>;
				regulator-max-microvolt = <2775000>;
				regulator-always-on;
				regulator-boot-on;
			};

			vmmc1_reg: vmmc1 {
				regulator-min-microvolt = <1600000>;
				regulator-max-microvolt = <3000000>;
			};

			gpo1_reg: gpo1 { };

			pwgt1spi_reg: pwgt1spi {
				regulator-always-on;
			};
		};
	};
};

&fec {
	phy-mode = "mii";
	phy-reset-gpios = <&gpio3 30 GPIO_ACTIVE_LOW>;
	phy-supply = <&reg_3v3>;
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_fec1>;
	status = "okay";
};

&i2c2 {
	clock-frequency = <400000>;
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_i2c2>;
	status = "okay";

	at24@52 {
		compatible = "atmel,24c32";
		pagesize = <32>;
		reg = <0x52>;
	};

	pcf8563@51 {
		compatible = "nxp,pcf8563";
		reg = <0x51>;
	};

	lm75@4a {
		compatible = "national,lm75";
		reg = <0x4a>;
	};
};

&iomuxc {
	imx27_phycore_som {
		pinctrl_cspi1: cspi1grp {
			fsl,pins = <
				MX27_PAD_CSPI1_MISO__CSPI1_MISO 0x0
				MX27_PAD_CSPI1_MOSI__CSPI1_MOSI 0x0
				MX27_PAD_CSPI1_SCLK__CSPI1_SCLK 0x0
				MX27_PAD_CSPI1_SS0__GPIO4_28	0x0 /* SPI1 CS0 */
			>;
		};

		pinctrl_fec1: fec1grp {
			fsl,pins = <
				MX27_PAD_SD3_CMD__FEC_TXD0 0x0
				MX27_PAD_SD3_CLK__FEC_TXD1 0x0
				MX27_PAD_ATA_DATA0__FEC_TXD2 0x0
				MX27_PAD_ATA_DATA1__FEC_TXD3 0x0
				MX27_PAD_ATA_DATA2__FEC_RX_ER 0x0
				MX27_PAD_ATA_DATA3__FEC_RXD1 0x0
				MX27_PAD_ATA_DATA4__FEC_RXD2 0x0
				MX27_PAD_ATA_DATA5__FEC_RXD3 0x0
				MX27_PAD_ATA_DATA6__FEC_MDIO 0x0
				MX27_PAD_ATA_DATA7__FEC_MDC 0x0
				MX27_PAD_ATA_DATA8__FEC_CRS 0x0
				MX27_PAD_ATA_DATA9__FEC_TX_CLK 0x0
				MX27_PAD_ATA_DATA10__FEC_RXD0 0x0
				MX27_PAD_ATA_DATA11__FEC_RX_DV 0x0
				MX27_PAD_ATA_DATA12__FEC_RX_CLK 0x0
				MX27_PAD_ATA_DATA13__FEC_COL 0x0
				MX27_PAD_ATA_DATA14__FEC_TX_ER 0x0
				MX27_PAD_ATA_DATA15__FEC_TX_EN 0x0
				MX27_PAD_SSI3_TXDAT__GPIO3_30	0x0 /* FEC RST */
			>;
		};

		pinctrl_i2c2: i2c2grp {
			fsl,pins = <
				MX27_PAD_I2C2_SDA__I2C2_SDA 0x0
				MX27_PAD_I2C2_SCL__I2C2_SCL 0x0
			>;
		};

		pinctrl_nfc: nfcgrp {
			fsl,pins = <
				MX27_PAD_NFRB__NFRB 0x0
				MX27_PAD_NFCLE__NFCLE 0x0
				MX27_PAD_NFWP_B__NFWP_B 0x0
				MX27_PAD_NFCE_B__NFCE_B 0x0
				MX27_PAD_NFALE__NFALE 0x0
				MX27_PAD_NFRE_B__NFRE_B 0x0
				MX27_PAD_NFWE_B__NFWE_B 0x0
			>;
		};

		pinctrl_pmic: pmicgrp {
			fsl,pins = <
				MX27_PAD_USB_PWR__GPIO2_23	0x0 /* PMIC IRQ */
			>;
		};

		pinctrl_ssi1: ssi1grp {
			fsl,pins = <
				MX27_PAD_SSI1_FS__SSI1_FS 0x0
				MX27_PAD_SSI1_RXDAT__SSI1_RXDAT 0x0
				MX27_PAD_SSI1_TXDAT__SSI1_TXDAT 0x0
				MX27_PAD_SSI1_CLK__SSI1_CLK 0x0
			>;
		};

		pinctrl_usbotg: usbotggrp {
			fsl,pins = <
				MX27_PAD_USBOTG_CLK__USBOTG_CLK 0x0
				MX27_PAD_USBOTG_DIR__USBOTG_DIR 0x0
				MX27_PAD_USBOTG_NXT__USBOTG_NXT 0x0
				MX27_PAD_USBOTG_STP__USBOTG_STP 0x0
				MX27_PAD_USBOTG_DATA0__USBOTG_DATA0 0x0
				MX27_PAD_USBOTG_DATA1__USBOTG_DATA1 0x0
				MX27_PAD_USBOTG_DATA2__USBOTG_DATA2 0x0
				MX27_PAD_USBOTG_DATA3__USBOTG_DATA3 0x0
				MX27_PAD_USBOTG_DATA4__USBOTG_DATA4 0x0
				MX27_PAD_USBOTG_DATA5__USBOTG_DATA5 0x0
				MX27_PAD_USBOTG_DATA6__USBOTG_DATA6 0x0
				MX27_PAD_USBOTG_DATA7__USBOTG_DATA7 0x0
			>;
		};
	};
};

&nfc {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_nfc>;
	nand-bus-width = <8>;
	nand-ecc-mode = "hw";
	nand-on-flash-bbt;
	status = "okay";
};

&ssi1 {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_ssi1>;
	status = "okay";
};

&usbotg {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_usbotg>;
	dr_mode = "otg";
	phy_type = "ulpi";
	fsl,usbphy = <&usbphy0>;
	vbus-supply = <&sw3_reg>;
	disable-over-current;
	status = "okay";
};

&weim {
	status = "okay";

	nor: nor@0,0 {
		compatible = "cfi-flash";
		reg = <0 0x00000000 0x02000000>;
		bank-width = <2>;
		linux,mtd-name = "physmap-flash.0";
		fsl,weim-cs-timing = <0x22c2cf00 0x75000d01 0x00000900>;
		#address-cells = <1>;
		#size-cells = <1>;
	};

	sram: sram@1,0 {
		compatible = "mtd-ram";
		reg = <1 0x00000000 0x00800000>;
		bank-width = <2>;
		linux,mtd-name = "mtd-ram.0";
		fsl,weim-cs-timing = <0x0000d843 0x22252521 0x22220a00>;
		#address-cells = <1>;
		#size-cells = <1>;
	};
};