aboutsummaryrefslogtreecommitdiffstats
blob: e54f5aba70914a30a06c555d8c802ac68add4bf9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
/*
 * Copyright 2012 Free Electrons
 *
 * The code contained herein is licensed under the GNU General Public
 * License. You may obtain a copy of the GNU General Public License
 * Version 2 or later at the following locations:
 *
 * http://www.opensource.org/licenses/gpl-license.html
 * http://www.gnu.org/copyleft/gpl.html
 */

/dts-v1/;
#include "imx28.dtsi"

/ {
	model = "Crystalfontz CFA-10036 Board";
	compatible = "crystalfontz,cfa10036", "fsl,imx28";

	memory@40000000 {
		reg = <0x40000000 0x08000000>;
	};

	apb@80000000 {
		apbh@80000000 {
			pinctrl@80018000 {
				ssd1306_cfa10036: ssd1306-10036@0 {
					reg = <0>;
					fsl,pinmux-ids = <
						MX28_PAD_SSP0_DATA7__GPIO_2_7
					>;
					fsl,drive-strength = <MXS_DRIVE_4mA>;
					fsl,voltage = <MXS_VOLTAGE_HIGH>;
					fsl,pull-up = <MXS_PULL_DISABLE>;
				};

				led_pins_cfa10036: leds-10036@0 {
					reg = <0>;
					fsl,pinmux-ids = <
						MX28_PAD_AUART1_RX__GPIO_3_4
					>;
					fsl,drive-strength = <MXS_DRIVE_4mA>;
					fsl,voltage = <MXS_VOLTAGE_HIGH>;
					fsl,pull-up = <MXS_PULL_DISABLE>;
				};

				usb0_otg_cfa10036: otg-10036@0 {
					reg = <0>;
					fsl,pinmux-ids = <
						MX28_PAD_GPMI_RDY0__USB0_ID
					>;
					fsl,drive-strength = <MXS_DRIVE_4mA>;
					fsl,voltage = <MXS_VOLTAGE_HIGH>;
					fsl,pull-up = <MXS_PULL_DISABLE>;
				};

				mmc_pwr_cfa10036: mmc_pwr_cfa10036@0 {
					reg = <0>;
					fsl,pinmux-ids = <
						0x31c3 /*
						MX28_PAD_PWM3__GPIO_3_28 */
					>;
					fsl,drive-strength = <0>;
					fsl,voltage = <1>;
					fsl,pull-up = <0>;
				};

			};

			ssp0: ssp@80010000 {
				compatible = "fsl,imx28-mmc";
				pinctrl-names = "default";
				pinctrl-0 = <&mmc0_4bit_pins_a
					&mmc0_cd_cfg &mmc0_sck_cfg>;
				vmmc-supply = <&reg_vddio_sd0>;
				bus-width = <4>;
				status = "okay";
			};
		};

		apbx@80040000 {
			duart: serial@80074000 {
				pinctrl-names = "default";
				pinctrl-0 = <&duart_pins_b>;
				status = "okay";
			};

			i2c0: i2c@80058000 {
				pinctrl-names = "default";
				pinctrl-0 = <&i2c0_pins_b>;
				clock-frequency = <400000>;
				status = "okay";

				ssd1306: oled@3c {
					compatible = "solomon,ssd1306fb-i2c";
					pinctrl-names = "default";
					pinctrl-0 = <&ssd1306_cfa10036>;
					reg = <0x3c>;
					reset-gpios = <&gpio2 7 0>;
					solomon,height = <32>;
					solomon,width = <128>;
					solomon,page-offset = <0>;
					solomon,com-lrremap;
					solomon,com-invdir;
					solomon,com-offset = <32>;
				};
			};

			usbphy0: usbphy@8007c000 {
				status = "okay";
			};
		};
	};

	ahb@80080000 {
		usb0: usb@80080000 {
			pinctrl-names = "default";
			pinctrl-0 = <&usb0_otg_cfa10036>;
			dr_mode = "peripheral";
			phy_type = "utmi";
			status = "okay";
		};
	};

	leds {
		compatible = "gpio-leds";
		pinctrl-names = "default";
		pinctrl-0 = <&led_pins_cfa10036>;

		power {
			gpios = <&gpio3 4 1>;
			default-state = "on";
		};
	};

	reg_vddio_sd0: vddio-sd0 {
		compatible = "regulator-fixed";
		pinctrl-names = "default";
		pinctrl-0 = <&mmc_pwr_cfa10036>;
		regulator-name = "vddio-sd0";
		regulator-min-microvolt = <3300000>;
		regulator-max-microvolt = <3300000>;
		gpio = <&gpio3 28 0>;
	};
};