aboutsummaryrefslogtreecommitdiffstats
blob: 469e3d0e28276e78c26a000ae3f9cda004706bd1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
/*
 * Copyright 2014-2017 Toradex AG
 * Copyright 2012 Freescale Semiconductor, Inc.
 * Copyright 2011 Linaro Ltd.
 *
 * This file is dual-licensed: you can use it either under the terms
 * of the GPL or the X11 license, at your option. Note that this dual
 * licensing only applies to this file, and not this project as a
 * whole.
 *
 *  a) This file is free software; you can redistribute it and/or
 *     modify it under the terms of the GNU General Public License
 *     version 2 as published by the Free Software Foundation.
 *
 *     This file is distributed in the hope that it will be useful,
 *     but WITHOUT ANY WARRANTY; without even the implied warranty of
 *     MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *     GNU General Public License for more details.
 *
 * Or, alternatively,
 *
 *  b) Permission is hereby granted, free of charge, to any person
 *     obtaining a copy of this software and associated documentation
 *     files (the "Software"), to deal in the Software without
 *     restriction, including without limitation the rights to use,
 *     copy, modify, merge, publish, distribute, sublicense, and/or
 *     sell copies of the Software, and to permit persons to whom the
 *     Software is furnished to do so, subject to the following
 *     conditions:
 *
 *     The above copyright notice and this permission notice shall be
 *     included in all copies or substantial portions of the Software.
 *
 *     THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
 *     EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES
 *     OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
 *     NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
 *     HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
 *     WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
 *     FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 *     OTHER DEALINGS IN THE SOFTWARE.
 */

/dts-v1/;

#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/input/input.h>
#include <dt-bindings/interrupt-controller/irq.h>
#include "imx6q.dtsi"
#include "imx6qdl-apalis.dtsi"

/ {
	model = "Toradex Apalis iMX6Q/D Module on Ixora Carrier Board";
	compatible = "toradex,apalis_imx6q-ixora", "toradex,apalis_imx6q",
		     "fsl,imx6q";

	aliases {
		i2c0 = &i2c1;
		i2c1 = &i2c3;
		i2c2 = &i2c2;
		rtc0 = &rtc_i2c;
		rtc1 = &snvs_rtc;
	};

	chosen {
		stdout-path = "serial0:115200n8";
	};

	gpio-keys {
		compatible = "gpio-keys";
		pinctrl-names = "default";
		pinctrl-0 = <&pinctrl_gpio_keys>;

		wakeup {
			label = "Wake-Up";
			gpios = <&gpio1 4 GPIO_ACTIVE_LOW>;
			linux,code = <KEY_WAKEUP>;
			debounce-interval = <10>;
			wakeup-source;
		};
	};

	lcd_display: disp0 {
		compatible = "fsl,imx-parallel-display";
		#address-cells = <1>;
		#size-cells = <0>;
		interface-pix-fmt = "rgb24";
		pinctrl-names = "default";
		pinctrl-0 = <&pinctrl_ipu1_lcdif>;
		status = "okay";

		port@0 {
			reg = <0>;

			lcd_display_in: endpoint {
				remote-endpoint = <&ipu1_di1_disp1>;
			};
		};

		port@1 {
			reg = <1>;

			lcd_display_out: endpoint {
				remote-endpoint = <&lcd_panel_in>;
			};
		};
	};

	panel: panel {
		/*
		 * edt,et057090dhu: EDT 5.7" LCD TFT
		 * edt,et070080dh6: EDT 7.0" LCD TFT
		 */
		compatible = "edt,et057090dhu";
		backlight = <&backlight>;

		port {
			lcd_panel_in: endpoint {
				remote-endpoint = <&lcd_display_out>;
			};
		};
	};

	leds {
		compatible = "gpio-leds";

		pinctrl-names = "default";
		pinctrl-0 = <&pinctrl_leds_ixora>;

		led4-green {
			label = "LED_4_GREEN";
			gpios = <&gpio1 17 GPIO_ACTIVE_HIGH>;
		};

		led4-red {
			label = "LED_4_RED";
			gpios = <&gpio1 21 GPIO_ACTIVE_HIGH>;
		};

		led5-green {
			label = "LED_5_GREEN";
			gpios = <&gpio2 1 GPIO_ACTIVE_HIGH>;
		};

		led5-red {
			label = "LED_5_RED";
			gpios = <&gpio2 2 GPIO_ACTIVE_HIGH>;
		};
	};
};

&backlight {
	brightness-levels = <0 127 191 223 239 247 251 255>;
	default-brightness-level = <1>;
	status = "okay";
};

&can1 {
	status = "okay";
};

&can2 {
	status = "okay";
};

&hdmi {
	status = "okay";
};

/* I2C1_SDA/SCL on MXM3 209/211 (e.g. RTC on carrier board) */
&i2c1 {
	status = "okay";

	eeprom@50 {
		compatible = "atmel,24c02";
		reg = <0x50>;
	};

	/* M41T0M6 real time clock on carrier board */
	rtc_i2c: rtc@68 {
		compatible = "st,m41t0";
		reg = <0x68>;
	};
};

/*
 * I2C3_SDA/SCL (CAM) on MXM3 pin 201/203 (e.g. camera sensor on carrier
 * board)
 */
&i2c3 {
	status = "okay";
};

&ipu1_di1_disp1 {
	remote-endpoint = <&lcd_display_in>;
};

&ldb {
	status = "okay";
};

&pcie {
	/* active-high meaning opposite of regular PERST# active-low polarity */
	reset-gpio = <&gpio1 28 GPIO_ACTIVE_HIGH>;
	reset-gpio-active-high;
	status = "okay";
};

&pwm1 {
	status = "okay";
};

&pwm2 {
	status = "okay";
};

&pwm3 {
	status = "okay";
};

&pwm4 {
	status = "okay";
};

&reg_usb_otg_vbus {
	status = "okay";
};

&reg_usb_host_vbus {
	status = "okay";
};

&sata {
	status = "okay";
};

&sound_spdif {
	status = "okay";
};

&spdif {
	status = "okay";
};

&uart1 {
	status = "okay";
};

&uart2 {
	status = "okay";
};

&uart4 {
	status = "okay";
};

&uart5 {
	status = "okay";
};

&usbh1 {
	vbus-supply = <&reg_usb_host_vbus>;
	status = "okay";
};

&usbotg {
	vbus-supply = <&reg_usb_otg_vbus>;
	status = "okay";
};

/* SD1 */
&usdhc2 {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_usdhc2 &pinctrl_sd_cd>;
	cd-gpios = <&gpio6 14 GPIO_ACTIVE_LOW>;
	status = "okay";
};

&iomuxc {
	/* Mux the Apalis GPIOs */
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_apalis_gpio1 &pinctrl_apalis_gpio2
		     &pinctrl_apalis_gpio3 &pinctrl_apalis_gpio4
		     &pinctrl_apalis_gpio5 &pinctrl_apalis_gpio6
		     &pinctrl_apalis_gpio7 &pinctrl_apalis_gpio8
		    >;

	pinctrl_leds_ixora: ledsixoragrp {
		fsl,pins = <
			MX6QDL_PAD_SD1_DAT1__GPIO1_IO17 0x1b0b0
			MX6QDL_PAD_SD1_DAT3__GPIO1_IO21 0x1b0b0
			MX6QDL_PAD_NANDF_D1__GPIO2_IO01 0x1b0b0
			MX6QDL_PAD_NANDF_D2__GPIO2_IO02 0x1b0b0
		>;
	};
};