aboutsummaryrefslogtreecommitdiffstats
blob: d6cae73b19272e4ccd171cae4199737ec367b274 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
/*
 * Copyright 2014 FEDEVEL, Inc.
 *
 * Author: Robert Nelson <robertcnelson@gmail.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */
/dts-v1/;
#include "imx6q.dtsi"
#include "imx6qdl-rex.dtsi"

/ {
	model = "Rex Pro i.MX6 Quad Board";
	compatible = "rex,imx6q-rex-pro", "fsl,imx6q";

	memory@10000000 {
		reg = <0x10000000 0x80000000>;
	};
};

&ecspi3 {
	flash: m25p80@0 {
		compatible = "sst,sst25vf032b", "jedec,spi-nor";
		spi-max-frequency = <20000000>;
		reg = <0>;
	};
};

&sata {
	status = "okay";
};