aboutsummaryrefslogtreecommitdiffstats
blob: 855dc6f9df75f00326d8d0be51ea34343124ed66 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
/*
 * Copyright 2013 Freescale Semiconductor, Inc.
 *
 * Author: Fabio Estevam <fabio.estevam@freescale.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */

#include "imx6qdl-wandboard.dtsi"

&iomuxc {
	pinctrl-0 = <&pinctrl_hog>;

	imx6qdl-wandboard {
		pinctrl_hog: hoggrp {
			fsl,pins = <
				MX6QDL_PAD_GPIO_2__GPIO1_IO02		0x80000000	/* uSDHC1 CD */
				MX6QDL_PAD_EIM_DA9__GPIO3_IO09		0x80000000	/* uSDHC3 CD */
				MX6QDL_PAD_EIM_EB1__GPIO2_IO29		0x0f0b0		/* WL_REF_ON */
				MX6QDL_PAD_EIM_A25__GPIO5_IO02		0x0f0b0		/* WL_RST_N */
				MX6QDL_PAD_ENET_RXD1__GPIO1_IO26	0x000b0		/* WL_REG_ON */
				MX6QDL_PAD_ENET_TXD1__GPIO1_IO29	0x80000000	/* WL_HOST_WAKE */
				MX6QDL_PAD_ENET_TXD0__GPIO1_IO30	0x80000000	/* WL_WAKE */
				MX6QDL_PAD_EIM_D29__GPIO3_IO29		0x80000000	/* RGMII_nRST */
				MX6QDL_PAD_EIM_DA13__GPIO3_IO13		0x80000000	/* BT_ON */
				MX6QDL_PAD_EIM_DA14__GPIO3_IO14		0x80000000	/* BT_WAKE */
				MX6QDL_PAD_EIM_DA15__GPIO3_IO15		0x80000000	/* BT_HOST_WAKE */
			>;
		};
	};
};

&usdhc2 {
	pinctrl-names = "default";
	pinctrl-0 = <&pinctrl_usdhc2>;
	non-removable;
	status = "okay";
};