aboutsummaryrefslogtreecommitdiffstats
blob: 94d2ff9836d00367a086f01a69bb16acd95008dd (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
// SPDX-License-Identifier: GPL-2.0
/*
 * Device Tree for the ARM Integrator/AP platform
 */

/dts-v1/;
/include/ "integrator.dtsi"

/ {
	model = "ARM Integrator/AP";
	compatible = "arm,integrator-ap";
	dma-ranges = <0x80000000 0x0 0x80000000>;

	cpus {
		#address-cells = <1>;
		#size-cells = <0>;

		cpu@0 {
			device_type = "cpu";
			/*
			 * Since the board has pluggable CPU modules, we
			 * cannot define a proper compatible here. Let the
			 * boot loader fill in the apropriate compatible
			 * string if necessary.
			 */
			/* compatible = "arm,arm926ej-s"; */
			reg = <0>;
			/*
			 * The documentation in ARM DUI 0138E page 3-12 states
			 * that the maximum frequency for this clock is 200 MHz
			 * but painful trial-and-error has proved to me that it
			 * is actually just hanging the system above 71 MHz.
			 * Sad but true.
			 */
					 /* kHz     uV   */
			operating-points = <71000  0
					    66000  0
					    60000  0
					    48000  0
					    36000  0
					    24000  0
					    12000  0>;
			clocks = <&cmosc>;
			clock-names = "cpu";
			clock-latency = <1000000>; /* 1 ms */
		};
	};

	aliases {
		arm,timer-primary = &timer2;
		arm,timer-secondary = &timer1;
	};

	chosen {
		bootargs = "root=/dev/ram0 console=ttyAM0,38400n8 earlyprintk";
	};

	/* 24 MHz chrystal on the Integrator/AP development board */
	xtal24mhz: xtal24mhz@24M {
		#clock-cells = <0>;
		compatible = "fixed-clock";
		clock-frequency = <24000000>;
	};

	pclk: pclk@0 {
		#clock-cells = <0>;
		compatible = "fixed-factor-clock";
		clock-div = <1>;
		clock-mult = <1>;
		clocks = <&xtal24mhz>;
	};

	/* The UART clock is 14.74 MHz divided by an ICS525 */
	uartclk: uartclk@14.74M {
		#clock-cells = <0>;
		compatible = "fixed-clock";
		clock-frequency = <14745600>;
		clocks = <&xtal24mhz>;
	};

	core-module@10000000 {
		/* 24 MHz chrystal on the core module */
		cm24mhz: cm24mhz@24M {
			#clock-cells = <0>;
			compatible = "fixed-clock";
			clock-frequency = <24000000>;
		};

		/* Oscillator on the core module, clocks the CPU core */
		cmosc: cmosc@24M {
			compatible = "arm,syscon-icst525-integratorap-cm";
			#clock-cells = <0>;
			lock-offset = <0x14>;
			vco-offset = <0x08>;
			clocks = <&cm24mhz>;
		};

		/* Auxilary oscillator on the core module, 32.369MHz at boot */
		auxosc: auxosc@24M {
			compatible = "arm,syscon-icst525";
			#clock-cells = <0>;
			lock-offset = <0x14>;
			vco-offset = <0x1c>;
			clocks = <&cm24mhz>;
		};
	};

	syscon {
		compatible = "arm,integrator-ap-syscon", "syscon";
		reg = <0x11000000 0x100>;
		interrupt-parent = <&pic>;
		/* These are the logical module IRQs */
		interrupts = <9>, <10>, <11>, <12>;

		/*
		 * SYSCLK clocks PCIv3 bridge, system controller and the
		 * logic modules.
		 */
		sysclk: apsys@24M {
			compatible = "arm,syscon-icst525-integratorap-sys";
			#clock-cells = <0>;
			lock-offset = <0x1c>;
			vco-offset = <0x04>;
			clocks = <&xtal24mhz>;
		};

		/* One-bit control for the PCI bus clock (33 or 25 MHz) */
		pciclk: pciclk@24M {
			compatible = "arm,syscon-icst525-integratorap-pci";
			#clock-cells = <0>;
			lock-offset = <0x1c>;
			vco-offset = <0x04>;
			clocks = <&xtal24mhz>;
		};
	};

	timer0: timer@13000000 {
		compatible = "arm,integrator-timer";
		clocks = <&xtal24mhz>;
	};

	timer1: timer@13000100 {
		compatible = "arm,integrator-timer";
		clocks = <&xtal24mhz>;
	};

	timer2: timer@13000200 {
		compatible = "arm,integrator-timer";
		clocks = <&xtal24mhz>;
	};

	pic: pic@14000000 {
		valid-mask = <0x003fffff>;
	};

	pci: pciv3@62000000 {
		compatible = "arm,integrator-ap-pci", "v3,v360epc-pci";
		#interrupt-cells = <1>;
		#size-cells = <2>;
		#address-cells = <3>;
		/* Bridge registers and config access space */
		reg = <0x62000000 0x10000>, <0x61000000 0x01000000>;
		interrupt-parent = <&pic>;
		interrupts = <17>; /* Bus error IRQ */
		clocks = <&pciclk>;
		bus-range = <0x00 0xff>;
		ranges = <0x01000000 0 0x0000000 /* I/O space @00000000 */
			0x60000000 0 0x00010000 /* 64 KB @ LB 60000000 */
			0x02000000 0 0x40000000 /* non-prefectable memory @40000000 */
			0x40000000 0 0x10000000 /* 256 MiB @ LB 40000000 1:1 */
			0x42000000 0 0x50000000 /* prefetchable memory @50000000 */
			0x50000000 0 0x10000000>; /* 256 MiB @ LB 50000000 1:1 */
		dma-ranges = <0x02000000 0 0x20000000 /* EBI memory space */
			0x20000000 0 0x20000000 /* 512 MB @ LB 20000000 1:1 */
			0x02000000 0 0x80000000 /* Core module alias memory */
			0x80000000 0 0x40000000>; /* 1GB @ LB 80000000 */
		interrupt-map-mask = <0xf800 0 0 0x7>;
		interrupt-map = <
		/* IDSEL 9 */
		0x4800 0 0 1 &pic 13 /* INT A on slot 9 is irq 13 */
		0x4800 0 0 2 &pic 14 /* INT B on slot 9 is irq 14 */
		0x4800 0 0 3 &pic 15 /* INT C on slot 9 is irq 15 */
		0x4800 0 0 4 &pic 16 /* INT D on slot 9 is irq 16 */
		/* IDSEL 10 */
		0x5000 0 0 1 &pic 14 /* INT A on slot 10 is irq 14 */
		0x5000 0 0 2 &pic 15 /* INT B on slot 10 is irq 15 */
		0x5000 0 0 3 &pic 16 /* INT C on slot 10 is irq 16 */
		0x5000 0 0 4 &pic 13 /* INT D on slot 10 is irq 13 */
		/* IDSEL 11 */
		0x5800 0 0 1 &pic 15 /* INT A on slot 11 is irq 15 */
		0x5800 0 0 2 &pic 16 /* INT B on slot 11 is irq 16 */
		0x5800 0 0 3 &pic 13 /* INT C on slot 11 is irq 13 */
		0x5800 0 0 4 &pic 14 /* INT D on slot 11 is irq 14 */
		/* IDSEL 12 */
		0x6000 0 0 1 &pic 16 /* INT A on slot 12 is irq 16 */
		0x6000 0 0 2 &pic 13 /* INT B on slot 12 is irq 13 */
		0x6000 0 0 3 &pic 14 /* INT C on slot 12 is irq 14 */
		0x6000 0 0 4 &pic 15 /* INT D on slot 12 is irq 15 */
		>;
	};

	fpga {
		/*
		 * The Integator/AP predates the idea to have magic numbers
		 * identifying the PrimeCell in hardware, thus we have to
		 * supply these from the device tree.
		 */
		rtc: rtc@15000000 {
			compatible = "arm,pl030", "arm,primecell";
			arm,primecell-periphid = <0x00041030>;
			clocks = <&pclk>;
			clock-names = "apb_pclk";
		};

		uart0: uart@16000000 {
			compatible = "arm,pl010", "arm,primecell";
			arm,primecell-periphid = <0x00041010>;
			clocks = <&uartclk>, <&pclk>;
			clock-names = "uartclk", "apb_pclk";
		};

		uart1: uart@17000000 {
			compatible = "arm,pl010", "arm,primecell";
			arm,primecell-periphid = <0x00041010>;
			clocks = <&uartclk>, <&pclk>;
			clock-names = "uartclk", "apb_pclk";
		};

		kmi0: kmi@18000000 {
			compatible = "arm,pl050", "arm,primecell";
			arm,primecell-periphid = <0x00041050>;
			clocks = <&xtal24mhz>, <&pclk>;
			clock-names = "KMIREFCLK", "apb_pclk";
		};

		kmi1: kmi@19000000 {
			compatible = "arm,pl050", "arm,primecell";
			arm,primecell-periphid = <0x00041050>;
			clocks = <&xtal24mhz>, <&pclk>;
			clock-names = "KMIREFCLK", "apb_pclk";
		};
	};
};