aboutsummaryrefslogtreecommitdiffstats
blob: e3763ac7571941afcafa4b1b76896f111691f333 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
/*
 * Copyright (C) 2016 Paul Kocialkowski <contact@paulk.fr>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */
/dts-v1/;

#include "omap443x.dtsi"

/ {
	model = "Amazon Kindle Fire (first generation)";
	compatible = "amazon,omap4-kc1", "ti,omap4430", "ti,omap4";

	memory@80000000 {
		device_type = "memory";
		reg = <0x80000000 0x20000000>; /* 512 MB */
	};

	pwmleds {
		compatible = "pwm-leds";

		green {
			label = "green";
			pwms = <&twl_pwm 0 7812500>;
			max-brightness = <127>;
		};

		orange {
			label = "orange";
			pwms = <&twl_pwm 1 7812500>;
			max-brightness = <127>;
		};
	};
};

&omap4_pmx_core {
	pinctrl-names = "default";

	uart3_pins: pinmux_uart3_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x144, PIN_INPUT | MUX_MODE0)		/* uart3_rx_irrx */
			OMAP4_IOPAD(0x146, PIN_OUTPUT | MUX_MODE0)		/* uart3_tx_irtx */
		>;
	};

	i2c1_pins: pinmux_i2c1_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x122, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c1_scl */
			OMAP4_IOPAD(0x124, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c1_sda */
		>;
	};

	i2c2_pins: pinmux_i2c2_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x126, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c2_scl */
			OMAP4_IOPAD(0x128, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c2_sda */
		>;
	};

	i2c3_pins: pinmux_i2c3_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x12a, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c3_scl */
			OMAP4_IOPAD(0x12c, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c3_sda */
		>;
	};

	i2c4_pins: pinmux_i2c4_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x12e, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c4_scl */
			OMAP4_IOPAD(0x130, PIN_INPUT_PULLUP | MUX_MODE0)	/* i2c4_sda */
		>;
	};

	mmc2_pins: pinmux_mmc2_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x040, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat0 */
			OMAP4_IOPAD(0x042, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat1 */
			OMAP4_IOPAD(0x044, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat2 */
			OMAP4_IOPAD(0x046, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat3 */
			OMAP4_IOPAD(0x048, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat4 */
			OMAP4_IOPAD(0x04a, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat5 */
			OMAP4_IOPAD(0x04c, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat6 */
			OMAP4_IOPAD(0x04e, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_dat7 */
			OMAP4_IOPAD(0x082, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_clk */
			OMAP4_IOPAD(0x084, PIN_INPUT_PULLUP | MUX_MODE1)	/* sdmmc2_cmd */
		>;
	};

	usb_otg_hs_pins: pinmux_usb_otg_hs_pins {
		pinctrl-single,pins = <
			OMAP4_IOPAD(0x194, PIN_OUTPUT_PULLDOWN | MUX_MODE0)	/* usba0_otg_ce */
			OMAP4_IOPAD(0x196, PIN_INPUT | MUX_MODE0)		/* usba0_otg_dp */
			OMAP4_IOPAD(0x198, PIN_INPUT | MUX_MODE0)		/* usba0_otg_dm */
		>;
	};
};

&uart3 {
	pinctrl-names = "default";
	pinctrl-0 = <&uart3_pins>;

	interrupts-extended = <&wakeupgen GIC_SPI 74 IRQ_TYPE_LEVEL_HIGH
			       &omap4_pmx_core OMAP4_UART3_RX>;
};

&i2c1 {
	pinctrl-names = "default";
	pinctrl-0 = <&i2c1_pins>;

	clock-frequency = <400000>;

	twl: twl@48 {
		reg = <0x48>;
		/* IRQ# = 7 */
		interrupts = <GIC_SPI 7 IRQ_TYPE_LEVEL_HIGH>; /* IRQ_SYS_1N cascaded to gic */

		twl_power: power {
			compatible = "ti,twl6030-power";
			ti,system-power-controller;
		};
	};
};

&i2c2 {
	pinctrl-names = "default";
	pinctrl-0 = <&i2c2_pins>;

	clock-frequency = <400000>;
};

&i2c3 {
	pinctrl-names = "default";
	pinctrl-0 = <&i2c3_pins>;

	clock-frequency = <400000>;
};

&i2c4 {
	pinctrl-names = "default";
	pinctrl-0 = <&i2c4_pins>;

	clock-frequency = <400000>;
};

&mmc1 {
	status = "disabled";
};

&mmc2 {
	pinctrl-names = "default";
	pinctrl-0 = <&mmc2_pins>;

	vmmc-supply = <&vaux1>;
	ti,non-removable;
	bus-width = <8>;
};

&mmc3 {
	status = "disabled";
};

&mmc4 {
	status = "disabled";
};

&usb_otg_hs {
	pinctrl-names = "default";
	pinctrl-0 = <&usb_otg_hs_pins>;

	interface-type = <1>;
	mode = <3>;
	power = <50>;
};

#include "twl6030.dtsi"
#include "twl6030_omap4.dtsi"

&twl_usb_comparator {
	usb-supply = <&vusb>;
};