aboutsummaryrefslogtreecommitdiffstats
blob: 2fe736fa14a3ee679f34b1e072fd0e0941d1ace7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
/*
 * Legacy platform_data quirks
 *
 * Copyright (C) 2013 Texas Instruments
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */
#include <linux/clk.h>
#include <linux/davinci_emac.h>
#include <linux/gpio.h>
#include <linux/init.h>
#include <linux/kernel.h>
#include <linux/of_platform.h>
#include <linux/ti_wilink_st.h>
#include <linux/wl12xx.h>
#include <linux/mmc/card.h>
#include <linux/mmc/host.h>
#include <linux/power/smartreflex.h>
#include <linux/regulator/machine.h>
#include <linux/regulator/fixed.h>

#include <linux/platform_data/pinctrl-single.h>
#include <linux/platform_data/hsmmc-omap.h>
#include <linux/platform_data/iommu-omap.h>
#include <linux/platform_data/ti-sysc.h>
#include <linux/platform_data/wkup_m3.h>
#include <linux/platform_data/asoc-ti-mcbsp.h>

#include "common.h"
#include "common-board-devices.h"
#include "control.h"
#include "omap_device.h"
#include "omap-secure.h"
#include "soc.h"
#include "hsmmc.h"

static struct omap_hsmmc_platform_data __maybe_unused mmc_pdata[2];

struct pdata_init {
	const char *compatible;
	void (*fn)(void);
};

static struct of_dev_auxdata omap_auxdata_lookup[];
static struct twl4030_gpio_platform_data twl_gpio_auxdata;

#ifdef CONFIG_MACH_NOKIA_N8X0
static void __init omap2420_n8x0_legacy_init(void)
{
	omap_auxdata_lookup[0].platform_data = n8x0_legacy_init();
}
#else
#define omap2420_n8x0_legacy_init	NULL
#endif

#ifdef CONFIG_ARCH_OMAP3
/*
 * Configures GPIOs 126, 127 and 129 to 1.8V mode instead of 3.0V
 * mode for MMC1 in case bootloader did not configure things.
 * Note that if the pins are used for MMC1, pbias-regulator
 * manages the IO voltage.
 */
static void __init omap3_gpio126_127_129(void)
{
	u32 reg;

	reg = omap_ctrl_readl(OMAP343X_CONTROL_PBIAS_LITE);
	reg &= ~OMAP343X_PBIASLITEVMODE1;
	reg |= OMAP343X_PBIASLITEPWRDNZ1;
	omap_ctrl_writel(reg, OMAP343X_CONTROL_PBIAS_LITE);
	if (cpu_is_omap3630()) {
		reg = omap_ctrl_readl(OMAP34XX_CONTROL_WKUP_CTRL);
		reg |= OMAP36XX_GPIO_IO_PWRDNZ;
		omap_ctrl_writel(reg, OMAP34XX_CONTROL_WKUP_CTRL);
	}
}

static void __init hsmmc2_internal_input_clk(void)
{
	u32 reg;

	reg = omap_ctrl_readl(OMAP343X_CONTROL_DEVCONF1);
	reg |= OMAP2_MMCSDIO2ADPCLKISEL;
	omap_ctrl_writel(reg, OMAP343X_CONTROL_DEVCONF1);
}

static struct iommu_platform_data omap3_iommu_pdata = {
	.reset_name = "mmu",
	.assert_reset = omap_device_assert_hardreset,
	.deassert_reset = omap_device_deassert_hardreset,
};

static int omap3_sbc_t3730_twl_callback(struct device *dev,
					   unsigned gpio,
					   unsigned ngpio)
{
	int res;

	res = gpio_request_one(gpio + 2, GPIOF_OUT_INIT_HIGH,
			       "wlan pwr");
	if (res)
		return res;

	gpio_export(gpio, 0);

	return 0;
}

static void __init omap3_sbc_t3x_usb_hub_init(int gpio, char *hub_name)
{
	int err = gpio_request_one(gpio, GPIOF_OUT_INIT_LOW, hub_name);

	if (err) {
		pr_err("SBC-T3x: %s reset gpio request failed: %d\n",
			hub_name, err);
		return;
	}

	gpio_export(gpio, 0);

	udelay(10);
	gpio_set_value(gpio, 1);
	msleep(1);
}

static void __init omap3_sbc_t3730_twl_init(void)
{
	twl_gpio_auxdata.setup = omap3_sbc_t3730_twl_callback;
}

static void __init omap3_sbc_t3730_legacy_init(void)
{
	omap3_sbc_t3x_usb_hub_init(167, "sb-t35 usb hub");
}

static void __init omap3_sbc_t3530_legacy_init(void)
{
	omap3_sbc_t3x_usb_hub_init(167, "sb-t35 usb hub");
}

static struct ti_st_plat_data wilink_pdata = {
	.nshutdown_gpio = 137,
	.dev_name = "/dev/ttyO1",
	.flow_cntrl = 1,
	.baud_rate = 300000,
};

static struct platform_device wl18xx_device = {
	.name	= "kim",
	.id	= -1,
	.dev	= {
		.platform_data = &wilink_pdata,
	}
};

static struct ti_st_plat_data wilink7_pdata = {
	.nshutdown_gpio = 162,
	.dev_name = "/dev/ttyO1",
	.flow_cntrl = 1,
	.baud_rate = 3000000,
};

static struct platform_device wl128x_device = {
	.name	= "kim",
	.id	= -1,
	.dev	= {
		.platform_data = &wilink7_pdata,
	}
};

static struct platform_device btwilink_device = {
	.name	= "btwilink",
	.id	= -1,
};

static void __init omap3_igep0020_rev_f_legacy_init(void)
{
	platform_device_register(&wl18xx_device);
	platform_device_register(&btwilink_device);
}

static void __init omap3_igep0030_rev_g_legacy_init(void)
{
	platform_device_register(&wl18xx_device);
	platform_device_register(&btwilink_device);
}

static void __init omap3_evm_legacy_init(void)
{
	hsmmc2_internal_input_clk();
}

static void am35xx_enable_emac_int(void)
{
	u32 v;

	v = omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR);
	v |= (AM35XX_CPGMAC_C0_RX_PULSE_CLR | AM35XX_CPGMAC_C0_TX_PULSE_CLR |
	      AM35XX_CPGMAC_C0_MISC_PULSE_CLR | AM35XX_CPGMAC_C0_RX_THRESH_CLR);
	omap_ctrl_writel(v, AM35XX_CONTROL_LVL_INTR_CLEAR);
	omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR); /* OCP barrier */
}

static void am35xx_disable_emac_int(void)
{
	u32 v;

	v = omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR);
	v |= (AM35XX_CPGMAC_C0_RX_PULSE_CLR | AM35XX_CPGMAC_C0_TX_PULSE_CLR);
	omap_ctrl_writel(v, AM35XX_CONTROL_LVL_INTR_CLEAR);
	omap_ctrl_readl(AM35XX_CONTROL_LVL_INTR_CLEAR); /* OCP barrier */
}

static struct emac_platform_data am35xx_emac_pdata = {
	.interrupt_enable	= am35xx_enable_emac_int,
	.interrupt_disable	= am35xx_disable_emac_int,
};

static void __init am35xx_emac_reset(void)
{
	u32 v;

	v = omap_ctrl_readl(AM35XX_CONTROL_IP_SW_RESET);
	v &= ~AM35XX_CPGMACSS_SW_RST;
	omap_ctrl_writel(v, AM35XX_CONTROL_IP_SW_RESET);
	omap_ctrl_readl(AM35XX_CONTROL_IP_SW_RESET); /* OCP barrier */
}

static struct gpio cm_t3517_wlan_gpios[] __initdata = {
	{ 56,	GPIOF_OUT_INIT_HIGH,	"wlan pwr" },
	{ 4,	GPIOF_OUT_INIT_HIGH,	"xcvr noe" },
};

static void __init omap3_sbc_t3517_wifi_init(void)
{
	int err = gpio_request_array(cm_t3517_wlan_gpios,
				ARRAY_SIZE(cm_t3517_wlan_gpios));
	if (err) {
		pr_err("SBC-T3517: wl12xx gpios request failed: %d\n", err);
		return;
	}

	gpio_export(cm_t3517_wlan_gpios[0].gpio, 0);
	gpio_export(cm_t3517_wlan_gpios[1].gpio, 0);

	msleep(100);
	gpio_set_value(cm_t3517_wlan_gpios[1].gpio, 0);
}

static void __init omap3_sbc_t3517_legacy_init(void)
{
	omap3_sbc_t3x_usb_hub_init(152, "cm-t3517 usb hub");
	omap3_sbc_t3x_usb_hub_init(98, "sb-t35 usb hub");
	am35xx_emac_reset();
	hsmmc2_internal_input_clk();
	omap3_sbc_t3517_wifi_init();
}

static void __init am3517_evm_legacy_init(void)
{
	am35xx_emac_reset();
}

static struct platform_device omap3_rom_rng_device = {
	.name		= "omap3-rom-rng",
	.id		= -1,
	.dev	= {
		.platform_data	= rx51_secure_rng_call,
	},
};

static void __init nokia_n900_legacy_init(void)
{
	hsmmc2_internal_input_clk();
	mmc_pdata[0].name = "external";
	mmc_pdata[1].name = "internal";

	if (omap_type() == OMAP2_DEVICE_TYPE_SEC) {
		if (IS_ENABLED(CONFIG_ARM_ERRATA_430973)) {
			pr_info("RX-51: Enabling ARM errata 430973 workaround\n");
			/* set IBE to 1 */
			rx51_secure_update_aux_cr(BIT(6), 0);
		} else {
			pr_warn("RX-51: Not enabling ARM errata 430973 workaround\n");
			pr_warn("Thumb binaries may crash randomly without this workaround\n");
		}

		pr_info("RX-51: Registering OMAP3 HWRNG device\n");
		platform_device_register(&omap3_rom_rng_device);
	}
}

static void __init omap3_tao3530_legacy_init(void)
{
	hsmmc2_internal_input_clk();
}

static void __init omap3_logicpd_torpedo_init(void)
{
	omap3_gpio126_127_129();
	platform_device_register(&wl128x_device);
	platform_device_register(&btwilink_device);
}

/* omap3pandora legacy devices */
#define PANDORA_WIFI_IRQ_GPIO		21
#define PANDORA_WIFI_NRESET_GPIO	23

static struct platform_device pandora_backlight = {
	.name	= "pandora-backlight",
	.id	= -1,
};

static struct regulator_consumer_supply pandora_vmmc3_supply[] = {
	REGULATOR_SUPPLY("vmmc", "omap_hsmmc.2"),
};

static struct regulator_init_data pandora_vmmc3 = {
	.constraints = {
		.valid_ops_mask		= REGULATOR_CHANGE_STATUS,
	},
	.num_consumer_supplies	= ARRAY_SIZE(pandora_vmmc3_supply),
	.consumer_supplies	= pandora_vmmc3_supply,
};

static struct fixed_voltage_config pandora_vwlan = {
	.supply_name		= "vwlan",
	.microvolts		= 1800000, /* 1.8V */
	.gpio			= PANDORA_WIFI_NRESET_GPIO,
	.startup_delay		= 50000, /* 50ms */
	.enable_high		= 1,
	.init_data		= &pandora_vmmc3,
};

static struct platform_device pandora_vwlan_device = {
	.name		= "reg-fixed-voltage",
	.id		= 1,
	.dev = {
		.platform_data = &pandora_vwlan,
	},
};

static void pandora_wl1251_init_card(struct mmc_card *card)
{
	/*
	 * We have TI wl1251 attached to MMC3. Pass this information to
	 * SDIO core because it can't be probed by normal methods.
	 */
	if (card->type == MMC_TYPE_SDIO || card->type == MMC_TYPE_SD_COMBO) {
		card->quirks |= MMC_QUIRK_NONSTD_SDIO;
		card->cccr.wide_bus = 1;
		card->cis.vendor = 0x104c;
		card->cis.device = 0x9066;
		card->cis.blksize = 512;
		card->cis.max_dtr = 24000000;
		card->ocr = 0x80;
	}
}

static struct omap2_hsmmc_info pandora_mmc3[] = {
	{
		.mmc		= 3,
		.caps		= MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD,
		.gpio_cd	= -EINVAL,
		.gpio_wp	= -EINVAL,
		.init_card	= pandora_wl1251_init_card,
	},
	{}	/* Terminator */
};

static void __init pandora_wl1251_init(void)
{
	struct wl1251_platform_data pandora_wl1251_pdata;
	int ret;

	memset(&pandora_wl1251_pdata, 0, sizeof(pandora_wl1251_pdata));

	pandora_wl1251_pdata.power_gpio = -1;

	ret = gpio_request_one(PANDORA_WIFI_IRQ_GPIO, GPIOF_IN, "wl1251 irq");
	if (ret < 0)
		goto fail;

	pandora_wl1251_pdata.irq = gpio_to_irq(PANDORA_WIFI_IRQ_GPIO);
	if (pandora_wl1251_pdata.irq < 0)
		goto fail_irq;

	pandora_wl1251_pdata.use_eeprom = true;
	ret = wl1251_set_platform_data(&pandora_wl1251_pdata);
	if (ret < 0)
		goto fail_irq;

	return;

fail_irq:
	gpio_free(PANDORA_WIFI_IRQ_GPIO);
fail:
	pr_err("wl1251 board initialisation failed\n");
}

static void __init omap3_pandora_legacy_init(void)
{
	platform_device_register(&pandora_backlight);
	platform_device_register(&pandora_vwlan_device);
	omap_hsmmc_init(pandora_mmc3);
	omap_hsmmc_late_init(pandora_mmc3);
	pandora_wl1251_init();
}
#endif /* CONFIG_ARCH_OMAP3 */

#if defined(CONFIG_ARCH_OMAP4) || defined(CONFIG_SOC_OMAP5) || \
	defined(CONFIG_SOC_DRA7XX)
static struct iommu_platform_data omap4_iommu_pdata = {
	.reset_name = "mmu_cache",
	.assert_reset = omap_device_assert_hardreset,
	.deassert_reset = omap_device_deassert_hardreset,
};
#endif

#if defined(CONFIG_SOC_AM33XX) || defined(CONFIG_SOC_AM43XX)
static struct wkup_m3_platform_data wkup_m3_data = {
	.reset_name = "wkup_m3",
	.assert_reset = omap_device_assert_hardreset,
	.deassert_reset = omap_device_deassert_hardreset,
};
#endif

#ifdef CONFIG_SOC_OMAP5
static void __init omap5_uevm_legacy_init(void)
{
}
#endif

#ifdef CONFIG_SOC_DRA7XX
static struct omap_hsmmc_platform_data dra7_hsmmc_data_mmc1;
static struct omap_hsmmc_platform_data dra7_hsmmc_data_mmc2;
static struct omap_hsmmc_platform_data dra7_hsmmc_data_mmc3;

static void __init dra7x_evm_mmc_quirk(void)
{
	if (omap_rev() == DRA752_REV_ES1_1 || omap_rev() == DRA752_REV_ES1_0) {
		dra7_hsmmc_data_mmc1.version = "rev11";
		dra7_hsmmc_data_mmc1.max_freq = 96000000;

		dra7_hsmmc_data_mmc2.version = "rev11";
		dra7_hsmmc_data_mmc2.max_freq = 48000000;

		dra7_hsmmc_data_mmc3.version = "rev11";
		dra7_hsmmc_data_mmc3.max_freq = 48000000;
	}
}
#endif

static int ti_sysc_enable_module(struct device *dev,
				 const struct ti_sysc_cookie *cookie)
{
	if (!cookie->data)
		return -EINVAL;

	return omap_hwmod_enable(cookie->data);
}

static int ti_sysc_idle_module(struct device *dev,
			       const struct ti_sysc_cookie *cookie)
{
	if (!cookie->data)
		return -EINVAL;

	return omap_hwmod_idle(cookie->data);
}

static int ti_sysc_shutdown_module(struct device *dev,
				   const struct ti_sysc_cookie *cookie)
{
	if (!cookie->data)
		return -EINVAL;

	return omap_hwmod_shutdown(cookie->data);
}

static struct of_dev_auxdata omap_auxdata_lookup[];

static struct ti_sysc_platform_data ti_sysc_pdata = {
	.auxdata = omap_auxdata_lookup,
	.init_module = omap_hwmod_init_module,
	.enable_module = ti_sysc_enable_module,
	.idle_module = ti_sysc_idle_module,
	.shutdown_module = ti_sysc_shutdown_module,
};

static struct pcs_pdata pcs_pdata;

void omap_pcs_legacy_init(int irq, void (*rearm)(void))
{
	pcs_pdata.irq = irq;
	pcs_pdata.rearm = rearm;
}

/*
 * GPIOs for TWL are initialized by the I2C bus and need custom
 * handing until DSS has device tree bindings.
 */
void omap_auxdata_legacy_init(struct device *dev)
{
	if (dev->platform_data)
		return;

	if (strcmp("twl4030-gpio", dev_name(dev)))
		return;

	dev->platform_data = &twl_gpio_auxdata;
}

#if IS_ENABLED(CONFIG_SND_OMAP_SOC_MCBSP)
static struct omap_mcbsp_platform_data mcbsp_pdata;
static void __init omap3_mcbsp_init(void)
{
	omap3_mcbsp_init_pdata_callback(&mcbsp_pdata);
}
#else
static void __init omap3_mcbsp_init(void) {}
#endif

/*
 * Few boards still need auxdata populated before we populate
 * the dev entries in of_platform_populate().
 */
static struct pdata_init auxdata_quirks[] __initdata = {
#ifdef CONFIG_SOC_OMAP2420
	{ "nokia,n800", omap2420_n8x0_legacy_init, },
	{ "nokia,n810", omap2420_n8x0_legacy_init, },
	{ "nokia,n810-wimax", omap2420_n8x0_legacy_init, },
#endif
#ifdef CONFIG_ARCH_OMAP3
	{ "compulab,omap3-sbc-t3730", omap3_sbc_t3730_twl_init, },
#endif
	{ /* sentinel */ },
};

struct omap_sr_data __maybe_unused omap_sr_pdata[OMAP_SR_NR];

static struct of_dev_auxdata omap_auxdata_lookup[] = {
#ifdef CONFIG_MACH_NOKIA_N8X0
	OF_DEV_AUXDATA("ti,omap2420-mmc", 0x4809c000, "mmci-omap.0", NULL),
	OF_DEV_AUXDATA("menelaus", 0x72, "1-0072", &n8x0_menelaus_platform_data),
	OF_DEV_AUXDATA("tlv320aic3x", 0x18, "2-0018", &n810_aic33_data),
#endif
#ifdef CONFIG_ARCH_OMAP3
	OF_DEV_AUXDATA("ti,omap2-iommu", 0x5d000000, "5d000000.mmu",
		       &omap3_iommu_pdata),
	OF_DEV_AUXDATA("ti,omap3-smartreflex-core", 0x480cb000,
		       "480cb000.smartreflex", &omap_sr_pdata[OMAP_SR_CORE]),
	OF_DEV_AUXDATA("ti,omap3-smartreflex-mpu-iva", 0x480c9000,
		       "480c9000.smartreflex", &omap_sr_pdata[OMAP_SR_MPU]),
	OF_DEV_AUXDATA("ti,omap3-hsmmc", 0x4809c000, "4809c000.mmc", &mmc_pdata[0]),
	OF_DEV_AUXDATA("ti,omap3-hsmmc", 0x480b4000, "480b4000.mmc", &mmc_pdata[1]),
	/* Only on am3517 */
	OF_DEV_AUXDATA("ti,davinci_mdio", 0x5c030000, "davinci_mdio.0", NULL),
	OF_DEV_AUXDATA("ti,am3517-emac", 0x5c000000, "davinci_emac.0",
		       &am35xx_emac_pdata),
	/* McBSP modules with sidetone core */
#if IS_ENABLED(CONFIG_SND_OMAP_SOC_MCBSP)
	OF_DEV_AUXDATA("ti,omap3-mcbsp", 0x49022000, "49022000.mcbsp", &mcbsp_pdata),
	OF_DEV_AUXDATA("ti,omap3-mcbsp", 0x49024000, "49024000.mcbsp", &mcbsp_pdata),
#endif
#endif
#ifdef CONFIG_SOC_AM33XX
	OF_DEV_AUXDATA("ti,am3352-wkup-m3", 0x44d00000, "44d00000.wkup_m3",
		       &wkup_m3_data),
#endif
#ifdef CONFIG_SOC_AM43XX
	OF_DEV_AUXDATA("ti,am4372-wkup-m3", 0x44d00000, "44d00000.wkup_m3",
		       &wkup_m3_data),
#endif
#if defined(CONFIG_ARCH_OMAP4) || defined(CONFIG_SOC_OMAP5)
	OF_DEV_AUXDATA("ti,omap4-iommu", 0x4a066000, "4a066000.mmu",
		       &omap4_iommu_pdata),
	OF_DEV_AUXDATA("ti,omap4-iommu", 0x55082000, "55082000.mmu",
		       &omap4_iommu_pdata),
	OF_DEV_AUXDATA("ti,omap4-smartreflex-iva", 0x4a0db000,
		       "4a0db000.smartreflex", &omap_sr_pdata[OMAP_SR_IVA]),
	OF_DEV_AUXDATA("ti,omap4-smartreflex-core", 0x4a0dd000,
		       "4a0dd000.smartreflex", &omap_sr_pdata[OMAP_SR_CORE]),
	OF_DEV_AUXDATA("ti,omap4-smartreflex-mpu", 0x4a0d9000,
		       "4a0d9000.smartreflex", &omap_sr_pdata[OMAP_SR_MPU]),
#endif
#ifdef CONFIG_SOC_DRA7XX
	OF_DEV_AUXDATA("ti,dra7-hsmmc", 0x4809c000, "4809c000.mmc",
		       &dra7_hsmmc_data_mmc1),
	OF_DEV_AUXDATA("ti,dra7-hsmmc", 0x480b4000, "480b4000.mmc",
		       &dra7_hsmmc_data_mmc2),
	OF_DEV_AUXDATA("ti,dra7-hsmmc", 0x480ad000, "480ad000.mmc",
		       &dra7_hsmmc_data_mmc3),
	OF_DEV_AUXDATA("ti,dra7-dsp-iommu", 0x40d01000, "40d01000.mmu",
		       &omap4_iommu_pdata),
	OF_DEV_AUXDATA("ti,dra7-dsp-iommu", 0x41501000, "41501000.mmu",
		       &omap4_iommu_pdata),
	OF_DEV_AUXDATA("ti,dra7-iommu", 0x55082000, "55082000.mmu",
		       &omap4_iommu_pdata),
	OF_DEV_AUXDATA("ti,dra7-iommu", 0x58882000, "58882000.mmu",
		       &omap4_iommu_pdata),
#endif
	/* Common auxdata */
	OF_DEV_AUXDATA("ti,sysc", 0, NULL, &ti_sysc_pdata),
	OF_DEV_AUXDATA("pinctrl-single", 0, NULL, &pcs_pdata),
	{ /* sentinel */ },
};

/*
 * Few boards still need to initialize some legacy devices with
 * platform data until the drivers support device tree.
 */
static struct pdata_init pdata_quirks[] __initdata = {
#ifdef CONFIG_ARCH_OMAP3
	{ "compulab,omap3-sbc-t3517", omap3_sbc_t3517_legacy_init, },
	{ "compulab,omap3-sbc-t3530", omap3_sbc_t3530_legacy_init, },
	{ "compulab,omap3-sbc-t3730", omap3_sbc_t3730_legacy_init, },
	{ "nokia,omap3-n900", nokia_n900_legacy_init, },
	{ "nokia,omap3-n9", hsmmc2_internal_input_clk, },
	{ "nokia,omap3-n950", hsmmc2_internal_input_clk, },
	{ "isee,omap3-igep0020-rev-f", omap3_igep0020_rev_f_legacy_init, },
	{ "isee,omap3-igep0030-rev-g", omap3_igep0030_rev_g_legacy_init, },
	{ "logicpd,dm3730-torpedo-devkit", omap3_logicpd_torpedo_init, },
	{ "ti,omap3-evm-37xx", omap3_evm_legacy_init, },
	{ "ti,am3517-evm", am3517_evm_legacy_init, },
	{ "technexion,omap3-tao3530", omap3_tao3530_legacy_init, },
	{ "openpandora,omap3-pandora-600mhz", omap3_pandora_legacy_init, },
	{ "openpandora,omap3-pandora-1ghz", omap3_pandora_legacy_init, },
#endif
#ifdef CONFIG_SOC_OMAP5
	{ "ti,omap5-uevm", omap5_uevm_legacy_init, },
#endif
#ifdef CONFIG_SOC_DRA7XX
	{ "ti,dra7-evm", dra7x_evm_mmc_quirk, },
#endif
	{ /* sentinel */ },
};

static void pdata_quirks_check(struct pdata_init *quirks)
{
	while (quirks->compatible) {
		if (of_machine_is_compatible(quirks->compatible)) {
			if (quirks->fn)
				quirks->fn();
		}
		quirks++;
	}
}

void __init pdata_quirks_init(const struct of_device_id *omap_dt_match_table)
{
	/*
	 * We still need this for omap2420 and omap3 PM to work, others are
	 * using drivers/misc/sram.c already.
	 */
	if (of_machine_is_compatible("ti,omap2420") ||
	    of_machine_is_compatible("ti,omap3"))
		omap_sdrc_init(NULL, NULL);

	if (of_machine_is_compatible("ti,omap3"))
		omap3_mcbsp_init();
	pdata_quirks_check(auxdata_quirks);
	of_platform_populate(NULL, omap_dt_match_table,
			     omap_auxdata_lookup, NULL);
	pdata_quirks_check(pdata_quirks);
}