aboutsummaryrefslogtreecommitdiffstats
blob: 6b7e8b2b43be0753ba55296d1ada1b5525c53fc8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
/*
 * Remote Processor Framework
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * version 2 as published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 */

#include <linux/module.h>
#include <linux/remoteproc.h>

#include "remoteproc_internal.h"

#define to_rproc(d) container_of(d, struct rproc, dev)

/* Expose the loaded / running firmware name via sysfs */
static ssize_t firmware_show(struct device *dev, struct device_attribute *attr,
			  char *buf)
{
	struct rproc *rproc = to_rproc(dev);

	return sprintf(buf, "%s\n", rproc->firmware);
}

/* Change firmware name via sysfs */
static ssize_t firmware_store(struct device *dev,
			      struct device_attribute *attr,
			      const char *buf, size_t count)
{
	struct rproc *rproc = to_rproc(dev);
	int err;

	/* restrict sysfs operations if not allowed by remoteproc drivers */
	if (rproc->deny_sysfs_ops)
		return -EPERM;

	err = rproc_set_firmware(rproc, buf);

	return err ? err : count;
}
static DEVICE_ATTR_RW(firmware);

/*
 * A state-to-string lookup table, for exposing a human readable state
 * via sysfs. Always keep in sync with enum rproc_state
 */
static const char * const rproc_state_string[] = {
	[RPROC_OFFLINE]		= "offline",
	[RPROC_SUSPENDED]	= "suspended",
	[RPROC_RUNNING]		= "running",
	[RPROC_CRASHED]		= "crashed",
	[RPROC_DELETED]		= "deleted",
	[RPROC_LAST]		= "invalid",
};

/* Expose the state of the remote processor via sysfs */
static ssize_t state_show(struct device *dev, struct device_attribute *attr,
			  char *buf)
{
	struct rproc *rproc = to_rproc(dev);
	unsigned int state;

	state = rproc->state > RPROC_LAST ? RPROC_LAST : rproc->state;
	return sprintf(buf, "%s\n", rproc_state_string[state]);
}

/* Change remote processor state via sysfs */
static ssize_t state_store(struct device *dev,
			      struct device_attribute *attr,
			      const char *buf, size_t count)
{
	struct rproc *rproc = to_rproc(dev);
	int ret = 0;

	/* restrict sysfs operations if not allowed by remoteproc drivers */
	if (rproc->deny_sysfs_ops)
		return -EPERM;

	if (sysfs_streq(buf, "start")) {
		if (rproc->state == RPROC_RUNNING)
			return -EBUSY;

		/*
		 * prevent underlying implementation from being removed
		 * when remoteproc does not support auto-boot
		 */
		if (!rproc->auto_boot &&
		    !try_module_get(dev->parent->driver->owner))
			return -EINVAL;

		ret = rproc_boot(rproc);
		if (ret) {
			dev_err(&rproc->dev, "Boot failed: %d\n", ret);
			if (!rproc->auto_boot)
				module_put(dev->parent->driver->owner);
		}
	} else if (sysfs_streq(buf, "stop")) {
		if (rproc->state != RPROC_RUNNING)
			return -EINVAL;

		rproc_shutdown(rproc);
		if (!rproc->auto_boot)
			module_put(dev->parent->driver->owner);
	} else {
		dev_err(&rproc->dev, "Unrecognised option: %s\n", buf);
		ret = -EINVAL;
	}
	return ret ? ret : count;
}
static DEVICE_ATTR_RW(state);

static struct attribute *rproc_attrs[] = {
	&dev_attr_firmware.attr,
	&dev_attr_state.attr,
	NULL
};

static const struct attribute_group rproc_devgroup = {
	.attrs = rproc_attrs
};

static const struct attribute_group *rproc_devgroups[] = {
	&rproc_devgroup,
	NULL
};

struct class rproc_class = {
	.name		= "remoteproc",
	.dev_groups	= rproc_devgroups,
};

int __init rproc_init_sysfs(void)
{
	/* create remoteproc device class for sysfs */
	int err = class_register(&rproc_class);

	if (err)
		pr_err("remoteproc: unable to register class\n");
	return err;
}

void __exit rproc_exit_sysfs(void)
{
	class_unregister(&rproc_class);
}