aboutsummaryrefslogtreecommitdiffstats
blob: 23f805562f4e81f1ae1f7ae99524d343fbd73a91 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef __LINUX_ATALK_H__
#define __LINUX_ATALK_H__


#include <net/sock.h>
#include <uapi/linux/atalk.h>

struct atalk_route {
	struct net_device  *dev;
	struct atalk_addr  target;
	struct atalk_addr  gateway;
	int		   flags;
	struct atalk_route *next;
};

/**
 *	struct atalk_iface - AppleTalk Interface
 *	@dev - Network device associated with this interface
 *	@address - Our address
 *	@status - What are we doing?
 *	@nets - Associated direct netrange
 *	@next - next element in the list of interfaces
 */
struct atalk_iface {
	struct net_device	*dev;
	struct atalk_addr	address;
	int			status;
#define ATIF_PROBE	1		/* Probing for an address */
#define ATIF_PROBE_FAIL	2		/* Probe collided */
	struct atalk_netrange	nets;
	struct atalk_iface	*next;
};
	
struct atalk_sock {
	/* struct sock has to be the first member of atalk_sock */
	struct sock	sk;
	__be16		dest_net;
	__be16		src_net;
	unsigned char	dest_node;
	unsigned char	src_node;
	unsigned char	dest_port;
	unsigned char	src_port;
};

static inline struct atalk_sock *at_sk(struct sock *sk)
{
	return (struct atalk_sock *)sk;
}

struct ddpehdr {
	__be16	deh_len_hops;	/* lower 10 bits are length, next 4 - hops */
	__be16	deh_sum;
	__be16	deh_dnet;
	__be16	deh_snet;
	__u8	deh_dnode;
	__u8	deh_snode;
	__u8	deh_dport;
	__u8	deh_sport;
	/* And netatalk apps expect to stick the type in themselves */
};

static __inline__ struct ddpehdr *ddp_hdr(struct sk_buff *skb)
{
	return (struct ddpehdr *)skb_transport_header(skb);
}

/* AppleTalk AARP headers */
struct elapaarp {
	__be16	hw_type;
#define AARP_HW_TYPE_ETHERNET		1
#define AARP_HW_TYPE_TOKENRING		2
	__be16	pa_type;
	__u8	hw_len;
	__u8	pa_len;
#define AARP_PA_ALEN			4
	__be16	function;
#define AARP_REQUEST			1
#define AARP_REPLY			2
#define AARP_PROBE			3
	__u8	hw_src[ETH_ALEN];
	__u8	pa_src_zero;
	__be16	pa_src_net;
	__u8	pa_src_node;
	__u8	hw_dst[ETH_ALEN];
	__u8	pa_dst_zero;
	__be16	pa_dst_net;
	__u8	pa_dst_node;
} __attribute__ ((packed));

static __inline__ struct elapaarp *aarp_hdr(struct sk_buff *skb)
{
	return (struct elapaarp *)skb_transport_header(skb);
}

/* Not specified - how long till we drop a resolved entry */
#define AARP_EXPIRY_TIME	(5 * 60 * HZ)
/* Size of hash table */
#define AARP_HASH_SIZE		16
/* Fast retransmission timer when resolving */
#define AARP_TICK_TIME		(HZ / 5)
/* Send 10 requests then give up (2 seconds) */
#define AARP_RETRANSMIT_LIMIT	10
/*
 * Some value bigger than total retransmit time + a bit for last reply to
 * appear and to stop continual requests
 */
#define AARP_RESOLVE_TIME	(10 * HZ)

extern struct datalink_proto *ddp_dl, *aarp_dl;
extern void aarp_proto_init(void);

/* Inter module exports */

/* Give a device find its atif control structure */
#if IS_ENABLED(CONFIG_IRDA) || IS_ENABLED(CONFIG_ATALK)
static inline struct atalk_iface *atalk_find_dev(struct net_device *dev)
{
	return dev->atalk_ptr;
}
#endif

extern struct atalk_addr *atalk_find_dev_addr(struct net_device *dev);
extern struct net_device *atrtr_get_dev(struct atalk_addr *sa);
extern int		 aarp_send_ddp(struct net_device *dev,
				       struct sk_buff *skb,
				       struct atalk_addr *sa, void *hwaddr);
extern void		 aarp_device_down(struct net_device *dev);
extern void		 aarp_probe_network(struct atalk_iface *atif);
extern int 		 aarp_proxy_probe_network(struct atalk_iface *atif,
				     struct atalk_addr *sa);
extern void		 aarp_proxy_remove(struct net_device *dev,
					   struct atalk_addr *sa);

extern void		aarp_cleanup_module(void);

extern struct hlist_head atalk_sockets;
extern rwlock_t atalk_sockets_lock;

extern struct atalk_route *atalk_routes;
extern rwlock_t atalk_routes_lock;

extern struct atalk_iface *atalk_interfaces;
extern rwlock_t atalk_interfaces_lock;

extern struct atalk_route atrtr_default;

struct aarp_iter_state {
	int bucket;
	struct aarp_entry **table;
};

extern const struct seq_operations aarp_seq_ops;

extern int sysctl_aarp_expiry_time;
extern int sysctl_aarp_tick_time;
extern int sysctl_aarp_retransmit_limit;
extern int sysctl_aarp_resolve_time;

#ifdef CONFIG_SYSCTL
extern void atalk_register_sysctl(void);
extern void atalk_unregister_sysctl(void);
#else
#define atalk_register_sysctl()		do { } while(0)
#define atalk_unregister_sysctl()	do { } while(0)
#endif

#ifdef CONFIG_PROC_FS
extern int atalk_proc_init(void);
extern void atalk_proc_exit(void);
#else
#define atalk_proc_init()	({ 0; })
#define atalk_proc_exit()	do { } while(0)
#endif /* CONFIG_PROC_FS */

#endif /* __LINUX_ATALK_H__ */