aboutsummaryrefslogtreecommitdiffstats
blob: 8804753805ac554f3b0590b19d43f2509a7aea2c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef BLKTRACE_H
#define BLKTRACE_H

#include <linux/blkdev.h>
#include <linux/relay.h>
#include <linux/compat.h>
#include <uapi/linux/blktrace_api.h>
#include <linux/list.h>

#if defined(CONFIG_BLK_DEV_IO_TRACE)

#include <linux/sysfs.h>

struct blk_trace {
	int trace_state;
	struct rchan *rchan;
	unsigned long __percpu *sequence;
	unsigned char __percpu *msg_data;
	u16 act_mask;
	u64 start_lba;
	u64 end_lba;
	u32 pid;
	u32 dev;
	struct dentry *dir;
	struct dentry *dropped_file;
	struct dentry *msg_file;
	struct list_head running_list;
	atomic_t dropped;
};

struct blkcg;

extern int blk_trace_ioctl(struct block_device *, unsigned, char __user *);
extern void blk_trace_shutdown(struct request_queue *);
extern __printf(3, 4)
void __trace_note_message(struct blk_trace *, struct blkcg *blkcg, const char *fmt, ...);

/**
 * blk_add_trace_msg - Add a (simple) message to the blktrace stream
 * @q:		queue the io is for
 * @fmt:	format to print message in
 * args...	Variable argument list for format
 *
 * Description:
 *     Records a (simple) message onto the blktrace stream.
 *
 *     NOTE: BLK_TN_MAX_MSG characters are output at most.
 *     NOTE: Can not use 'static inline' due to presence of var args...
 *
 **/
#define blk_add_cgroup_trace_msg(q, cg, fmt, ...)			\
	do {								\
		struct blk_trace *bt = (q)->blk_trace;			\
		if (unlikely(bt))					\
			__trace_note_message(bt, cg, fmt, ##__VA_ARGS__);\
	} while (0)
#define blk_add_trace_msg(q, fmt, ...)					\
	blk_add_cgroup_trace_msg(q, NULL, fmt, ##__VA_ARGS__)
#define BLK_TN_MAX_MSG		128

static inline bool blk_trace_note_message_enabled(struct request_queue *q)
{
	struct blk_trace *bt = q->blk_trace;
	if (likely(!bt))
		return false;
	return bt->act_mask & BLK_TC_NOTIFY;
}

extern void blk_add_driver_data(struct request_queue *q, struct request *rq,
				void *data, size_t len);
extern int blk_trace_setup(struct request_queue *q, char *name, dev_t dev,
			   struct block_device *bdev,
			   char __user *arg);
extern int blk_trace_startstop(struct request_queue *q, int start);
extern int blk_trace_remove(struct request_queue *q);
extern void blk_trace_remove_sysfs(struct device *dev);
extern int blk_trace_init_sysfs(struct device *dev);

extern struct attribute_group blk_trace_attr_group;

#else /* !CONFIG_BLK_DEV_IO_TRACE */
# define blk_trace_ioctl(bdev, cmd, arg)		(-ENOTTY)
# define blk_trace_shutdown(q)				do { } while (0)
# define blk_add_driver_data(q, rq, data, len)		do {} while (0)
# define blk_trace_setup(q, name, dev, bdev, arg)	(-ENOTTY)
# define blk_trace_startstop(q, start)			(-ENOTTY)
# define blk_trace_remove(q)				(-ENOTTY)
# define blk_add_trace_msg(q, fmt, ...)			do { } while (0)
# define blk_add_cgroup_trace_msg(q, cg, fmt, ...)	do { } while (0)
# define blk_trace_remove_sysfs(dev)			do { } while (0)
# define blk_trace_note_message_enabled(q)		(false)
static inline int blk_trace_init_sysfs(struct device *dev)
{
	return 0;
}

#endif /* CONFIG_BLK_DEV_IO_TRACE */

#ifdef CONFIG_COMPAT

struct compat_blk_user_trace_setup {
	char name[BLKTRACE_BDEV_SIZE];
	u16 act_mask;
	u32 buf_size;
	u32 buf_nr;
	compat_u64 start_lba;
	compat_u64 end_lba;
	u32 pid;
};
#define BLKTRACESETUP32 _IOWR(0x12, 115, struct compat_blk_user_trace_setup)

#endif

extern void blk_fill_rwbs(char *rwbs, unsigned int op, int bytes);

static inline sector_t blk_rq_trace_sector(struct request *rq)
{
	return blk_rq_is_passthrough(rq) ? 0 : blk_rq_pos(rq);
}

static inline unsigned int blk_rq_trace_nr_sectors(struct request *rq)
{
	return blk_rq_is_passthrough(rq) ? 0 : blk_rq_sectors(rq);
}

#endif