aboutsummaryrefslogtreecommitdiffstats
blob: fea64f2692a052bea9064f19c723295ac3232c73 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
/* SPDX-License-Identifier: GPL-2.0 */
/*
 * console_struct.h
 *
 * Data structure describing single virtual console except for data
 * used by vt.c.
 *
 * Fields marked with [#] must be set by the low-level driver.
 * Fields marked with [!] can be changed by the low-level driver
 * to achieve effects such as fast scrolling by changing the origin.
 */

#ifndef _LINUX_CONSOLE_STRUCT_H
#define _LINUX_CONSOLE_STRUCT_H

#include <linux/wait.h>
#include <linux/vt.h>
#include <linux/workqueue.h>

struct uni_pagedir;
struct uni_screen;

#define NPAR 16

/*
 * Example: vc_data of a console that was scrolled 3 lines down.
 *
 *                              Console buffer
 * vc_screenbuf ---------> +----------------------+-.
 *                         | initializing W       |  \
 *                         | initializing X       |   |
 *                         | initializing Y       |    > scroll-back area
 *                         | initializing Z       |   |
 *                         |                      |  /
 * vc_visible_origin ---> ^+----------------------+-:
 * (changes by scroll)    || Welcome to linux     |  \
 *                        ||                      |   |
 *           vc_rows --->< | login: root          |   |  visible on console
 *                        || password:            |    > (vc_screenbuf_size is
 * vc_origin -----------> ||                      |   |   vc_size_row * vc_rows)
 * (start when no scroll) || Last login: 12:28    |  /
 *                        v+----------------------+-:
 *                         | Have a lot of fun... |  \
 * vc_pos -----------------|--------v             |   > scroll-front area
 *                         | ~ # cat_             |  /
 * vc_scr_end -----------> +----------------------+-:
 * (vc_origin +            |                      |  \ EMPTY, to be filled by
 *  vc_screenbuf_size)     |                      |  / vc_video_erase_char
 *                         +----------------------+-'
 *                         <---- 2 * vc_cols ----->
 *                         <---- vc_size_row ----->
 *
 * Note that every character in the console buffer is accompanied with an
 * attribute in the buffer right after the character. This is not depicted
 * in the figure.
 */
struct vc_data {
	struct tty_port port;			/* Upper level data */

	unsigned short	vc_num;			/* Console number */
	unsigned int	vc_cols;		/* [#] Console size */
	unsigned int	vc_rows;
	unsigned int	vc_size_row;		/* Bytes per row */
	unsigned int	vc_scan_lines;		/* # of scan lines */
	unsigned long	vc_origin;		/* [!] Start of real screen */
	unsigned long	vc_scr_end;		/* [!] End of real screen */
	unsigned long	vc_visible_origin;	/* [!] Top of visible window */
	unsigned int	vc_top, vc_bottom;	/* Scrolling region */
	const struct consw *vc_sw;
	unsigned short	*vc_screenbuf;		/* In-memory character/attribute buffer */
	unsigned int	vc_screenbuf_size;
	unsigned char	vc_mode;		/* KD_TEXT, ... */
	/* attributes for all characters on screen */
	unsigned char	vc_attr;		/* Current attributes */
	unsigned char	vc_def_color;		/* Default colors */
	unsigned char	vc_color;		/* Foreground & background */
	unsigned char	vc_s_color;		/* Saved foreground & background */
	unsigned char	vc_ulcolor;		/* Color for underline mode */
	unsigned char   vc_itcolor;
	unsigned char	vc_halfcolor;		/* Color for half intensity mode */
	/* cursor */
	unsigned int	vc_cursor_type;
	unsigned short	vc_complement_mask;	/* [#] Xor mask for mouse pointer */
	unsigned short	vc_s_complement_mask;	/* Saved mouse pointer mask */
	unsigned int	vc_x, vc_y;		/* Cursor position */
	unsigned int	vc_saved_x, vc_saved_y;
	unsigned long	vc_pos;			/* Cursor address */
	/* fonts */	
	unsigned short	vc_hi_font_mask;	/* [#] Attribute set for upper 256 chars of font or 0 if not supported */
	struct console_font vc_font;		/* Current VC font set */
	unsigned short	vc_video_erase_char;	/* Background erase character */
	/* VT terminal data */
	unsigned int	vc_state;		/* Escape sequence parser state */
	unsigned int	vc_npar,vc_par[NPAR];	/* Parameters of current escape sequence */
	/* data for manual vt switching */
	struct vt_mode	vt_mode;
	struct pid 	*vt_pid;
	int		vt_newvt;
	wait_queue_head_t paste_wait;
	/* mode flags */
	unsigned int	vc_charset	: 1;	/* Character set G0 / G1 */
	unsigned int	vc_s_charset	: 1;	/* Saved character set */
	unsigned int	vc_disp_ctrl	: 1;	/* Display chars < 32? */
	unsigned int	vc_toggle_meta	: 1;	/* Toggle high bit? */
	unsigned int	vc_decscnm	: 1;	/* Screen Mode */
	unsigned int	vc_decom	: 1;	/* Origin Mode */
	unsigned int	vc_decawm	: 1;	/* Autowrap Mode */
	unsigned int	vc_deccm	: 1;	/* Cursor Visible */
	unsigned int	vc_decim	: 1;	/* Insert Mode */
	/* attribute flags */
	unsigned int	vc_intensity	: 2;	/* 0=half-bright, 1=normal, 2=bold */
	unsigned int    vc_italic:1;
	unsigned int	vc_underline	: 1;
	unsigned int	vc_blink	: 1;
	unsigned int	vc_reverse	: 1;
	unsigned int	vc_s_intensity	: 2;	/* saved rendition */
	unsigned int    vc_s_italic:1;
	unsigned int	vc_s_underline	: 1;
	unsigned int	vc_s_blink	: 1;
	unsigned int	vc_s_reverse	: 1;
	/* misc */
	unsigned int	vc_ques		: 1;
	unsigned int	vc_need_wrap	: 1;
	unsigned int	vc_can_do_color	: 1;
	unsigned int	vc_report_mouse : 2;
	unsigned char	vc_utf		: 1;	/* Unicode UTF-8 encoding */
	unsigned char	vc_utf_count;
		 int	vc_utf_char;
	unsigned int	vc_tab_stop[8];		/* Tab stops. 256 columns. */
	unsigned char   vc_palette[16*3];       /* Colour palette for VGA+ */
	unsigned short * vc_translate;
	unsigned char 	vc_G0_charset;
	unsigned char 	vc_G1_charset;
	unsigned char 	vc_saved_G0;
	unsigned char 	vc_saved_G1;
	unsigned int    vc_resize_user;         /* resize request from user */
	unsigned int	vc_bell_pitch;		/* Console bell pitch */
	unsigned int	vc_bell_duration;	/* Console bell duration */
	unsigned short	vc_cur_blink_ms;	/* Cursor blink duration */
	struct vc_data **vc_display_fg;		/* [!] Ptr to var holding fg console for this display */
	struct uni_pagedir *vc_uni_pagedir;
	struct uni_pagedir **vc_uni_pagedir_loc; /* [!] Location of uni_pagedir variable for this console */
	struct uni_screen *vc_uni_screen;	/* unicode screen content */
	bool vc_panic_force_write; /* when oops/panic this VC can accept forced output/blanking */
	/* additional information is in vt_kern.h */
};

struct vc {
	struct vc_data *d;
	struct work_struct SAK_work;

	/* might add  scrmem, kbd  at some time,
	   to have everything in one place - the disadvantage
	   would be that vc_cons etc can no longer be static */
};

extern struct vc vc_cons [MAX_NR_CONSOLES];
extern void vc_SAK(struct work_struct *work);

#define CUR_DEF		0
#define CUR_NONE	1
#define CUR_UNDERLINE	2
#define CUR_LOWER_THIRD	3
#define CUR_LOWER_HALF	4
#define CUR_TWO_THIRDS	5
#define CUR_BLOCK	6
#define CUR_HWMASK	0x0f
#define CUR_SWMASK	0xfff0

#define CUR_DEFAULT CUR_UNDERLINE

static inline bool con_is_visible(const struct vc_data *vc)
{
	return *vc->vc_display_fg == vc;
}

#endif /* _LINUX_CONSOLE_STRUCT_H */