aboutsummaryrefslogtreecommitdiffstats
blob: 60cef8227534077aedcee9bdc39cf163bb325e59 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
/*
 * include/linux/fsl_devices.h
 *
 * Definitions for any platform device related flags or structures for
 * Freescale processor devices
 *
 * Maintainer: Kumar Gala <galak@kernel.crashing.org>
 *
 * Copyright 2004,2012 Freescale Semiconductor, Inc
 *
 * This program is free software; you can redistribute  it and/or modify it
 * under  the terms of  the GNU General  Public License as published by the
 * Free Software Foundation;  either version 2 of the  License, or (at your
 * option) any later version.
 */

#ifndef _FSL_DEVICE_H_
#define _FSL_DEVICE_H_

#define FSL_UTMI_PHY_DLY	10	/*As per P1010RM, delay for UTMI
				PHY CLK to become stable - 10ms*/
#define FSL_USB_PHY_CLK_TIMEOUT	10000	/* uSec */

#include <linux/types.h>

/*
 * Some conventions on how we handle peripherals on Freescale chips
 *
 * unique device: a platform_device entry in fsl_plat_devs[] plus
 * associated device information in its platform_data structure.
 *
 * A chip is described by a set of unique devices.
 *
 * Each sub-arch has its own master list of unique devices and
 * enumerates them by enum fsl_devices in a sub-arch specific header
 *
 * The platform data structure is broken into two parts.  The
 * first is device specific information that help identify any
 * unique features of a peripheral.  The second is any
 * information that may be defined by the board or how the device
 * is connected externally of the chip.
 *
 * naming conventions:
 * - platform data structures: <driver>_platform_data
 * - platform data device flags: FSL_<driver>_DEV_<FLAG>
 * - platform data board flags: FSL_<driver>_BRD_<FLAG>
 *
 */

enum fsl_usb2_controller_ver {
	FSL_USB_VER_NONE = -1,
	FSL_USB_VER_OLD = 0,
	FSL_USB_VER_1_6 = 1,
	FSL_USB_VER_2_2 = 2,
	FSL_USB_VER_2_4 = 3,
	FSL_USB_VER_2_5 = 4,
};

enum fsl_usb2_operating_modes {
	FSL_USB2_MPH_HOST,
	FSL_USB2_DR_HOST,
	FSL_USB2_DR_DEVICE,
	FSL_USB2_DR_OTG,
};

enum fsl_usb2_phy_modes {
	FSL_USB2_PHY_NONE,
	FSL_USB2_PHY_ULPI,
	FSL_USB2_PHY_UTMI,
	FSL_USB2_PHY_UTMI_WIDE,
	FSL_USB2_PHY_SERIAL,
	FSL_USB2_PHY_UTMI_DUAL,
};

struct clk;
struct platform_device;

struct fsl_usb2_platform_data {
	/* board specific information */
	enum fsl_usb2_controller_ver	controller_ver;
	enum fsl_usb2_operating_modes	operating_mode;
	enum fsl_usb2_phy_modes		phy_mode;
	unsigned int			port_enables;
	unsigned int			workaround;

	int		(*init)(struct platform_device *);
	void		(*exit)(struct platform_device *);
	void __iomem	*regs;		/* ioremap'd register base */
	struct clk	*clk;
	unsigned	power_budget;	/* hcd->power_budget */
	unsigned	big_endian_mmio:1;
	unsigned	big_endian_desc:1;
	unsigned	es:1;		/* need USBMODE:ES */
	unsigned	le_setup_buf:1;
	unsigned	have_sysif_regs:1;
	unsigned	invert_drvvbus:1;
	unsigned	invert_pwr_fault:1;

	unsigned	suspended:1;
	unsigned	already_suspended:1;
	unsigned        has_fsl_erratum_a007792:1;
	unsigned        has_fsl_erratum_a005275:1;
	unsigned	has_fsl_erratum_a005697:1;
	unsigned        check_phy_clk_valid:1;

	/* register save area for suspend/resume */
	u32		pm_command;
	u32		pm_status;
	u32		pm_intr_enable;
	u32		pm_frame_index;
	u32		pm_segment;
	u32		pm_frame_list;
	u32		pm_async_next;
	u32		pm_configured_flag;
	u32		pm_portsc;
	u32		pm_usbgenctrl;
};

/* Flags in fsl_usb2_mph_platform_data */
#define FSL_USB2_PORT0_ENABLED	0x00000001
#define FSL_USB2_PORT1_ENABLED	0x00000002

#define FLS_USB2_WORKAROUND_ENGCM09152	(1 << 0)

struct spi_device;

struct fsl_spi_platform_data {
	u32 	initial_spmode;	/* initial SPMODE value */
	s16	bus_num;
	unsigned int flags;
#define SPI_QE_CPU_MODE		(1 << 0) /* QE CPU ("PIO") mode */
#define SPI_CPM_MODE		(1 << 1) /* CPM/QE ("DMA") mode */
#define SPI_CPM1		(1 << 2) /* SPI unit is in CPM1 block */
#define SPI_CPM2		(1 << 3) /* SPI unit is in CPM2 block */
#define SPI_QE			(1 << 4) /* SPI unit is in QE block */
	/* board specific information */
	u16	max_chipselect;
	void	(*cs_control)(struct spi_device *spi, bool on);
	u32	sysclk;
};

struct mpc8xx_pcmcia_ops {
	void(*hw_ctrl)(int slot, int enable);
	int(*voltage_set)(int slot, int vcc, int vpp);
};

/* Returns non-zero if the current suspend operation would
 * lead to a deep sleep (i.e. power removed from the core,
 * instead of just the clock).
 */
#if defined(CONFIG_PPC_83xx) && defined(CONFIG_SUSPEND)
int fsl_deep_sleep(void);
#else
static inline int fsl_deep_sleep(void) { return 0; }
#endif

#endif /* _FSL_DEVICE_H_ */