aboutsummaryrefslogtreecommitdiffstats
blob: da0ebaec25f0a1648d36e5edaf7fe5e9c0d5493b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
/* SPDX-License-Identifier: GPL-2.0 */
/*
 * ioport.h	Definitions of routines for detecting, reserving and
 *		allocating system resources.
 *
 * Authors:	Linus Torvalds
 */

#ifndef _LINUX_IOPORT_H
#define _LINUX_IOPORT_H

#ifndef __ASSEMBLY__
#include <linux/compiler.h>
#include <linux/types.h>
/*
 * Resources are tree-like, allowing
 * nesting etc..
 */
struct resource {
	resource_size_t start;
	resource_size_t end;
	const char *name;
	unsigned long flags;
	unsigned long desc;
	struct resource *parent, *sibling, *child;
};

/*
 * IO resources have these defined flags.
 *
 * PCI devices expose these flags to userspace in the "resource" sysfs file,
 * so don't move them.
 */
#define IORESOURCE_BITS		0x000000ff	/* Bus-specific bits */

#define IORESOURCE_TYPE_BITS	0x00001f00	/* Resource type */
#define IORESOURCE_IO		0x00000100	/* PCI/ISA I/O ports */
#define IORESOURCE_MEM		0x00000200
#define IORESOURCE_REG		0x00000300	/* Register offsets */
#define IORESOURCE_IRQ		0x00000400
#define IORESOURCE_DMA		0x00000800
#define IORESOURCE_BUS		0x00001000

#define IORESOURCE_PREFETCH	0x00002000	/* No side effects */
#define IORESOURCE_READONLY	0x00004000
#define IORESOURCE_CACHEABLE	0x00008000
#define IORESOURCE_RANGELENGTH	0x00010000
#define IORESOURCE_SHADOWABLE	0x00020000

#define IORESOURCE_SIZEALIGN	0x00040000	/* size indicates alignment */
#define IORESOURCE_STARTALIGN	0x00080000	/* start field is alignment */

#define IORESOURCE_MEM_64	0x00100000
#define IORESOURCE_WINDOW	0x00200000	/* forwarded by bridge */
#define IORESOURCE_MUXED	0x00400000	/* Resource is software muxed */

#define IORESOURCE_EXT_TYPE_BITS 0x01000000	/* Resource extended types */
#define IORESOURCE_SYSRAM	0x01000000	/* System RAM (modifier) */

#define IORESOURCE_EXCLUSIVE	0x08000000	/* Userland may not map this resource */

#define IORESOURCE_DISABLED	0x10000000
#define IORESOURCE_UNSET	0x20000000	/* No address assigned yet */
#define IORESOURCE_AUTO		0x40000000
#define IORESOURCE_BUSY		0x80000000	/* Driver has marked this resource busy */

/* I/O resource extended types */
#define IORESOURCE_SYSTEM_RAM		(IORESOURCE_MEM|IORESOURCE_SYSRAM)

/* PnP IRQ specific bits (IORESOURCE_BITS) */
#define IORESOURCE_IRQ_HIGHEDGE		(1<<0)
#define IORESOURCE_IRQ_LOWEDGE		(1<<1)
#define IORESOURCE_IRQ_HIGHLEVEL	(1<<2)
#define IORESOURCE_IRQ_LOWLEVEL		(1<<3)
#define IORESOURCE_IRQ_SHAREABLE	(1<<4)
#define IORESOURCE_IRQ_OPTIONAL 	(1<<5)

/* PnP DMA specific bits (IORESOURCE_BITS) */
#define IORESOURCE_DMA_TYPE_MASK	(3<<0)
#define IORESOURCE_DMA_8BIT		(0<<0)
#define IORESOURCE_DMA_8AND16BIT	(1<<0)
#define IORESOURCE_DMA_16BIT		(2<<0)

#define IORESOURCE_DMA_MASTER		(1<<2)
#define IORESOURCE_DMA_BYTE		(1<<3)
#define IORESOURCE_DMA_WORD		(1<<4)

#define IORESOURCE_DMA_SPEED_MASK	(3<<6)
#define IORESOURCE_DMA_COMPATIBLE	(0<<6)
#define IORESOURCE_DMA_TYPEA		(1<<6)
#define IORESOURCE_DMA_TYPEB		(2<<6)
#define IORESOURCE_DMA_TYPEF		(3<<6)

/* PnP memory I/O specific bits (IORESOURCE_BITS) */
#define IORESOURCE_MEM_WRITEABLE	(1<<0)	/* dup: IORESOURCE_READONLY */
#define IORESOURCE_MEM_CACHEABLE	(1<<1)	/* dup: IORESOURCE_CACHEABLE */
#define IORESOURCE_MEM_RANGELENGTH	(1<<2)	/* dup: IORESOURCE_RANGELENGTH */
#define IORESOURCE_MEM_TYPE_MASK	(3<<3)
#define IORESOURCE_MEM_8BIT		(0<<3)
#define IORESOURCE_MEM_16BIT		(1<<3)
#define IORESOURCE_MEM_8AND16BIT	(2<<3)
#define IORESOURCE_MEM_32BIT		(3<<3)
#define IORESOURCE_MEM_SHADOWABLE	(1<<5)	/* dup: IORESOURCE_SHADOWABLE */
#define IORESOURCE_MEM_EXPANSIONROM	(1<<6)

/* PnP I/O specific bits (IORESOURCE_BITS) */
#define IORESOURCE_IO_16BIT_ADDR	(1<<0)
#define IORESOURCE_IO_FIXED		(1<<1)
#define IORESOURCE_IO_SPARSE		(1<<2)

/* PCI ROM control bits (IORESOURCE_BITS) */
#define IORESOURCE_ROM_ENABLE		(1<<0)	/* ROM is enabled, same as PCI_ROM_ADDRESS_ENABLE */
#define IORESOURCE_ROM_SHADOW		(1<<1)	/* Use RAM image, not ROM BAR */

/* PCI control bits.  Shares IORESOURCE_BITS with above PCI ROM.  */
#define IORESOURCE_PCI_FIXED		(1<<4)	/* Do not move resource */
#define IORESOURCE_PCI_EA_BEI		(1<<5)	/* BAR Equivalent Indicator */

/*
 * I/O Resource Descriptors
 *
 * Descriptors are used by walk_iomem_res_desc() and region_intersects()
 * for searching a specific resource range in the iomem table.  Assign
 * a new descriptor when a resource range supports the search interfaces.
 * Otherwise, resource.desc must be set to IORES_DESC_NONE (0).
 */
enum {
	IORES_DESC_NONE				= 0,
	IORES_DESC_CRASH_KERNEL			= 1,
	IORES_DESC_ACPI_TABLES			= 2,
	IORES_DESC_ACPI_NV_STORAGE		= 3,
	IORES_DESC_PERSISTENT_MEMORY		= 4,
	IORES_DESC_PERSISTENT_MEMORY_LEGACY	= 5,
	IORES_DESC_DEVICE_PRIVATE_MEMORY	= 6,
	IORES_DESC_DEVICE_PUBLIC_MEMORY		= 7,
};

/* helpers to define resources */
#define DEFINE_RES_NAMED(_start, _size, _name, _flags)			\
	{								\
		.start = (_start),					\
		.end = (_start) + (_size) - 1,				\
		.name = (_name),					\
		.flags = (_flags),					\
		.desc = IORES_DESC_NONE,				\
	}

#define DEFINE_RES_IO_NAMED(_start, _size, _name)			\
	DEFINE_RES_NAMED((_start), (_size), (_name), IORESOURCE_IO)
#define DEFINE_RES_IO(_start, _size)					\
	DEFINE_RES_IO_NAMED((_start), (_size), NULL)

#define DEFINE_RES_MEM_NAMED(_start, _size, _name)			\
	DEFINE_RES_NAMED((_start), (_size), (_name), IORESOURCE_MEM)
#define DEFINE_RES_MEM(_start, _size)					\
	DEFINE_RES_MEM_NAMED((_start), (_size), NULL)

#define DEFINE_RES_IRQ_NAMED(_irq, _name)				\
	DEFINE_RES_NAMED((_irq), 1, (_name), IORESOURCE_IRQ)
#define DEFINE_RES_IRQ(_irq)						\
	DEFINE_RES_IRQ_NAMED((_irq), NULL)

#define DEFINE_RES_DMA_NAMED(_dma, _name)				\
	DEFINE_RES_NAMED((_dma), 1, (_name), IORESOURCE_DMA)
#define DEFINE_RES_DMA(_dma)						\
	DEFINE_RES_DMA_NAMED((_dma), NULL)

/* PC/ISA/whatever - the normal PC address spaces: IO and memory */
extern struct resource ioport_resource;
extern struct resource iomem_resource;

extern struct resource *request_resource_conflict(struct resource *root, struct resource *new);
extern int request_resource(struct resource *root, struct resource *new);
extern int release_resource(struct resource *new);
void release_child_resources(struct resource *new);
extern void reserve_region_with_split(struct resource *root,
			     resource_size_t start, resource_size_t end,
			     const char *name);
extern struct resource *insert_resource_conflict(struct resource *parent, struct resource *new);
extern int insert_resource(struct resource *parent, struct resource *new);
extern void insert_resource_expand_to_fit(struct resource *root, struct resource *new);
extern int remove_resource(struct resource *old);
extern void arch_remove_reservations(struct resource *avail);
extern int allocate_resource(struct resource *root, struct resource *new,
			     resource_size_t size, resource_size_t min,
			     resource_size_t max, resource_size_t align,
			     resource_size_t (*alignf)(void *,
						       const struct resource *,
						       resource_size_t,
						       resource_size_t),
			     void *alignf_data);
struct resource *lookup_resource(struct resource *root, resource_size_t start);
int adjust_resource(struct resource *res, resource_size_t start,
		    resource_size_t size);
resource_size_t resource_alignment(struct resource *res);
static inline resource_size_t resource_size(const struct resource *res)
{
	return res->end - res->start + 1;
}
static inline unsigned long resource_type(const struct resource *res)
{
	return res->flags & IORESOURCE_TYPE_BITS;
}
static inline unsigned long resource_ext_type(const struct resource *res)
{
	return res->flags & IORESOURCE_EXT_TYPE_BITS;
}
/* True iff r1 completely contains r2 */
static inline bool resource_contains(struct resource *r1, struct resource *r2)
{
	if (resource_type(r1) != resource_type(r2))
		return false;
	if (r1->flags & IORESOURCE_UNSET || r2->flags & IORESOURCE_UNSET)
		return false;
	return r1->start <= r2->start && r1->end >= r2->end;
}


/* Convenience shorthand with allocation */
#define request_region(start,n,name)		__request_region(&ioport_resource, (start), (n), (name), 0)
#define request_muxed_region(start,n,name)	__request_region(&ioport_resource, (start), (n), (name), IORESOURCE_MUXED)
#define __request_mem_region(start,n,name, excl) __request_region(&iomem_resource, (start), (n), (name), excl)
#define request_mem_region(start,n,name) __request_region(&iomem_resource, (start), (n), (name), 0)
#define request_mem_region_exclusive(start,n,name) \
	__request_region(&iomem_resource, (start), (n), (name), IORESOURCE_EXCLUSIVE)
#define rename_region(region, newname) do { (region)->name = (newname); } while (0)

extern struct resource * __request_region(struct resource *,
					resource_size_t start,
					resource_size_t n,
					const char *name, int flags);

/* Compatibility cruft */
#define release_region(start,n)	__release_region(&ioport_resource, (start), (n))
#define release_mem_region(start,n)	__release_region(&iomem_resource, (start), (n))

extern void __release_region(struct resource *, resource_size_t,
				resource_size_t);
#ifdef CONFIG_MEMORY_HOTREMOVE
extern int release_mem_region_adjustable(struct resource *, resource_size_t,
				resource_size_t);
#endif

/* Wrappers for managed devices */
struct device;

extern int devm_request_resource(struct device *dev, struct resource *root,
				 struct resource *new);
extern void devm_release_resource(struct device *dev, struct resource *new);

#define devm_request_region(dev,start,n,name) \
	__devm_request_region(dev, &ioport_resource, (start), (n), (name))
#define devm_request_mem_region(dev,start,n,name) \
	__devm_request_region(dev, &iomem_resource, (start), (n), (name))

extern struct resource * __devm_request_region(struct device *dev,
				struct resource *parent, resource_size_t start,
				resource_size_t n, const char *name);

#define devm_release_region(dev, start, n) \
	__devm_release_region(dev, &ioport_resource, (start), (n))
#define devm_release_mem_region(dev, start, n) \
	__devm_release_region(dev, &iomem_resource, (start), (n))

extern void __devm_release_region(struct device *dev, struct resource *parent,
				  resource_size_t start, resource_size_t n);
extern int iomem_map_sanity_check(resource_size_t addr, unsigned long size);
extern bool iomem_is_exclusive(u64 addr);

extern int
walk_system_ram_range(unsigned long start_pfn, unsigned long nr_pages,
		void *arg, int (*func)(unsigned long, unsigned long, void *));
extern int
walk_mem_res(u64 start, u64 end, void *arg,
	     int (*func)(struct resource *, void *));
extern int
walk_system_ram_res(u64 start, u64 end, void *arg,
		    int (*func)(struct resource *, void *));
extern int
walk_iomem_res_desc(unsigned long desc, unsigned long flags, u64 start, u64 end,
		    void *arg, int (*func)(struct resource *, void *));

/* True if any part of r1 overlaps r2 */
static inline bool resource_overlaps(struct resource *r1, struct resource *r2)
{
       return (r1->start <= r2->end && r1->end >= r2->start);
}


#endif /* __ASSEMBLY__ */
#endif	/* _LINUX_IOPORT_H */