aboutsummaryrefslogtreecommitdiffstats
blob: 7ee2bb43b251a890aae37c56d0ee8edde7012ac5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef _LINUX_KERNEL_STAT_H
#define _LINUX_KERNEL_STAT_H

#include <linux/smp.h>
#include <linux/threads.h>
#include <linux/percpu.h>
#include <linux/cpumask.h>
#include <linux/interrupt.h>
#include <linux/sched.h>
#include <linux/vtime.h>
#include <asm/irq.h>

/*
 * 'kernel_stat.h' contains the definitions needed for doing
 * some kernel statistics (CPU usage, context switches ...),
 * used by rstatd/perfmeter
 */

enum cpu_usage_stat {
	CPUTIME_USER,
	CPUTIME_NICE,
	CPUTIME_SYSTEM,
	CPUTIME_SOFTIRQ,
	CPUTIME_IRQ,
	CPUTIME_IDLE,
	CPUTIME_IOWAIT,
	CPUTIME_STEAL,
	CPUTIME_GUEST,
	CPUTIME_GUEST_NICE,
	NR_STATS,
};

struct kernel_cpustat {
	u64 cpustat[NR_STATS];
};

struct kernel_stat {
	unsigned long irqs_sum;
	unsigned int softirqs[NR_SOFTIRQS];
};

DECLARE_PER_CPU(struct kernel_stat, kstat);
DECLARE_PER_CPU(struct kernel_cpustat, kernel_cpustat);

/* Must have preemption disabled for this to be meaningful. */
#define kstat_this_cpu this_cpu_ptr(&kstat)
#define kcpustat_this_cpu this_cpu_ptr(&kernel_cpustat)
#define kstat_cpu(cpu) per_cpu(kstat, cpu)
#define kcpustat_cpu(cpu) per_cpu(kernel_cpustat, cpu)

extern unsigned long long nr_context_switches(void);

extern unsigned int kstat_irqs_cpu(unsigned int irq, int cpu);
extern void kstat_incr_irq_this_cpu(unsigned int irq);

static inline void kstat_incr_softirqs_this_cpu(unsigned int irq)
{
	__this_cpu_inc(kstat.softirqs[irq]);
}

static inline unsigned int kstat_softirqs_cpu(unsigned int irq, int cpu)
{
       return kstat_cpu(cpu).softirqs[irq];
}

/*
 * Number of interrupts per specific IRQ source, since bootup
 */
extern unsigned int kstat_irqs(unsigned int irq);
extern unsigned int kstat_irqs_usr(unsigned int irq);

/*
 * Number of interrupts per cpu, since bootup
 */
static inline unsigned int kstat_cpu_irqs_sum(unsigned int cpu)
{
	return kstat_cpu(cpu).irqs_sum;
}

extern void account_user_time(struct task_struct *, u64);
extern void account_guest_time(struct task_struct *, u64);
extern void account_system_time(struct task_struct *, int, u64);
extern void account_system_index_time(struct task_struct *, u64,
				      enum cpu_usage_stat);
extern void account_steal_time(u64);
extern void account_idle_time(u64);

#ifdef CONFIG_VIRT_CPU_ACCOUNTING_NATIVE
static inline void account_process_tick(struct task_struct *tsk, int user)
{
	vtime_flush(tsk);
}
#else
extern void account_process_tick(struct task_struct *, int user);
#endif

extern void account_idle_ticks(unsigned long ticks);

#endif /* _LINUX_KERNEL_STAT_H */