aboutsummaryrefslogtreecommitdiffstats
blob: 8dddfb151f004bb4adf402dcedde3a3f4454b7f0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef __LINUX_NETFILTER_CORE_H_
#define __LINUX_NETFILTER_CORE_H_

#include <uapi/linux/netfilter.h>

/* in/out/forward only */
#define NF_ARP_NUMHOOKS 3

/* max hook is NF_DN_ROUTE (6), also see uapi/linux/netfilter_decnet.h */
#define NF_DN_NUMHOOKS 7

#if IS_ENABLED(CONFIG_DECNET)
/* Largest hook number + 1, see uapi/linux/netfilter_decnet.h */
#define NF_MAX_HOOKS	NF_DN_NUMHOOKS
#else
#define NF_MAX_HOOKS	NF_INET_NUMHOOKS
#endif

#endif