aboutsummaryrefslogtreecommitdiffstats
blob: 67ccdb0e160677158b47d9350b6326ff62a6bb27 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
/*
 * OMAP GPMC Platform data
 *
 * Copyright (C) 2014 Texas Instruments, Inc. - http://www.ti.com
 *	Roger Quadros <rogerq@ti.com>
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms and conditions of the GNU General Public License,
 * version 2, as published by the Free Software Foundation.
 */

#ifndef _GPMC_OMAP_H_
#define _GPMC_OMAP_H_

/* Maximum Number of Chip Selects */
#define GPMC_CS_NUM		8

/* bool type time settings */
struct gpmc_bool_timings {
	bool cycle2cyclediffcsen;
	bool cycle2cyclesamecsen;
	bool we_extra_delay;
	bool oe_extra_delay;
	bool adv_extra_delay;
	bool cs_extra_delay;
	bool time_para_granularity;
};

/*
 * Note that all values in this struct are in nanoseconds except sync_clk
 * (which is in picoseconds), while the register values are in gpmc_fck cycles.
 */
struct gpmc_timings {
	/* Minimum clock period for synchronous mode (in picoseconds) */
	u32 sync_clk;

	/* Chip-select signal timings corresponding to GPMC_CS_CONFIG2 */
	u32 cs_on;		/* Assertion time */
	u32 cs_rd_off;		/* Read deassertion time */
	u32 cs_wr_off;		/* Write deassertion time */

	/* ADV signal timings corresponding to GPMC_CONFIG3 */
	u32 adv_on;		/* Assertion time */
	u32 adv_rd_off;		/* Read deassertion time */
	u32 adv_wr_off;		/* Write deassertion time */
	u32 adv_aad_mux_on;	/* ADV assertion time for AAD */
	u32 adv_aad_mux_rd_off;	/* ADV read deassertion time for AAD */
	u32 adv_aad_mux_wr_off;	/* ADV write deassertion time for AAD */

	/* WE signals timings corresponding to GPMC_CONFIG4 */
	u32 we_on;		/* WE assertion time */
	u32 we_off;		/* WE deassertion time */

	/* OE signals timings corresponding to GPMC_CONFIG4 */
	u32 oe_on;		/* OE assertion time */
	u32 oe_off;		/* OE deassertion time */
	u32 oe_aad_mux_on;	/* OE assertion time for AAD */
	u32 oe_aad_mux_off;	/* OE deassertion time for AAD */

	/* Access time and cycle time timings corresponding to GPMC_CONFIG5 */
	u32 page_burst_access;	/* Multiple access word delay */
	u32 access;		/* Start-cycle to first data valid delay */
	u32 rd_cycle;		/* Total read cycle time */
	u32 wr_cycle;		/* Total write cycle time */

	u32 bus_turnaround;
	u32 cycle2cycle_delay;

	u32 wait_monitoring;
	u32 clk_activation;

	/* The following are only on OMAP3430 */
	u32 wr_access;		/* WRACCESSTIME */
	u32 wr_data_mux_bus;	/* WRDATAONADMUXBUS */

	struct gpmc_bool_timings bool_timings;
};

/* Device timings in picoseconds */
struct gpmc_device_timings {
	u32 t_ceasu;	/* address setup to CS valid */
	u32 t_avdasu;	/* address setup to ADV valid */
	/* XXX: try to combine t_avdp_r & t_avdp_w. Issue is
	 * of tusb using these timings even for sync whilst
	 * ideally for adv_rd/(wr)_off it should have considered
	 * t_avdh instead. This indirectly necessitates r/w
	 * variations of t_avdp as it is possible to have one
	 * sync & other async
	 */
	u32 t_avdp_r;	/* ADV low time (what about t_cer ?) */
	u32 t_avdp_w;
	u32 t_aavdh;	/* address hold time */
	u32 t_oeasu;	/* address setup to OE valid */
	u32 t_aa;	/* access time from ADV assertion */
	u32 t_iaa;	/* initial access time */
	u32 t_oe;	/* access time from OE assertion */
	u32 t_ce;	/* access time from CS asertion */
	u32 t_rd_cycle;	/* read cycle time */
	u32 t_cez_r;	/* read CS deassertion to high Z */
	u32 t_cez_w;	/* write CS deassertion to high Z */
	u32 t_oez;	/* OE deassertion to high Z */
	u32 t_weasu;	/* address setup to WE valid */
	u32 t_wpl;	/* write assertion time */
	u32 t_wph;	/* write deassertion time */
	u32 t_wr_cycle;	/* write cycle time */

	u32 clk;
	u32 t_bacc;	/* burst access valid clock to output delay */
	u32 t_ces;	/* CS setup time to clk */
	u32 t_avds;	/* ADV setup time to clk */
	u32 t_avdh;	/* ADV hold time from clk */
	u32 t_ach;	/* address hold time from clk */
	u32 t_rdyo;	/* clk to ready valid */

	u32 t_ce_rdyz;	/* XXX: description ?, or use t_cez instead */
	u32 t_ce_avd;	/* CS on to ADV on delay */

	/* XXX: check the possibility of combining
	 * cyc_aavhd_oe & cyc_aavdh_we
	 */
	u8 cyc_aavdh_oe;/* read address hold time in cycles */
	u8 cyc_aavdh_we;/* write address hold time in cycles */
	u8 cyc_oe;	/* access time from OE assertion in cycles */
	u8 cyc_wpl;	/* write deassertion time in cycles */
	u32 cyc_iaa;	/* initial access time in cycles */

	/* extra delays */
	bool ce_xdelay;
	bool avd_xdelay;
	bool oe_xdelay;
	bool we_xdelay;
};

#define GPMC_BURST_4			4	/* 4 word burst */
#define GPMC_BURST_8			8	/* 8 word burst */
#define GPMC_BURST_16			16	/* 16 word burst */
#define GPMC_DEVWIDTH_8BIT		1	/* 8-bit device width */
#define GPMC_DEVWIDTH_16BIT		2	/* 16-bit device width */
#define GPMC_MUX_AAD			1	/* Addr-Addr-Data multiplex */
#define GPMC_MUX_AD			2	/* Addr-Data multiplex */

struct gpmc_settings {
	bool burst_wrap;	/* enables wrap bursting */
	bool burst_read;	/* enables read page/burst mode */
	bool burst_write;	/* enables write page/burst mode */
	bool device_nand;	/* device is NAND */
	bool sync_read;		/* enables synchronous reads */
	bool sync_write;	/* enables synchronous writes */
	bool wait_on_read;	/* monitor wait on reads */
	bool wait_on_write;	/* monitor wait on writes */
	u32 burst_len;		/* page/burst length */
	u32 device_width;	/* device bus width (8 or 16 bit) */
	u32 mux_add_data;	/* multiplex address & data */
	u32 wait_pin;		/* wait-pin to be used */
};

/* Data for each chip select */
struct gpmc_omap_cs_data {
	bool valid;			/* data is valid */
	bool is_nand;			/* device within this CS is NAND */
	struct gpmc_settings *settings;
	struct gpmc_device_timings *device_timings;
	struct gpmc_timings *gpmc_timings;
	struct platform_device *pdev;	/* device within this CS region */
	unsigned int pdata_size;
};

struct gpmc_omap_platform_data {
	struct gpmc_omap_cs_data cs[GPMC_CS_NUM];
};

#endif /* _GPMC_OMAP_H */