aboutsummaryrefslogtreecommitdiffstats
blob: 113d6b12f6507e765cd7eb2cc805d1c09f8b50ff (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
/*
 * i2c-ocores.h - definitions for the i2c-ocores interface
 *
 * Peter Korsgaard <peter@korsgaard.com>
 *
 * This file is licensed under the terms of the GNU General Public License
 * version 2.  This program is licensed "as is" without any warranty of any
 * kind, whether express or implied.
 */

#ifndef _LINUX_I2C_OCORES_H
#define _LINUX_I2C_OCORES_H

struct ocores_i2c_platform_data {
	u32 reg_shift; /* register offset shift value */
	u32 reg_io_width; /* register io read/write width */
	u32 clock_khz; /* input clock in kHz */
	bool big_endian; /* registers are big endian */
	u8 num_devices; /* number of devices in the devices list */
	struct i2c_board_info const *devices; /* devices connected to the bus */
};

#endif /* _LINUX_I2C_OCORES_H */