aboutsummaryrefslogtreecommitdiffstats
blob: 87a8bed3b6cbe1d39297e8a56727361bbfc4f020 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
/* SPDX-License-Identifier: GPL-2.0 */
/*
 *  Board-specific MMC configuration
 */

#ifndef _DAVINCI_MMC_H
#define _DAVINCI_MMC_H

#include <linux/types.h>
#include <linux/mmc/host.h>

struct davinci_mmc_config {
	/* get_cd()/get_wp() may sleep */
	int	(*get_cd)(int module);
	int	(*get_ro)(int module);

	void	(*set_power)(int module, bool on);

	/* wires == 0 is equivalent to wires == 4 (4-bit parallel) */
	u8	wires;

	u32     max_freq;

	/* any additional host capabilities: OR'd in to mmc->f_caps */
	u32     caps;

	/* Number of sg segments */
	u8	nr_sg;
};
void davinci_setup_mmc(int module, struct davinci_mmc_config *config);

enum {
	MMC_CTLR_VERSION_1 = 0,	/* DM644x and DM355 */
	MMC_CTLR_VERSION_2,	/* DA830 */
};

#endif