aboutsummaryrefslogtreecommitdiffstats
blob: 5be4d5def427a9b97a39dff2473ca76f12f5f976 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
/*
 * OMAP Voltage Management Routines
 *
 * Copyright (C) 2011, Texas Instruments, Inc.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#ifndef __ARCH_ARM_OMAP_VOLTAGE_H
#define __ARCH_ARM_OMAP_VOLTAGE_H

/**
 * struct omap_volt_data - Omap voltage specific data.
 * @voltage_nominal:	The possible voltage value in uV
 * @sr_efuse_offs:	The offset of the efuse register(from system
 *			control module base address) from where to read
 *			the n-target value for the smartreflex module.
 * @sr_errminlimit:	Error min limit value for smartreflex. This value
 *			differs at differnet opp and thus is linked
 *			with voltage.
 * @vp_errorgain:	Error gain value for the voltage processor. This
 *			field also differs according to the voltage/opp.
 */
struct omap_volt_data {
	u32	volt_nominal;
	u32	sr_efuse_offs;
	u8	sr_errminlimit;
	u8	vp_errgain;
};
struct voltagedomain;

struct voltagedomain *voltdm_lookup(const char *name);
int voltdm_scale(struct voltagedomain *voltdm, unsigned long target_volt);
unsigned long voltdm_get_voltage(struct voltagedomain *voltdm);
struct omap_volt_data *omap_voltage_get_voltdata(struct voltagedomain *voltdm,
		unsigned long volt);
#endif