aboutsummaryrefslogtreecommitdiffstats
blob: cf3eccfe1543621cc3d91fec644a63bb6b1dc0f7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef __KERNEL_PRINTK__
#define __KERNEL_PRINTK__

#include <stdarg.h>
#include <linux/init.h>
#include <linux/kern_levels.h>
#include <linux/linkage.h>
#include <linux/cache.h>

extern const char linux_banner[];
extern const char linux_proc_banner[];

#define PRINTK_MAX_SINGLE_HEADER_LEN 2

static inline int printk_get_level(const char *buffer)
{
	if (buffer[0] == KERN_SOH_ASCII && buffer[1]) {
		switch (buffer[1]) {
		case '0' ... '7':
		case 'd':	/* KERN_DEFAULT */
		case 'c':	/* KERN_CONT */
			return buffer[1];
		}
	}
	return 0;
}

static inline const char *printk_skip_level(const char *buffer)
{
	if (printk_get_level(buffer))
		return buffer + 2;

	return buffer;
}

static inline const char *printk_skip_headers(const char *buffer)
{
	while (printk_get_level(buffer))
		buffer = printk_skip_level(buffer);

	return buffer;
}

#define CONSOLE_EXT_LOG_MAX	8192

/* printk's without a loglevel use this.. */
#define MESSAGE_LOGLEVEL_DEFAULT CONFIG_MESSAGE_LOGLEVEL_DEFAULT

/* We show everything that is MORE important than this.. */
#define CONSOLE_LOGLEVEL_SILENT  0 /* Mum's the word */
#define CONSOLE_LOGLEVEL_MIN	 1 /* Minimum loglevel we let people use */
#define CONSOLE_LOGLEVEL_DEBUG	10 /* issue debug messages */
#define CONSOLE_LOGLEVEL_MOTORMOUTH 15	/* You can't shut this one up */

/*
 * Default used to be hard-coded at 7, quiet used to be hardcoded at 4,
 * we're now allowing both to be set from kernel config.
 */
#define CONSOLE_LOGLEVEL_DEFAULT CONFIG_CONSOLE_LOGLEVEL_DEFAULT
#define CONSOLE_LOGLEVEL_QUIET	 CONFIG_CONSOLE_LOGLEVEL_QUIET

extern int console_printk[];

#define console_loglevel (console_printk[0])
#define default_message_loglevel (console_printk[1])
#define minimum_console_loglevel (console_printk[2])
#define default_console_loglevel (console_printk[3])

static inline void console_silent(void)
{
	console_loglevel = CONSOLE_LOGLEVEL_SILENT;
}

static inline void console_verbose(void)
{
	if (console_loglevel)
		console_loglevel = CONSOLE_LOGLEVEL_MOTORMOUTH;
}

/* strlen("ratelimit") + 1 */
#define DEVKMSG_STR_MAX_SIZE 10
extern char devkmsg_log_str[];
struct ctl_table;

struct va_format {
	const char *fmt;
	va_list *va;
};

/*
 * FW_BUG
 * Add this to a message where you are sure the firmware is buggy or behaves
 * really stupid or out of spec. Be aware that the responsible BIOS developer
 * should be able to fix this issue or at least get a concrete idea of the
 * problem by reading your message without the need of looking at the kernel
 * code.
 *
 * Use it for definite and high priority BIOS bugs.
 *
 * FW_WARN
 * Use it for not that clear (e.g. could the kernel messed up things already?)
 * and medium priority BIOS bugs.
 *
 * FW_INFO
 * Use this one if you want to tell the user or vendor about something
 * suspicious, but generally harmless related to the firmware.
 *
 * Use it for information or very low priority BIOS bugs.
 */
#define FW_BUG		"[Firmware Bug]: "
#define FW_WARN		"[Firmware Warn]: "
#define FW_INFO		"[Firmware Info]: "

/*
 * HW_ERR
 * Add this to a message for hardware errors, so that user can report
 * it to hardware vendor instead of LKML or software vendor.
 */
#define HW_ERR		"[Hardware Error]: "

/*
 * DEPRECATED
 * Add this to a message whenever you want to warn user space about the use
 * of a deprecated aspect of an API so they can stop using it
 */
#define DEPRECATED	"[Deprecated]: "

/*
 * Dummy printk for disabled debugging statements to use whilst maintaining
 * gcc's format checking.
 */
#define no_printk(fmt, ...)				\
({							\
	if (0)						\
		printk(fmt, ##__VA_ARGS__);		\
	0;						\
})

#ifdef CONFIG_EARLY_PRINTK
extern asmlinkage __printf(1, 2)
void early_printk(const char *fmt, ...);
#else
static inline __printf(1, 2) __cold
void early_printk(const char *s, ...) { }
#endif

#ifdef CONFIG_PRINTK_NMI
extern void printk_nmi_enter(void);
extern void printk_nmi_exit(void);
extern void printk_nmi_direct_enter(void);
extern void printk_nmi_direct_exit(void);
#else
static inline void printk_nmi_enter(void) { }
static inline void printk_nmi_exit(void) { }
static inline void printk_nmi_direct_enter(void) { }
static inline void printk_nmi_direct_exit(void) { }
#endif /* PRINTK_NMI */

#ifdef CONFIG_PRINTK
asmlinkage __printf(5, 0)
int vprintk_emit(int facility, int level,
		 const char *dict, size_t dictlen,
		 const char *fmt, va_list args);

asmlinkage __printf(1, 0)
int vprintk(const char *fmt, va_list args);

asmlinkage __printf(5, 6) __cold
int printk_emit(int facility, int level,
		const char *dict, size_t dictlen,
		const char *fmt, ...);

asmlinkage __printf(1, 2) __cold
int printk(const char *fmt, ...);

/*
 * Special printk facility for scheduler/timekeeping use only, _DO_NOT_USE_ !
 */
__printf(1, 2) __cold int printk_deferred(const char *fmt, ...);

/*
 * Please don't use printk_ratelimit(), because it shares ratelimiting state
 * with all other unrelated printk_ratelimit() callsites.  Instead use
 * printk_ratelimited() or plain old __ratelimit().
 */
extern int __printk_ratelimit(const char *func);
#define printk_ratelimit() __printk_ratelimit(__func__)
extern bool printk_timed_ratelimit(unsigned long *caller_jiffies,
				   unsigned int interval_msec);

extern int printk_delay_msec;
extern int dmesg_restrict;

extern int
devkmsg_sysctl_set_loglvl(struct ctl_table *table, int write, void __user *buf,
			  size_t *lenp, loff_t *ppos);

extern void wake_up_klogd(void);

char *log_buf_addr_get(void);
u32 log_buf_len_get(void);
void log_buf_vmcoreinfo_setup(void);
void __init setup_log_buf(int early);
__printf(1, 2) void dump_stack_set_arch_desc(const char *fmt, ...);
void dump_stack_print_info(const char *log_lvl);
void show_regs_print_info(const char *log_lvl);
extern asmlinkage void dump_stack(void) __cold;
extern void printk_safe_init(void);
extern void printk_safe_flush(void);
extern void printk_safe_flush_on_panic(void);
#else
static inline __printf(1, 0)
int vprintk(const char *s, va_list args)
{
	return 0;
}
static inline __printf(1, 2) __cold
int printk(const char *s, ...)
{
	return 0;
}
static inline __printf(1, 2) __cold
int printk_deferred(const char *s, ...)
{
	return 0;
}
static inline int printk_ratelimit(void)
{
	return 0;
}
static inline bool printk_timed_ratelimit(unsigned long *caller_jiffies,
					  unsigned int interval_msec)
{
	return false;
}

static inline void wake_up_klogd(void)
{
}

static inline char *log_buf_addr_get(void)
{
	return NULL;
}

static inline u32 log_buf_len_get(void)
{
	return 0;
}

static inline void log_buf_vmcoreinfo_setup(void)
{
}

static inline void setup_log_buf(int early)
{
}

static inline __printf(1, 2) void dump_stack_set_arch_desc(const char *fmt, ...)
{
}

static inline void dump_stack_print_info(const char *log_lvl)
{
}

static inline void show_regs_print_info(const char *log_lvl)
{
}

static inline asmlinkage void dump_stack(void)
{
}

static inline void printk_safe_init(void)
{
}

static inline void printk_safe_flush(void)
{
}

static inline void printk_safe_flush_on_panic(void)
{
}
#endif

extern int kptr_restrict;

#ifndef pr_fmt
#define pr_fmt(fmt) fmt
#endif

/*
 * These can be used to print at the various log levels.
 * All of these will print unconditionally, although note that pr_debug()
 * and other debug macros are compiled out unless either DEBUG is defined
 * or CONFIG_DYNAMIC_DEBUG is set.
 */
#define pr_emerg(fmt, ...) \
	printk(KERN_EMERG pr_fmt(fmt), ##__VA_ARGS__)
#define pr_alert(fmt, ...) \
	printk(KERN_ALERT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_crit(fmt, ...) \
	printk(KERN_CRIT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_err(fmt, ...) \
	printk(KERN_ERR pr_fmt(fmt), ##__VA_ARGS__)
#define pr_warning(fmt, ...) \
	printk(KERN_WARNING pr_fmt(fmt), ##__VA_ARGS__)
#define pr_warn pr_warning
#define pr_notice(fmt, ...) \
	printk(KERN_NOTICE pr_fmt(fmt), ##__VA_ARGS__)
#define pr_info(fmt, ...) \
	printk(KERN_INFO pr_fmt(fmt), ##__VA_ARGS__)
/*
 * Like KERN_CONT, pr_cont() should only be used when continuing
 * a line with no newline ('\n') enclosed. Otherwise it defaults
 * back to KERN_DEFAULT.
 */
#define pr_cont(fmt, ...) \
	printk(KERN_CONT fmt, ##__VA_ARGS__)

/* pr_devel() should produce zero code unless DEBUG is defined */
#ifdef DEBUG
#define pr_devel(fmt, ...) \
	printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_devel(fmt, ...) \
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif


/* If you are writing a driver, please use dev_dbg instead */
#if defined(CONFIG_DYNAMIC_DEBUG)
#include <linux/dynamic_debug.h>

/* dynamic_pr_debug() uses pr_fmt() internally so we don't need it here */
#define pr_debug(fmt, ...) \
	dynamic_pr_debug(fmt, ##__VA_ARGS__)
#elif defined(DEBUG)
#define pr_debug(fmt, ...) \
	printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_debug(fmt, ...) \
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif

/*
 * Print a one-time message (analogous to WARN_ONCE() et al):
 */

#ifdef CONFIG_PRINTK
#define printk_once(fmt, ...)					\
({								\
	static bool __print_once __read_mostly;			\
	bool __ret_print_once = !__print_once;			\
								\
	if (!__print_once) {					\
		__print_once = true;				\
		printk(fmt, ##__VA_ARGS__);			\
	}							\
	unlikely(__ret_print_once);				\
})
#define printk_deferred_once(fmt, ...)				\
({								\
	static bool __print_once __read_mostly;			\
	bool __ret_print_once = !__print_once;			\
								\
	if (!__print_once) {					\
		__print_once = true;				\
		printk_deferred(fmt, ##__VA_ARGS__);		\
	}							\
	unlikely(__ret_print_once);				\
})
#else
#define printk_once(fmt, ...)					\
	no_printk(fmt, ##__VA_ARGS__)
#define printk_deferred_once(fmt, ...)				\
	no_printk(fmt, ##__VA_ARGS__)
#endif

#define pr_emerg_once(fmt, ...)					\
	printk_once(KERN_EMERG pr_fmt(fmt), ##__VA_ARGS__)
#define pr_alert_once(fmt, ...)					\
	printk_once(KERN_ALERT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_crit_once(fmt, ...)					\
	printk_once(KERN_CRIT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_err_once(fmt, ...)					\
	printk_once(KERN_ERR pr_fmt(fmt), ##__VA_ARGS__)
#define pr_warn_once(fmt, ...)					\
	printk_once(KERN_WARNING pr_fmt(fmt), ##__VA_ARGS__)
#define pr_notice_once(fmt, ...)				\
	printk_once(KERN_NOTICE pr_fmt(fmt), ##__VA_ARGS__)
#define pr_info_once(fmt, ...)					\
	printk_once(KERN_INFO pr_fmt(fmt), ##__VA_ARGS__)
#define pr_cont_once(fmt, ...)					\
	printk_once(KERN_CONT pr_fmt(fmt), ##__VA_ARGS__)

#if defined(DEBUG)
#define pr_devel_once(fmt, ...)					\
	printk_once(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_devel_once(fmt, ...)					\
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif

/* If you are writing a driver, please use dev_dbg instead */
#if defined(DEBUG)
#define pr_debug_once(fmt, ...)					\
	printk_once(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_debug_once(fmt, ...)					\
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif

/*
 * ratelimited messages with local ratelimit_state,
 * no local ratelimit_state used in the !PRINTK case
 */
#ifdef CONFIG_PRINTK
#define printk_ratelimited(fmt, ...)					\
({									\
	static DEFINE_RATELIMIT_STATE(_rs,				\
				      DEFAULT_RATELIMIT_INTERVAL,	\
				      DEFAULT_RATELIMIT_BURST);		\
									\
	if (__ratelimit(&_rs))						\
		printk(fmt, ##__VA_ARGS__);				\
})
#else
#define printk_ratelimited(fmt, ...)					\
	no_printk(fmt, ##__VA_ARGS__)
#endif

#define pr_emerg_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_EMERG pr_fmt(fmt), ##__VA_ARGS__)
#define pr_alert_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_ALERT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_crit_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_CRIT pr_fmt(fmt), ##__VA_ARGS__)
#define pr_err_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_ERR pr_fmt(fmt), ##__VA_ARGS__)
#define pr_warn_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_WARNING pr_fmt(fmt), ##__VA_ARGS__)
#define pr_notice_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_NOTICE pr_fmt(fmt), ##__VA_ARGS__)
#define pr_info_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_INFO pr_fmt(fmt), ##__VA_ARGS__)
/* no pr_cont_ratelimited, don't do that... */

#if defined(DEBUG)
#define pr_devel_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_devel_ratelimited(fmt, ...)					\
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif

/* If you are writing a driver, please use dev_dbg instead */
#if defined(CONFIG_DYNAMIC_DEBUG)
/* descriptor check is first to prevent flooding with "callbacks suppressed" */
#define pr_debug_ratelimited(fmt, ...)					\
do {									\
	static DEFINE_RATELIMIT_STATE(_rs,				\
				      DEFAULT_RATELIMIT_INTERVAL,	\
				      DEFAULT_RATELIMIT_BURST);		\
	DEFINE_DYNAMIC_DEBUG_METADATA(descriptor, pr_fmt(fmt));		\
	if (unlikely(descriptor.flags & _DPRINTK_FLAGS_PRINT) &&	\
	    __ratelimit(&_rs))						\
		__dynamic_pr_debug(&descriptor, pr_fmt(fmt), ##__VA_ARGS__);	\
} while (0)
#elif defined(DEBUG)
#define pr_debug_ratelimited(fmt, ...)					\
	printk_ratelimited(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#else
#define pr_debug_ratelimited(fmt, ...) \
	no_printk(KERN_DEBUG pr_fmt(fmt), ##__VA_ARGS__)
#endif

extern const struct file_operations kmsg_fops;

enum {
	DUMP_PREFIX_NONE,
	DUMP_PREFIX_ADDRESS,
	DUMP_PREFIX_OFFSET
};
extern int hex_dump_to_buffer(const void *buf, size_t len, int rowsize,
			      int groupsize, char *linebuf, size_t linebuflen,
			      bool ascii);
#ifdef CONFIG_PRINTK
extern void print_hex_dump(const char *level, const char *prefix_str,
			   int prefix_type, int rowsize, int groupsize,
			   const void *buf, size_t len, bool ascii);
#if defined(CONFIG_DYNAMIC_DEBUG)
#define print_hex_dump_bytes(prefix_str, prefix_type, buf, len)	\
	dynamic_hex_dump(prefix_str, prefix_type, 16, 1, buf, len, true)
#else
extern void print_hex_dump_bytes(const char *prefix_str, int prefix_type,
				 const void *buf, size_t len);
#endif /* defined(CONFIG_DYNAMIC_DEBUG) */
#else
static inline void print_hex_dump(const char *level, const char *prefix_str,
				  int prefix_type, int rowsize, int groupsize,
				  const void *buf, size_t len, bool ascii)
{
}
static inline void print_hex_dump_bytes(const char *prefix_str, int prefix_type,
					const void *buf, size_t len)
{
}

#endif

#if defined(CONFIG_DYNAMIC_DEBUG)
#define print_hex_dump_debug(prefix_str, prefix_type, rowsize,	\
			     groupsize, buf, len, ascii)	\
	dynamic_hex_dump(prefix_str, prefix_type, rowsize,	\
			 groupsize, buf, len, ascii)
#elif defined(DEBUG)
#define print_hex_dump_debug(prefix_str, prefix_type, rowsize,		\
			     groupsize, buf, len, ascii)		\
	print_hex_dump(KERN_DEBUG, prefix_str, prefix_type, rowsize,	\
		       groupsize, buf, len, ascii)
#else
static inline void print_hex_dump_debug(const char *prefix_str, int prefix_type,
					int rowsize, int groupsize,
					const void *buf, size_t len, bool ascii)
{
}
#endif

#endif