aboutsummaryrefslogtreecommitdiffstats
blob: 13373d437cf2874a9a717f7bc5291b9ff1551be9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
/* SPDX-License-Identifier: GPL-2.0 */
/*
 *  Name                 : qnx6_fs.h
 *  Author               : Kai Bankett
 *  Function             : qnx6 global filesystem definitions
 *  History              : 17-01-2012 created
 */
#ifndef _LINUX_QNX6_FS_H
#define _LINUX_QNX6_FS_H

#include <linux/types.h>
#include <linux/magic.h>

#define QNX6_ROOT_INO 1

/* for di_status */
#define QNX6_FILE_DIRECTORY	0x01
#define QNX6_FILE_DELETED	0x02
#define QNX6_FILE_NORMAL	0x03

#define QNX6_SUPERBLOCK_SIZE	0x200	/* superblock always is 512 bytes */
#define QNX6_SUPERBLOCK_AREA	0x1000	/* area reserved for superblock */
#define	QNX6_BOOTBLOCK_SIZE	0x2000	/* heading bootblock area */
#define QNX6_DIR_ENTRY_SIZE	0x20	/* dir entry size of 32 bytes */
#define QNX6_INODE_SIZE		0x80	/* each inode is 128 bytes */
#define QNX6_INODE_SIZE_BITS	7	/* inode entry size shift */

#define QNX6_NO_DIRECT_POINTERS	16	/* 16 blockptrs in sbl/inode */
#define QNX6_PTR_MAX_LEVELS	5	/* maximum indirect levels */

/* for filenames */
#define QNX6_SHORT_NAME_MAX	27
#define QNX6_LONG_NAME_MAX	510

/* list of mount options */
#define QNX6_MOUNT_MMI_FS	0x010000 /* mount as Audi MMI 3G fs */

/*
 * This is the original qnx6 inode layout on disk.
 * Each inode is 128 byte long.
 */
struct qnx6_inode_entry {
	__fs64		di_size;
	__fs32		di_uid;
	__fs32		di_gid;
	__fs32		di_ftime;
	__fs32		di_mtime;
	__fs32		di_atime;
	__fs32		di_ctime;
	__fs16		di_mode;
	__fs16		di_ext_mode;
	__fs32		di_block_ptr[QNX6_NO_DIRECT_POINTERS];
	__u8		di_filelevels;
	__u8		di_status;
	__u8		di_unknown2[2];
	__fs32		di_zero2[6];
};

/*
 * Each directory entry is maximum 32 bytes long.
 * If more characters or special characters required it is stored
 * in the longfilenames structure.
 */
struct qnx6_dir_entry {
	__fs32		de_inode;
	__u8		de_size;
	char		de_fname[QNX6_SHORT_NAME_MAX];
};

/*
 * Longfilename direntries have a different structure
 */
struct qnx6_long_dir_entry {
	__fs32		de_inode;
	__u8		de_size;
	__u8		de_unknown[3];
	__fs32		de_long_inode;
	__fs32		de_checksum;
};

struct qnx6_long_filename {
	__fs16		lf_size;
	__u8		lf_fname[QNX6_LONG_NAME_MAX];
};

struct qnx6_root_node {
	__fs64		size;
	__fs32		ptr[QNX6_NO_DIRECT_POINTERS];
	__u8		levels;
	__u8		mode;
	__u8		spare[6];
};

struct qnx6_super_block {
	__fs32		sb_magic;
	__fs32		sb_checksum;
	__fs64		sb_serial;
	__fs32		sb_ctime;	/* time the fs was created */
	__fs32		sb_atime;	/* last access time */
	__fs32		sb_flags;
	__fs16		sb_version1;	/* filesystem version information */
	__fs16		sb_version2;	/* filesystem version information */
	__u8		sb_volumeid[16];
	__fs32		sb_blocksize;
	__fs32		sb_num_inodes;
	__fs32		sb_free_inodes;
	__fs32		sb_num_blocks;
	__fs32		sb_free_blocks;
	__fs32		sb_allocgroup;
	struct qnx6_root_node Inode;
	struct qnx6_root_node Bitmap;
	struct qnx6_root_node Longfile;
	struct qnx6_root_node Unknown;
};

/* Audi MMI 3G superblock layout is different to plain qnx6 */
struct qnx6_mmi_super_block {
	__fs32		sb_magic;
	__fs32		sb_checksum;
	__fs64		sb_serial;
	__u8		sb_spare0[12];
	__u8		sb_id[12];
	__fs32		sb_blocksize;
	__fs32		sb_num_inodes;
	__fs32		sb_free_inodes;
	__fs32		sb_num_blocks;
	__fs32		sb_free_blocks;
	__u8		sb_spare1[4];
	struct qnx6_root_node Inode;
	struct qnx6_root_node Bitmap;
	struct qnx6_root_node Longfile;
	struct qnx6_root_node Unknown;
};

#endif