aboutsummaryrefslogtreecommitdiffstats
blob: 848c0f3925419a7743e5bc998d02a8893f91d36d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
/*
 *  tifm.h - TI FlashMedia driver
 *
 *  Copyright (C) 2006 Alex Dubov <oakad@yahoo.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */

#ifndef _TIFM_H
#define _TIFM_H

#include <linux/spinlock.h>
#include <linux/interrupt.h>
#include <linux/delay.h>
#include <linux/pci.h>
#include <linux/workqueue.h>

/* Host registers (relative to pci base address): */
enum {
	FM_SET_INTERRUPT_ENABLE   = 0x008,
	FM_CLEAR_INTERRUPT_ENABLE = 0x00c,
	FM_INTERRUPT_STATUS       = 0x014
};

/* Socket registers (relative to socket base address): */
enum {
	SOCK_CONTROL                   = 0x004,
	SOCK_PRESENT_STATE             = 0x008,
	SOCK_DMA_ADDRESS               = 0x00c,
	SOCK_DMA_CONTROL               = 0x010,
	SOCK_DMA_FIFO_INT_ENABLE_SET   = 0x014,
	SOCK_DMA_FIFO_INT_ENABLE_CLEAR = 0x018,
	SOCK_DMA_FIFO_STATUS           = 0x020,
	SOCK_FIFO_CONTROL              = 0x024,
	SOCK_FIFO_PAGE_SIZE            = 0x028,
	SOCK_MMCSD_COMMAND             = 0x104,
	SOCK_MMCSD_ARG_LOW             = 0x108,
	SOCK_MMCSD_ARG_HIGH            = 0x10c,
	SOCK_MMCSD_CONFIG              = 0x110,
	SOCK_MMCSD_STATUS              = 0x114,
	SOCK_MMCSD_INT_ENABLE          = 0x118,
	SOCK_MMCSD_COMMAND_TO          = 0x11c,
	SOCK_MMCSD_DATA_TO             = 0x120,
	SOCK_MMCSD_DATA                = 0x124,
	SOCK_MMCSD_BLOCK_LEN           = 0x128,
	SOCK_MMCSD_NUM_BLOCKS          = 0x12c,
	SOCK_MMCSD_BUFFER_CONFIG       = 0x130,
	SOCK_MMCSD_SPI_CONFIG          = 0x134,
	SOCK_MMCSD_SDIO_MODE_CONFIG    = 0x138,
	SOCK_MMCSD_RESPONSE            = 0x144,
	SOCK_MMCSD_SDIO_SR             = 0x164,
	SOCK_MMCSD_SYSTEM_CONTROL      = 0x168,
	SOCK_MMCSD_SYSTEM_STATUS       = 0x16c,
	SOCK_MS_COMMAND                = 0x184,
	SOCK_MS_DATA                   = 0x188,
	SOCK_MS_STATUS                 = 0x18c,
	SOCK_MS_SYSTEM                 = 0x190,
	SOCK_FIFO_ACCESS               = 0x200
};

#define TIFM_CTRL_LED             0x00000040
#define TIFM_CTRL_FAST_CLK        0x00000100
#define TIFM_CTRL_POWER_MASK      0x00000007

#define TIFM_SOCK_STATE_OCCUPIED  0x00000008
#define TIFM_SOCK_STATE_POWERED   0x00000080

#define TIFM_FIFO_ENABLE          0x00000001
#define TIFM_FIFO_READY           0x00000001
#define TIFM_FIFO_MORE            0x00000008
#define TIFM_FIFO_INT_SETALL      0x0000ffff
#define TIFM_FIFO_INTMASK         0x00000005

#define TIFM_DMA_RESET            0x00000002
#define TIFM_DMA_TX               0x00008000
#define TIFM_DMA_EN               0x00000001
#define TIFM_DMA_TSIZE            0x0000007f

#define TIFM_TYPE_XD 1
#define TIFM_TYPE_MS 2
#define TIFM_TYPE_SD 3

struct tifm_device_id {
	unsigned char type;
};

struct tifm_driver;
struct tifm_dev {
	char __iomem  *addr;
	spinlock_t    lock;
	unsigned char type;
	unsigned int  socket_id;

	void          (*card_event)(struct tifm_dev *sock);
	void          (*data_event)(struct tifm_dev *sock);

	struct device dev;
};

struct tifm_driver {
	struct tifm_device_id *id_table;
	int                   (*probe)(struct tifm_dev *dev);
	void                  (*remove)(struct tifm_dev *dev);
	int                   (*suspend)(struct tifm_dev *dev,
					 pm_message_t state);
	int                   (*resume)(struct tifm_dev *dev);

	struct device_driver  driver;
};

struct tifm_adapter {
	char __iomem        *addr;
	spinlock_t          lock;
	unsigned int        irq_status;
	unsigned int        socket_change_set;
	unsigned int        id;
	unsigned int        num_sockets;
	struct completion   *finish_me;

	struct work_struct  media_switcher;
	struct device	    dev;

	void                (*eject)(struct tifm_adapter *fm,
				     struct tifm_dev *sock);
	int                 (*has_ms_pif)(struct tifm_adapter *fm,
					  struct tifm_dev *sock);

	struct tifm_dev     *sockets[0];
};

struct tifm_adapter *tifm_alloc_adapter(unsigned int num_sockets,
					struct device *dev);
int tifm_add_adapter(struct tifm_adapter *fm);
void tifm_remove_adapter(struct tifm_adapter *fm);
void tifm_free_adapter(struct tifm_adapter *fm);

void tifm_free_device(struct device *dev);
struct tifm_dev *tifm_alloc_device(struct tifm_adapter *fm, unsigned int id,
				   unsigned char type);

int tifm_register_driver(struct tifm_driver *drv);
void tifm_unregister_driver(struct tifm_driver *drv);
void tifm_eject(struct tifm_dev *sock);
int tifm_has_ms_pif(struct tifm_dev *sock);
int tifm_map_sg(struct tifm_dev *sock, struct scatterlist *sg, int nents,
		int direction);
void tifm_unmap_sg(struct tifm_dev *sock, struct scatterlist *sg, int nents,
		   int direction);
void tifm_queue_work(struct work_struct *work);

static inline void *tifm_get_drvdata(struct tifm_dev *dev)
{
	return dev_get_drvdata(&dev->dev);
}

static inline void tifm_set_drvdata(struct tifm_dev *dev, void *data)
{
	dev_set_drvdata(&dev->dev, data);
}

#endif