aboutsummaryrefslogtreecommitdiffstats
blob: bb9d2084af03a5d464abce0ad7c66ab59ed5cf9e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
#ifndef _LINUX_UPROBES_H
#define _LINUX_UPROBES_H
/*
 * User-space Probes (UProbes)
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or
 * (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
 *
 * Copyright (C) IBM Corporation, 2008-2012
 * Authors:
 *	Srikar Dronamraju
 *	Jim Keniston
 * Copyright (C) 2011-2012 Red Hat, Inc., Peter Zijlstra
 */

#include <linux/errno.h>
#include <linux/rbtree.h>
#include <linux/types.h>
#include <linux/wait.h>

struct vm_area_struct;
struct mm_struct;
struct inode;
struct notifier_block;
struct page;

#define UPROBE_HANDLER_REMOVE		1
#define UPROBE_HANDLER_MASK		1

#define MAX_URETPROBE_DEPTH		64

enum uprobe_filter_ctx {
	UPROBE_FILTER_REGISTER,
	UPROBE_FILTER_UNREGISTER,
	UPROBE_FILTER_MMAP,
};

struct uprobe_consumer {
	int (*handler)(struct uprobe_consumer *self, struct pt_regs *regs);
	int (*ret_handler)(struct uprobe_consumer *self,
				unsigned long func,
				struct pt_regs *regs);
	bool (*filter)(struct uprobe_consumer *self,
				enum uprobe_filter_ctx ctx,
				struct mm_struct *mm);

	struct uprobe_consumer *next;
};

#ifdef CONFIG_UPROBES
#include <asm/uprobes.h>

enum uprobe_task_state {
	UTASK_RUNNING,
	UTASK_SSTEP,
	UTASK_SSTEP_ACK,
	UTASK_SSTEP_TRAPPED,
};

/*
 * uprobe_task: Metadata of a task while it singlesteps.
 */
struct uprobe_task {
	enum uprobe_task_state		state;

	union {
		struct {
			struct arch_uprobe_task	autask;
			unsigned long		vaddr;
		};

		struct {
			struct callback_head	dup_xol_work;
			unsigned long		dup_xol_addr;
		};
	};

	struct uprobe			*active_uprobe;
	unsigned long			xol_vaddr;

	struct return_instance		*return_instances;
	unsigned int			depth;
};

struct return_instance {
	struct uprobe		*uprobe;
	unsigned long		func;
	unsigned long		stack;		/* stack pointer */
	unsigned long		orig_ret_vaddr; /* original return address */
	bool			chained;	/* true, if instance is nested */

	struct return_instance	*next;		/* keep as stack */
};

enum rp_check {
	RP_CHECK_CALL,
	RP_CHECK_CHAIN_CALL,
	RP_CHECK_RET,
};

struct xol_area;

struct uprobes_state {
	struct xol_area		*xol_area;
};

extern int set_swbp(struct arch_uprobe *aup, struct mm_struct *mm, unsigned long vaddr);
extern int set_orig_insn(struct arch_uprobe *aup, struct mm_struct *mm, unsigned long vaddr);
extern bool is_swbp_insn(uprobe_opcode_t *insn);
extern bool is_trap_insn(uprobe_opcode_t *insn);
extern unsigned long uprobe_get_swbp_addr(struct pt_regs *regs);
extern unsigned long uprobe_get_trap_addr(struct pt_regs *regs);
extern int uprobe_write_opcode(struct arch_uprobe *auprobe, struct mm_struct *mm, unsigned long vaddr, uprobe_opcode_t);
extern int uprobe_register(struct inode *inode, loff_t offset, struct uprobe_consumer *uc);
extern int uprobe_apply(struct inode *inode, loff_t offset, struct uprobe_consumer *uc, bool);
extern void uprobe_unregister(struct inode *inode, loff_t offset, struct uprobe_consumer *uc);
extern int uprobe_mmap(struct vm_area_struct *vma);
extern void uprobe_munmap(struct vm_area_struct *vma, unsigned long start, unsigned long end);
extern void uprobe_start_dup_mmap(void);
extern void uprobe_end_dup_mmap(void);
extern void uprobe_dup_mmap(struct mm_struct *oldmm, struct mm_struct *newmm);
extern void uprobe_free_utask(struct task_struct *t);
extern void uprobe_copy_process(struct task_struct *t, unsigned long flags);
extern int uprobe_post_sstep_notifier(struct pt_regs *regs);
extern int uprobe_pre_sstep_notifier(struct pt_regs *regs);
extern void uprobe_notify_resume(struct pt_regs *regs);
extern bool uprobe_deny_signal(void);
extern bool arch_uprobe_skip_sstep(struct arch_uprobe *aup, struct pt_regs *regs);
extern void uprobe_clear_state(struct mm_struct *mm);
extern int  arch_uprobe_analyze_insn(struct arch_uprobe *aup, struct mm_struct *mm, unsigned long addr);
extern int  arch_uprobe_pre_xol(struct arch_uprobe *aup, struct pt_regs *regs);
extern int  arch_uprobe_post_xol(struct arch_uprobe *aup, struct pt_regs *regs);
extern bool arch_uprobe_xol_was_trapped(struct task_struct *tsk);
extern int  arch_uprobe_exception_notify(struct notifier_block *self, unsigned long val, void *data);
extern void arch_uprobe_abort_xol(struct arch_uprobe *aup, struct pt_regs *regs);
extern unsigned long arch_uretprobe_hijack_return_addr(unsigned long trampoline_vaddr, struct pt_regs *regs);
extern bool arch_uretprobe_is_alive(struct return_instance *ret, enum rp_check ctx, struct pt_regs *regs);
extern bool arch_uprobe_ignore(struct arch_uprobe *aup, struct pt_regs *regs);
extern void arch_uprobe_copy_ixol(struct page *page, unsigned long vaddr,
					 void *src, unsigned long len);
#else /* !CONFIG_UPROBES */
struct uprobes_state {
};

#define uprobe_get_trap_addr(regs)	instruction_pointer(regs)

static inline int
uprobe_register(struct inode *inode, loff_t offset, struct uprobe_consumer *uc)
{
	return -ENOSYS;
}
static inline int
uprobe_apply(struct inode *inode, loff_t offset, struct uprobe_consumer *uc, bool add)
{
	return -ENOSYS;
}
static inline void
uprobe_unregister(struct inode *inode, loff_t offset, struct uprobe_consumer *uc)
{
}
static inline int uprobe_mmap(struct vm_area_struct *vma)
{
	return 0;
}
static inline void
uprobe_munmap(struct vm_area_struct *vma, unsigned long start, unsigned long end)
{
}
static inline void uprobe_start_dup_mmap(void)
{
}
static inline void uprobe_end_dup_mmap(void)
{
}
static inline void
uprobe_dup_mmap(struct mm_struct *oldmm, struct mm_struct *newmm)
{
}
static inline void uprobe_notify_resume(struct pt_regs *regs)
{
}
static inline bool uprobe_deny_signal(void)
{
	return false;
}
static inline void uprobe_free_utask(struct task_struct *t)
{
}
static inline void uprobe_copy_process(struct task_struct *t, unsigned long flags)
{
}
static inline void uprobe_clear_state(struct mm_struct *mm)
{
}
#endif /* !CONFIG_UPROBES */
#endif	/* _LINUX_UPROBES_H */