aboutsummaryrefslogtreecommitdiffstats
blob: 000a5954b2e89b1397cee2852d597baf74c82b26 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
/* SPDX-License-Identifier: GPL-2.0 */
/*
 * Interface to the libusual.
 *
 * Copyright (c) 2005 Pete Zaitcev <zaitcev@redhat.com>
 * Copyright (c) 1999-2002 Matthew Dharm (mdharm-usb@one-eyed-alien.net)
 * Copyright (c) 1999 Michael Gee (michael@linuxspecific.com)
 */

#ifndef __LINUX_USB_USUAL_H
#define __LINUX_USB_USUAL_H


/* We should do this for cleanliness... But other usb_foo.h do not do this. */
/* #include <linux/usb.h> */

/*
 * The flags field, which we store in usb_device_id.driver_info.
 * It is compatible with the old usb-storage flags in lower 24 bits.
 */

/*
 * Static flag definitions.  We use this roundabout technique so that the
 * proc_info() routine can automatically display a message for each flag.
 */
#define US_DO_ALL_FLAGS						\
	US_FLAG(SINGLE_LUN,	0x00000001)			\
		/* allow access to only LUN 0 */		\
	US_FLAG(NEED_OVERRIDE,	0x00000002)			\
		/* unusual_devs entry is necessary */		\
	US_FLAG(SCM_MULT_TARG,	0x00000004)			\
		/* supports multiple targets */			\
	US_FLAG(FIX_INQUIRY,	0x00000008)			\
		/* INQUIRY response needs faking */		\
	US_FLAG(FIX_CAPACITY,	0x00000010)			\
		/* READ CAPACITY response too big */		\
	US_FLAG(IGNORE_RESIDUE,	0x00000020)			\
		/* reported residue is wrong */			\
	US_FLAG(BULK32,		0x00000040)			\
		/* Uses 32-byte CBW length */			\
	US_FLAG(NOT_LOCKABLE,	0x00000080)			\
		/* PREVENT/ALLOW not supported */		\
	US_FLAG(GO_SLOW,	0x00000100)			\
		/* Need delay after Command phase */		\
	US_FLAG(NO_WP_DETECT,	0x00000200)			\
		/* Don't check for write-protect */		\
	US_FLAG(MAX_SECTORS_64,	0x00000400)			\
		/* Sets max_sectors to 64    */			\
	US_FLAG(IGNORE_DEVICE,	0x00000800)			\
		/* Don't claim device */			\
	US_FLAG(CAPACITY_HEURISTICS,	0x00001000)		\
		/* sometimes sizes is too big */		\
	US_FLAG(MAX_SECTORS_MIN,0x00002000)			\
		/* Sets max_sectors to arch min */		\
	US_FLAG(BULK_IGNORE_TAG,0x00004000)			\
		/* Ignore tag mismatch in bulk operations */    \
	US_FLAG(SANE_SENSE,     0x00008000)			\
		/* Sane Sense (> 18 bytes) */			\
	US_FLAG(CAPACITY_OK,	0x00010000)			\
		/* READ CAPACITY response is correct */		\
	US_FLAG(BAD_SENSE,	0x00020000)			\
		/* Bad Sense (never more than 18 bytes) */	\
	US_FLAG(NO_READ_DISC_INFO,	0x00040000)		\
		/* cannot handle READ_DISC_INFO */		\
	US_FLAG(NO_READ_CAPACITY_16,	0x00080000)		\
		/* cannot handle READ_CAPACITY_16 */		\
	US_FLAG(INITIAL_READ10,	0x00100000)			\
		/* Initial READ(10) (and others) must be retried */	\
	US_FLAG(WRITE_CACHE,	0x00200000)			\
		/* Write Cache status is not available */	\
	US_FLAG(NEEDS_CAP16,	0x00400000)			\
		/* cannot handle READ_CAPACITY_10 */		\
	US_FLAG(IGNORE_UAS,	0x00800000)			\
		/* Device advertises UAS but it is broken */	\
	US_FLAG(BROKEN_FUA,	0x01000000)			\
		/* Cannot handle FUA in WRITE or READ CDBs */	\
	US_FLAG(NO_ATA_1X,	0x02000000)			\
		/* Cannot handle ATA_12 or ATA_16 CDBs */	\
	US_FLAG(NO_REPORT_OPCODES,	0x04000000)		\
		/* Cannot handle MI_REPORT_SUPPORTED_OPERATION_CODES */	\
	US_FLAG(MAX_SECTORS_240,	0x08000000)		\
		/* Sets max_sectors to 240 */			\
	US_FLAG(NO_REPORT_LUNS,	0x10000000)			\
		/* Cannot handle REPORT_LUNS */			\
	US_FLAG(ALWAYS_SYNC, 0x20000000)			\
		/* lies about caching, so always sync */	\

#define US_FLAG(name, value)	US_FL_##name = value ,
enum { US_DO_ALL_FLAGS };
#undef US_FLAG

#include <linux/usb/storage.h>

extern int usb_usual_ignore_device(struct usb_interface *intf);
extern struct usb_device_id usb_storage_usb_ids[];

#endif /* __LINUX_USB_USUAL_H */