aboutsummaryrefslogtreecommitdiffstats
blob: bc6c28d0426339cc3814ec09d4da3db830c869d9 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
/*
 * Linux host-side vring helpers; for when the kernel needs to access
 * someone else's vring.
 *
 * Copyright IBM Corporation, 2013.
 * Parts taken from drivers/vhost/vhost.c Copyright 2009 Red Hat, Inc.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or
 * (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
 *
 * Written by: Rusty Russell <rusty@rustcorp.com.au>
 */
#ifndef _LINUX_VRINGH_H
#define _LINUX_VRINGH_H
#include <uapi/linux/virtio_ring.h>
#include <linux/virtio_byteorder.h>
#include <linux/uio.h>
#include <linux/slab.h>
#include <asm/barrier.h>

/* virtio_ring with information needed for host access. */
struct vringh {
	/* Everything is little endian */
	bool little_endian;

	/* Guest publishes used event idx (note: we always do). */
	bool event_indices;

	/* Can we get away with weak barriers? */
	bool weak_barriers;

	/* Last available index we saw (ie. where we're up to). */
	u16 last_avail_idx;

	/* Last index we used. */
	u16 last_used_idx;

	/* How many descriptors we've completed since last need_notify(). */
	u32 completed;

	/* The vring (note: it may contain user pointers!) */
	struct vring vring;

	/* The function to call to notify the guest about added buffers */
	void (*notify)(struct vringh *);
};

/**
 * struct vringh_config_ops - ops for creating a host vring from a virtio driver
 * @find_vrhs: find the host vrings and instantiate them
 *	vdev: the virtio_device
 *	nhvrs: the number of host vrings to find
 *	hvrs: on success, includes new host vrings
 *	callbacks: array of driver callbacks, for each host vring
 *		include a NULL entry for vqs that do not need a callback
 *	Returns 0 on success or error status
 * @del_vrhs: free the host vrings found by find_vrhs().
 */
struct virtio_device;
typedef void vrh_callback_t(struct virtio_device *, struct vringh *);
struct vringh_config_ops {
	int (*find_vrhs)(struct virtio_device *vdev, unsigned nhvrs,
			 struct vringh *vrhs[], vrh_callback_t *callbacks[]);
	void (*del_vrhs)(struct virtio_device *vdev);
};

/* The memory the vring can access, and what offset to apply. */
struct vringh_range {
	u64 start, end_incl;
	u64 offset;
};

/**
 * struct vringh_iov - iovec mangler.
 *
 * Mangles iovec in place, and restores it.
 * Remaining data is iov + i, of used - i elements.
 */
struct vringh_iov {
	struct iovec *iov;
	size_t consumed; /* Within iov[i] */
	unsigned i, used, max_num;
};

/**
 * struct vringh_iov - kvec mangler.
 *
 * Mangles kvec in place, and restores it.
 * Remaining data is iov + i, of used - i elements.
 */
struct vringh_kiov {
	struct kvec *iov;
	size_t consumed; /* Within iov[i] */
	unsigned i, used, max_num;
};

/* Flag on max_num to indicate we're kmalloced. */
#define VRINGH_IOV_ALLOCATED 0x8000000

/* Helpers for userspace vrings. */
int vringh_init_user(struct vringh *vrh, u64 features,
		     unsigned int num, bool weak_barriers,
		     struct vring_desc __user *desc,
		     struct vring_avail __user *avail,
		     struct vring_used __user *used);

static inline void vringh_iov_init(struct vringh_iov *iov,
				   struct iovec *iovec, unsigned num)
{
	iov->used = iov->i = 0;
	iov->consumed = 0;
	iov->max_num = num;
	iov->iov = iovec;
}

static inline void vringh_iov_reset(struct vringh_iov *iov)
{
	iov->iov[iov->i].iov_len += iov->consumed;
	iov->iov[iov->i].iov_base -= iov->consumed;
	iov->consumed = 0;
	iov->i = 0;
}

static inline void vringh_iov_cleanup(struct vringh_iov *iov)
{
	if (iov->max_num & VRINGH_IOV_ALLOCATED)
		kfree(iov->iov);
	iov->max_num = iov->used = iov->i = iov->consumed = 0;
	iov->iov = NULL;
}

/* Convert a descriptor into iovecs. */
int vringh_getdesc_user(struct vringh *vrh,
			struct vringh_iov *riov,
			struct vringh_iov *wiov,
			bool (*getrange)(struct vringh *vrh,
					 u64 addr, struct vringh_range *r),
			u16 *head);

/* Copy bytes from readable vsg, consuming it (and incrementing wiov->i). */
ssize_t vringh_iov_pull_user(struct vringh_iov *riov, void *dst, size_t len);

/* Copy bytes into writable vsg, consuming it (and incrementing wiov->i). */
ssize_t vringh_iov_push_user(struct vringh_iov *wiov,
			     const void *src, size_t len);

/* Mark a descriptor as used. */
int vringh_complete_user(struct vringh *vrh, u16 head, u32 len);
int vringh_complete_multi_user(struct vringh *vrh,
			       const struct vring_used_elem used[],
			       unsigned num_used);

/* Pretend we've never seen descriptor (for easy error handling). */
void vringh_abandon_user(struct vringh *vrh, unsigned int num);

/* Do we need to fire the eventfd to notify the other side? */
int vringh_need_notify_user(struct vringh *vrh);

bool vringh_notify_enable_user(struct vringh *vrh);
void vringh_notify_disable_user(struct vringh *vrh);

/* Helpers for kernelspace vrings. */
int vringh_init_kern(struct vringh *vrh, u64 features,
		     unsigned int num, bool weak_barriers,
		     struct vring_desc *desc,
		     struct vring_avail *avail,
		     struct vring_used *used);

static inline void vringh_kiov_init(struct vringh_kiov *kiov,
				    struct kvec *kvec, unsigned num)
{
	kiov->used = kiov->i = 0;
	kiov->consumed = 0;
	kiov->max_num = num;
	kiov->iov = kvec;
}

static inline void vringh_kiov_reset(struct vringh_kiov *kiov)
{
	kiov->iov[kiov->i].iov_len += kiov->consumed;
	kiov->iov[kiov->i].iov_base -= kiov->consumed;
	kiov->consumed = 0;
	kiov->i = 0;
}

static inline void vringh_kiov_cleanup(struct vringh_kiov *kiov)
{
	if (kiov->max_num & VRINGH_IOV_ALLOCATED)
		kfree(kiov->iov);
	kiov->max_num = kiov->used = kiov->i = kiov->consumed = 0;
	kiov->iov = NULL;
}

int vringh_getdesc_kern(struct vringh *vrh,
			struct vringh_kiov *riov,
			struct vringh_kiov *wiov,
			u16 *head,
			gfp_t gfp);

ssize_t vringh_iov_pull_kern(struct vringh_kiov *riov, void *dst, size_t len);
ssize_t vringh_iov_push_kern(struct vringh_kiov *wiov,
			     const void *src, size_t len);
void vringh_abandon_kern(struct vringh *vrh, unsigned int num);
int vringh_complete_kern(struct vringh *vrh, u16 head, u32 len);

bool vringh_notify_enable_kern(struct vringh *vrh);
void vringh_notify_disable_kern(struct vringh *vrh);

int vringh_need_notify_kern(struct vringh *vrh);

/* Notify the guest about buffers added to the used ring */
static inline void vringh_notify(struct vringh *vrh)
{
	if (vrh->notify)
		vrh->notify(vrh);
}

static inline bool vringh_is_little_endian(const struct vringh *vrh)
{
	return vrh->little_endian ||
		virtio_legacy_is_little_endian();
}

static inline u16 vringh16_to_cpu(const struct vringh *vrh, __virtio16 val)
{
	return __virtio16_to_cpu(vringh_is_little_endian(vrh), val);
}

static inline __virtio16 cpu_to_vringh16(const struct vringh *vrh, u16 val)
{
	return __cpu_to_virtio16(vringh_is_little_endian(vrh), val);
}

static inline u32 vringh32_to_cpu(const struct vringh *vrh, __virtio32 val)
{
	return __virtio32_to_cpu(vringh_is_little_endian(vrh), val);
}

static inline __virtio32 cpu_to_vringh32(const struct vringh *vrh, u32 val)
{
	return __cpu_to_virtio32(vringh_is_little_endian(vrh), val);
}

static inline u64 vringh64_to_cpu(const struct vringh *vrh, __virtio64 val)
{
	return __virtio64_to_cpu(vringh_is_little_endian(vrh), val);
}

static inline __virtio64 cpu_to_vringh64(const struct vringh *vrh, u64 val)
{
	return __cpu_to_virtio64(vringh_is_little_endian(vrh), val);
}
#endif /* _LINUX_VRINGH_H */