aboutsummaryrefslogtreecommitdiffstats
blob: 848db1b1569ff9be66b4c49e6bd40511aa1a1ef0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
/* SPDX-License-Identifier: GPL-2.0 */
/*
 *	include/linux/vt_buffer.h -- Access to VT screen buffer
 *
 *	(c) 1998 Martin Mares <mj@ucw.cz>
 *
 *	This is a set of macros and functions which are used in the
 *	console driver and related code to access the screen buffer.
 *	In most cases the console works with simple in-memory buffer,
 *	but when handling hardware text mode consoles, we store
 *	the foreground console directly in video memory.
 */

#ifndef _LINUX_VT_BUFFER_H_
#define _LINUX_VT_BUFFER_H_

#include <linux/string.h>

#if defined(CONFIG_VGA_CONSOLE) || defined(CONFIG_MDA_CONSOLE)
#include <asm/vga.h>
#endif

#ifndef VT_BUF_HAVE_RW
#define scr_writew(val, addr) (*(addr) = (val))
#define scr_readw(addr) (*(addr))
#endif

#ifndef VT_BUF_HAVE_MEMSETW
static inline void scr_memsetw(u16 *s, u16 c, unsigned int count)
{
#ifdef VT_BUF_HAVE_RW
	count /= 2;
	while (count--)
		scr_writew(c, s++);
#else
	memset16(s, c, count / 2);
#endif
}
#endif

#ifndef VT_BUF_HAVE_MEMCPYW
static inline void scr_memcpyw(u16 *d, const u16 *s, unsigned int count)
{
#ifdef VT_BUF_HAVE_RW
	count /= 2;
	while (count--)
		scr_writew(scr_readw(s++), d++);
#else
	memcpy(d, s, count);
#endif
}
#endif

#ifndef VT_BUF_HAVE_MEMMOVEW
static inline void scr_memmovew(u16 *d, const u16 *s, unsigned int count)
{
#ifdef VT_BUF_HAVE_RW
	if (d < s)
		scr_memcpyw(d, s, count);
	else {
		count /= 2;
		d += count;
		s += count;
		while (count--)
			scr_writew(scr_readw(--s), --d);
	}
#else
	memmove(d, s, count);
#endif
}
#endif

#endif