aboutsummaryrefslogtreecommitdiffstats
blob: 0beb75e38caa6e93411879047d7c3b1b83b9fc81 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
/* zconf.h -- configuration of the zlib compression library
 * Copyright (C) 1995-1998 Jean-loup Gailly.
 * For conditions of distribution and use, see copyright notice in zlib.h 
 */

/* @(#) $Id$ */

#ifndef _ZCONF_H
#define _ZCONF_H

/* The memory requirements for deflate are (in bytes):
            (1 << (windowBits+2)) +  (1 << (memLevel+9))
 that is: 128K for windowBits=15  +  128K for memLevel = 8  (default values)
 plus a few kilobytes for small objects. For example, if you want to reduce
 the default memory requirements from 256K to 128K, compile with
     make CFLAGS="-O -DMAX_WBITS=14 -DMAX_MEM_LEVEL=7"
 Of course this will generally degrade compression (there's no free lunch).

   The memory requirements for inflate are (in bytes) 1 << windowBits
 that is, 32K for windowBits=15 (default value) plus a few kilobytes
 for small objects.
*/

/* Maximum value for memLevel in deflateInit2 */
#ifndef MAX_MEM_LEVEL
#  define MAX_MEM_LEVEL 8
#endif

/* Maximum value for windowBits in deflateInit2 and inflateInit2.
 * WARNING: reducing MAX_WBITS makes minigzip unable to extract .gz files
 * created by gzip. (Files created by minigzip can still be extracted by
 * gzip.)
 */
#ifndef MAX_WBITS
#  define MAX_WBITS   15 /* 32K LZ77 window */
#endif

/* default windowBits for decompression. MAX_WBITS is for compression only */
#ifndef DEF_WBITS
#  define DEF_WBITS MAX_WBITS
#endif

/* default memLevel */
#if MAX_MEM_LEVEL >= 8
#  define DEF_MEM_LEVEL 8
#else
#  define DEF_MEM_LEVEL  MAX_MEM_LEVEL
#endif

                        /* Type declarations */

typedef unsigned char  Byte;  /* 8 bits */
typedef unsigned int   uInt;  /* 16 bits or more */
typedef unsigned long  uLong; /* 32 bits or more */
typedef void     *voidp;

#endif /* _ZCONF_H */