###################################### # Target: NXP lpc3131 ###################################### if { [info exists CHIPNAME] } { set _CHIPNAME $CHIPNAME } else { set _CHIPNAME lpc3131 } if { [info exists ENDIAN] } { set _ENDIAN $ENDIAN } else { set _ENDIAN little } # ARM926EJS core if { [info exists CPUTAPID] } { set _CPUTAPID $CPUTAPID } else { set _CPUTAPID 0x07926f0f } # Scan Tap # Wired to seperate STDO pin on the lpc3131, externally muxed to TDO on ea3131 module # JTAGSEL pin must be 0 to activate, which reassigns arm tdo to a pass through. if { [info exists SJCTAPID] } { set _SJCTAPID $SJCTAPID } else { set _SJCTAPID 0x1541E02B } jtag newtap $_CHIPNAME cpu -irlen 4 -expected-id $_CPUTAPID ################################################################## # various symbol definitions, to avoid hard-wiring addresses ################################################################## global lpc313x set lpc313x [ dict create ] # Physical addresses for controllers and memory dict set lpc313x sram0 0x11028000 dict set lpc313x sram1 0x11040000 dict set lpc313x uart 0x15001000 dict set lpc313x cgu 0x13004000 dict set lpc313x ioconfig 0x13003000 dict set lpc313x sysconfig 0x13002800 dict set lpc313x wdt 0x13002400 ################################################################## # Target configuration ################################################################## adapter_nsrst_delay 1000 jtag_ntrst_delay 0 set _TARGETNAME $_CHIPNAME.cpu target create $_TARGETNAME arm926ejs -endian $_ENDIAN -chain-position $_TARGETNAME $_TARGETNAME invoke-event halted $_TARGETNAME configure -work-area-phys [dict get $lpc313x sram0] -work-area-size 0x30000 -work-area-backup 0 $_TARGETNAME configure -event reset-init { echo "\nRunning reset init script for LPC3131\n" halt wait_halt reg cpsr 0xa00000d3 ;#Supervisor mode reg pc 0x11029000 poll sleep 500 } arm7_9 fast_memory_access enable arm7_9 dcc_downloads enable