blob: 2c33cde310f5f6913e8f6b73e30006dc9f8c6a38 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
|
# NXP LPC2129 ARM7TDMI-S with 256kB flash and 16kB SRAM, clocked with 12MHz crystal
source [find target/lpc2xxx.cfg]
# parameters:
# - core_freq_khz - frequency of core in kHz during flashing, usually equal to connected crystal or internal oscillator, e.g. 12000
# - adapter_freq_khz - frequency of debug adapter in kHz, should be 8x slower than core_freq_khz, e.g. 1000
proc setup_lpc2129 {core_freq_khz adapter_freq_khz} {
# 256kB flash and 16kB SRAM
# setup_lpc2xxx <chip_name> <cputapid> <flash_size> <flash_variant> <workarea_size> <core_freq_khz> <adapter_freq_khz>
setup_lpc2xxx lpc2129 0xcf1f0f0f 0x40000 lpc2000_v1 0x4000 $core_freq_khz $adapter_freq_khz
}
proc init_targets {} {
# default to core clocked with 12MHz crystal
echo "Warning - assuming default core clock 12MHz! Flashing may fail if actual core clock is different."
# setup_lpc2129 <core_freq_khz> <adapter_freq_khz>
setup_lpc2129 12000 1500
}
|