blob: 280dd4ff365609d56cddc62a82d565bf817f1e8f (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
|
#
# script for Nordic nRF51 series, a Cortex-M0 chip
#
source [find target/swj-dp.tcl]
if { [info exists CHIPNAME] } {
set _CHIPNAME $CHIPNAME
} else {
set _CHIPNAME nrf51
}
if { [info exists ENDIAN] } {
set _ENDIAN $ENDIAN
} else {
set _ENDIAN little
}
# Work-area is a space in RAM used for flash programming
# By default use 16kB
if { [info exists WORKAREASIZE] } {
set _WORKAREASIZE $WORKAREASIZE
} else {
set _WORKAREASIZE 0x4000
}
if { [info exists CPUTAPID] } {
set _CPUTAPID $CPUTAPID
} else {
set _CPUTAPID 0x0bb11477
}
swj_newdap $_CHIPNAME cpu -expected-id $_CPUTAPID
set _TARGETNAME $_CHIPNAME.cpu
target create $_TARGETNAME cortex_m -chain-position $_TARGETNAME
$_TARGETNAME configure -work-area-phys 0x20000000 -work-area-size $_WORKAREASIZE -work-area-backup 0
if {![using_hla]} {
# The chip supports standard ARM/Cortex-M0 SYSRESETREQ signal
cortex_m reset_config sysresetreq
}
flash bank $_CHIPNAME.flash nrf51 0x00000000 0 1 1 $_TARGETNAME
flash bank $_CHIPNAME.uicr nrf51 0x10001000 0 1 1 $_TARGETNAME
#
# The chip should start up from internal 16Mhz RC, so setting adapter
# clock to 1Mhz should be OK
#
adapter_khz 1000
proc enable_all_ram {} {
# nRF51822 Product Anomaly Notice (PAN) #16 explains that not all RAM banks
# are reliably enabled after reset on some revisions (contrary to spec.) So after
# resetting we enable all banks via the RAMON register
mww 0x40000524 0xF
}
$_TARGETNAME configure -event reset-end { enable_all_ram }
|