blob: 6f3525aed78856c10e1fd0c134160f29713a6271 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
|
# OMAP4430
if { [info exists CHIPNAME] } {
set _CHIPNAME $CHIPNAME
} else {
set _CHIPNAME omap4430
}
# Although the OMAP4430 supposedly has an ICEpick-D, only the
# ICEpick-C router commands seem to work.
# See http://processors.wiki.ti.com/index.php/ICEPICK
source [find target/icepick.cfg]
#
# A9 DAP
#
if { [info exists DAP_TAPID] } {
set _DAP_TAPID $DAP_TAPID
} else {
set _DAP_TAPID 0x3BA00477
}
jtag newtap $_CHIPNAME dap -irlen 4 -ircapture 0x1 -irmask 0xf \
-expected-id $_DAP_TAPID -disable
jtag configure $_CHIPNAME.dap -event tap-enable \
"icepick_c_tapenable $_CHIPNAME.jrc 9"
#
# M3 DAPs, one per core
#
if { [info exists M3_DAP_TAPID] } {
set _M3_DAP_TAPID $M3_DAP_TAPID
} else {
set _M3_DAP_TAPID 0x4BA00477
}
jtag newtap $_CHIPNAME m31_dap -irlen 4 -ircapture 0x1 -irmask 0xf \
-expected-id $_M3_DAP_TAPID -disable
jtag configure $_CHIPNAME.m31_dap -event tap-enable \
"icepick_c_tapenable $_CHIPNAME.jrc 5"
jtag newtap $_CHIPNAME m30_dap -irlen 4 -ircapture 0x1 -irmask 0xf \
-expected-id $_M3_DAP_TAPID -disable
jtag configure $_CHIPNAME.m30_dap -event tap-enable \
"icepick_c_tapenable $_CHIPNAME.jrc 4"
#
# ICEpick-D JRC (JTAG route controller)
#
if { [info exists JRC_TAPID] } {
set _JRC_TAPID $JRC_TAPID
} else {
set _JRC_TAPID 0x3b95c02f
set _JRC_TAPID2 0x1b85202f
}
# PandaBoard REV EA1 (PEAP platforms)
if { [info exists JRC_TAPID2] } {
set _JRC_TAPID2 $JRC_TAPID2
} else {
set _JRC_TAPID2 0x1b85202f
}
jtag newtap $_CHIPNAME jrc -irlen 6 -ircapture 0x1 -irmask 0x3f \
-expected-id $_JRC_TAPID -expected-id $_JRC_TAPID2
# Required by ICEpick to power-up the debug domain
jtag configure $_CHIPNAME.jrc -event post-reset "runtest 200"
#
# GDB target: Cortex-A9, using DAP
#
# The debugger can connect to either core of the A9, but currently
# not both simultaneously. Change -coreid to 1 to connect to the
# second core.
#
set _TARGETNAME $_CHIPNAME.cpu
# APB DBGBASE reads 0x80040000, but this points to an empty ROM table.
# 0x80000000 is cpu0 coresight region
#
#
# CORTEX_A8_PADDRDBG_CPU_SHIFT 13
# 0x80000000 | (coreid << CORTEX_A8_PADDRDBG_CPU_SHIFT)
set _coreid 0
set _dbgbase [expr 0x80000000 | ($_coreid << 13)]
echo "Using dbgbase = [format 0x%x $_dbgbase]"
target create $_TARGETNAME cortex_a -chain-position $_CHIPNAME.dap \
-coreid 0 -dbgbase $_dbgbase
# SRAM: 56KiB at 0x4030.0000
$_TARGETNAME configure -work-area-phys 0x40300000 -work-area-size 0x1000
#
# M3 targets, separate TAP/DAP for each core
#
target create $_CHIPNAME.m30 cortex_m -chain-position $_CHIPNAME.m30_dap
target create $_CHIPNAME.m31 cortex_m -chain-position $_CHIPNAME.m31_dap
# Once the JRC is up, enable our TAPs
jtag configure $_CHIPNAME.jrc -event setup "
jtag tapenable $_CHIPNAME.dap
jtag tapenable $_CHIPNAME.m30_dap
jtag tapenable $_CHIPNAME.m31_dap
"
# Assume SRST is unavailable (e.g. TI-14 JTAG), so we must assert reset
# ourselves using PRM_RSTCTRL. 1 is a warm reset, 2 a cold reset.
set PRM_RSTCTRL 0x4A307B00
$_TARGETNAME configure -event reset-assert "$_TARGETNAME mww phys $PRM_RSTCTRL 0x1"
$_CHIPNAME.m30 configure -event reset-assert { }
$_CHIPNAME.m31 configure -event reset-assert { }
# Soft breakpoints don't currently work due to broken cache handling
gdb_breakpoint_override hard
|