summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* defconfig: ti: Add configs for OMAP5-class secure partsti-u-boot-2015.07Daniel Allred2016-02-172-0/+21
* ARM: omap5: Add config for board/cpu fdt fixupsDaniel Allred2016-02-172-0/+6
* ARM: omap5: add ft_board_setup for dra7xx/am57xxDaniel Allred2016-02-172-0/+18
* ARM: omap5: add hooks for cpu/SoC fdt fixupsDaniel Allred2016-02-172-0/+184
* ARM: omap4/5: Add device type to CPU stringDaniel Allred2016-02-173-2/+34
* spl: build: ti: add support for secure boot imagesDaniel Allred2016-02-171-0/+6
* ti_omap5_common: Update SPL start address on secure partsDaniel Allred2016-02-171-5/+27
* defconfig: Add configs for AM43xx secure partsMadan Srinivas2016-02-176-0/+68
* ti: AM43xx: board: Detect AM43xx HS EVMSrinivas, Madan2016-02-172-2/+11
* ti: AM43xx: Use CONFIG options from SOC KconfigMadan Srinivas2016-02-173-12/+9
* ti: AM43xx: config.mk: Add support for generating secure boot imagesDaniel Allred2016-02-171-0/+20
* ti: omap-common: Add commands for generating secure SPL imagesDaniel Allred2016-02-171-0/+66
* ti: omap-common: Add Kconfig file for secure device supportSrinivas, Madan2016-02-172-7/+18
* arm: Kconfig: Add support for AM43xx SoC specific KconfigMadan Srinivas2016-02-179-8/+32
* arm: am33xx: Kconfig: Add secure device definitionsMadan Srinivas2016-02-171-0/+27
* doc: Add info on using secure devices from TIDaniel Allred2016-02-171-0/+92
* board: ti: am57xx: Set ethernet MAC addresses from EEPROM to envRoger Quadros2016-02-171-0/+53
* ti: common: add board_ti_get_eth_mac_addr()Roger Quadros2016-02-172-0/+27
* net: export eth_setenv_enetaddr_by_index()Roger Quadros2016-02-172-1/+3
* ti: common: Add mac_addr in struct ti_commmon_eepromRoger Quadros2016-02-172-1/+6
* configs: keystone: Set mmc as default boot for k2g-evmYan Liu2016-02-165-1/+4
* am43xx: qspi: Fix config to select SPI modeVignesh R2016-02-161-1/+1
* ARM: am335x: Fix build warning with usbspl_defconfigLokesh Vutla2016-02-101-7/+7
* ARM: k2g: Add support for different arm/device speedsLokesh Vutla2016-02-084-8/+57
* ARM: ks2: Allow for board specific speed definitionsLokesh Vutla2016-02-085-13/+13
* board: ti: dra7xx: Fix MMC1_CD muxingKishon Vijay Abraham I2016-02-051-2/+2
* configs: Add AM335x ICEv2 defconfigLokesh Vutla2016-02-051-0/+10
* config: env: Set AM335x-ICEv2 board specific envLokesh Vutla2016-02-051-0/+9
* board: AM335x-ICEv2: Add cpsw supportLokesh Vutla2016-02-052-7/+78
* ARM: AM33xx: Add support for Clock SynthesizerLokesh Vutla2016-02-043-0/+149
* board: AM335x-ICEv2: Add DDR dataLokesh Vutla2016-02-042-1/+55
* board: AM335x-ICEv2: Add pinmux supportLokesh Vutla2016-02-041-0/+31
* board: AM335x-ICEv2: Add epprom supportLokesh Vutla2016-02-041-0/+5
* ARM : DRA7: Switch QSPI to use MODE-0 at 64MHzVignesh R2016-02-042-16/+40
* board: ti: am57xx: Handle detection of SR2.0 variations for X15/GPEVMNishanth Menon2016-02-042-7/+18
* board: ti: am57xx: Switch HDMI muxing on SR 2.0 for X15/GPEVMNishanth Menon2016-02-042-2/+35
* ARM: OMAP5/DRA7: expose do_set_iodelayNishanth Menon2016-02-042-2/+4
* ARM: OMAP5/DRA7: Split iodelay functionality into sub stepsNishanth Menon2016-02-042-14/+52
* board: ti: am57xx: Introduce iodelay timing for SR2.0 for X15/GPEVMNishanth Menon2016-02-042-3/+65
* board: ti: am57xx: Fix MMC1_CD muxingNishanth Menon2016-02-041-3/+3
* board: ti: am57xx: Update SR1.1 RGMII0 iodelay timings for x15/GPEVMNishanth Menon2016-02-041-5/+5
* ti_armv7_common.sh: Enable CONFIG_CMD_TIMEYan Liu2016-02-021-0/+2
* board: am57xx: Fix sysinfo string lengthLokesh Vutla2016-02-021-3/+5
* ARM: DRA7-evm: Update memory info in banksLokesh Vutla2016-02-021-0/+14
* ARM: DRA7: EMIF: Add 4GB DDR settingsLokesh Vutla2016-02-021-3/+80
* ARM: DRA7: Move emif settings to board specific filesLokesh Vutla2016-02-022-147/+131
* ARM: DRA7: Enable EEPROM supportLokesh Vutla2016-02-023-3/+58
* ti: common: dra7: Add standard access for board description EEPROMLokesh Vutla2016-02-022-0/+121
* ti: common: Generalize the eeprom driver apisLokesh Vutla2016-02-027-34/+34
* ti: common: Prepare for eeprom consolidationLokesh Vutla2016-02-022-65/+66