diff options
author | Brad Griffis | 2020-06-03 09:25:50 -0500 |
---|---|---|
committer | Brad Griffis | 2020-06-03 09:25:50 -0500 |
commit | b0b71aff305356c4c340c75e90082e0275303421 (patch) | |
tree | b27e443e355a96f151b02c15a99efd21a00e31a8 | |
parent | 9573d77cf231971c09c1dbde5b34cbc9ddd2648a (diff) | |
download | am335x-dss-files-b0b71aff305356c4c340c75e90082e0275303421.tar.gz am335x-dss-files-b0b71aff305356c4c340c75e90082e0275303421.tar.xz am335x-dss-files-b0b71aff305356c4c340c75e90082e0275303421.zip |
fix typo in padconf README
-rw-r--r-- | padconf/README | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/padconf/README b/padconf/README index 87d545c..fb25e8d 100644 --- a/padconf/README +++ b/padconf/README | |||
@@ -56,7 +56,7 @@ The resulting output will align with what was described for the bash script. | |||
56 | am335x-padconf-decoder.py | 56 | am335x-padconf-decoder.py |
57 | ========================= | 57 | ========================= |
58 | 58 | ||
59 | This is a perl script that takes the *.rd1 file as an input, and produces | 59 | This is a python script that takes the *.rd1 file as an input, and produces |
60 | a *.csv file as an output. It utilizes the *.data file to decode the | 60 | a *.csv file as an output. It utilizes the *.data file to decode the |
61 | pinmuxing of the various registers. It can be run on your host PC or even | 61 | pinmuxing of the various registers. It can be run on your host PC or even |
62 | on the target if Python is part of the OS image (which is the case if you | 62 | on the target if Python is part of the OS image (which is the case if you |