aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* [DDR] add some diagnostic printsHEADmainBrad Griffis2021-03-021-0/+6
* fix typo in padconf READMEBrad Griffis2020-06-031-1/+1
* [boot] updates to tracing vectorsBrad Griffis2019-11-071-16/+16
* Use unix line endings for target bash scriptsBrad Griffis2019-08-161-0/+3
* [DDR] more diagnostic printsBrad Griffis2019-07-021-0/+1
* [DDR] Add some additional diagnostics for proper operation of scriptBrad Griffis2019-07-021-3/+5
* Hardware requirementsBrad Griffis2019-06-061-0/+4
* [DDR] Clarify on PWR_MGMT_CTRL errors/warningsBrad Griffis2019-05-101-3/+7
* [DDR] Warn if auto power management is enabledBrad Griffis2019-05-101-0/+15
* [DDR] Recommend read termination for DDR3 designsBrad Griffis2019-04-251-5/+19
* [DDR] Additional checking of DDR_PHY_CTRL_1[reg_read_latency]Brad Griffis2019-04-251-0/+11
* [DDR] formattingBrad Griffis2019-04-251-0/+2
* [DDR] Full decoding of SDRAM_CONFIG registerBrad Griffis2019-04-251-37/+165
* [DDR] Add parsing of DPLL_DDRBrad Griffis2019-04-251-0/+70
* Conditionally switch back to DAP_M3Brad Griffis2019-04-231-4/+8
* [DDR] check if DAP_M3 values are saneBrad Griffis2019-04-231-0/+11
* [DDR] Output configured DDR typeBrad Griffis2019-04-231-0/+3
* Fix typos in tracing vectorsBrad Griffis2019-03-201-4/+4
* Dynamically choose between DAP_M3 and DAP_DebugSSBrad Griffis2019-03-141-0/+12
* Fix copy/paste error in am335x-boot.dssBrad Griffis2019-01-171-2/+2
* Add files for decoding pinmux dataBrad Griffis2019-01-105-0/+677
* DocumentationBrad Griffis2019-01-091-0/+26
* Add more complete EMIF register dumpBrad Griffis2017-10-181-1/+63
* Fix all line endingsBrad Griffis2017-02-175-1608/+1608
* Explicitly handle line endings for this repoBrad Griffis2017-02-171-0/+4
* Update to work with CLOCKTREETOOL-SITARABrad Griffis2017-02-031-1/+1
* export csv of padconf for ds0Brad Griffis2016-10-211-1/+204
* am335x-bbb-pru-startup.js initial commitBrad Griffis2015-11-171-0/+232
* quick analysis of power domains and modulesBrad Griffis2015-11-131-0/+124
* Improved robustness due to clock inspection/adjustmentBrad Griffis2015-11-131-89/+120
* Add extra robustness with try/catch statementsBrad Griffis2015-11-111-0/+15
* Switch to DAP_M3Brad Griffis2015-11-091-1/+1
* analysis of ddr_cke_ctrlBrad Griffis2015-11-091-0/+5
* vref_ctrl analysisBrad Griffis2015-11-091-0/+5
* minor formattingBrad Griffis2015-11-091-1/+5
* Add comments regarding vtp_ctrl registerBrad Griffis2015-11-091-0/+5
* Add check for ddr_io_ctrl.ddr3_rst_def_valBrad Griffis2015-11-091-0/+5
* Use DAP_M3 to read Control registersBrad Griffis2015-11-091-0/+5
* Decode the values for pullup/pulldown/keeper for each DDR pinBrad Griffis2015-11-061-0/+72
* Add warning if reg_phy_enable_dynamic_pwrdn is disabledBrad Griffis2015-11-061-0/+1
* Add print that tells name of file createdBrad Griffis2015-11-061-0/+1
* Check PWR_MGMT_CTRL.reg_sr_tim for JEDEC complianceBrad Griffis2015-11-061-0/+4
* Add Modified BSD License to header of files.Brad Griffis2014-05-203-0/+98
* Initial commit for am335x-boot.dssBrad Griffis2014-05-192-11/+373
* added a bunch of missing registers!Brad Griffis2014-05-151-0/+78
* Add DAP disconnect to end of fileBrad Griffis2014-05-151-0/+1
* Force usage of DAPBrad Griffis2014-05-151-32/+5
* initial commitBrad Griffis2014-05-153-0/+384