| Commit message (Expand) | Author | Age | Files | Lines |
* | ARM: AM335X: Split hwmod data accessible only on GP devicesHEADmaster | Basheer, Mansoor Ahamed | 2013-01-17 | 1 | -2/+19 |
* | ARM: AM335X: HS/EMU: Set internal SRAM address and size | Basheer, Mansoor Ahamed | 2013-01-17 | 1 | -0/+24 |
* | ti-sdk-am335x-evm-05.05.00.00 on 04.06.00.07 | Hemant Pedanekar | 2012-09-13 | 113 | -1514/+18838 |
* | ARM: OMAP: AM33XX: Low power optimizations | Vaibhav Bedia | 2012-03-27 | 2 | -9/+174 |
* | mmc: omap_hsmmc: Pass on the suspend failure to the PM core | Vaibhav Bedia | 2012-03-23 | 1 | -0/+1 |
* | PWM: backlight: Set the PWM frequency to 20KHz. | Philip, Avinash | 2012-03-20 | 1 | -1/+2 |
* | ARM: OMAP: AM33XX: CAN: d_can: fix the rx problem | AnilKumar Ch | 2012-03-19 | 3 | -65/+61 |
* | ARM: OMAP: AM335x: Update defconfig | Vaibhav Bedia | 2012-03-19 | 1 | -3/+4 |
* | video: da8xx-fb: Reset LCDC before re-enabling | Manjunathappa, Prakash | 2012-03-19 | 1 | -9/+11 |
* | PWM: ehrpwm: Fix polarity polarity of PWM signal. | Philip, Avinash | 2012-03-15 | 1 | -34/+34 |
* | net: cpsw: fix indentation using spaces | Sekhar Nori | 2012-03-14 | 1 | -1/+1 |
* | ARM: OMAP: AM33XX: NET: cpsw: Set SYSC for NO_IDLE and NO_STDBY | Vaibhav Bedia | 2012-03-14 | 1 | -1/+8 |
* | ARM: OMAP: Mailbox: Fix check for mailbox flushing | Vaibhav Bedia | 2012-03-14 | 1 | -2/+2 |
* | ARM: OMAP: AM33XX: PM: Don't rely on M3 for A8 Standby | Vaibhav Bedia | 2012-03-14 | 1 | -0/+7 |
* | cpufreq: OMAP: AM33XX: Use PM notifiers to scale voltage in suspend | Vaibhav Bedia | 2012-03-14 | 1 | -4/+27 |
* | ARM: OMAP: AM33XX: PM: Remove voltage scaling from PM code | Vaibhav Bedia | 2012-03-14 | 1 | -102/+8 |
* | ARM: OMAP2+: NAND: Fix for NAND module build support | Philip, Avinash | 2012-03-14 | 1 | -0/+2 |
* | ARM: OMAP3+: am33xx: Add missing clk ops for gfx_fclk | Vaibhav Hiremath | 2012-03-14 | 1 | -1/+1 |
* | ARM: OMAP3+: am33xx: Fix pruss clk alias name | Vaibhav Hiremath | 2012-03-14 | 1 | -3/+1 |
* | ARM: OMAP2+: am33xx: Enable PWM support in defconfig | Philip, Avinash | 2012-03-13 | 1 | -2/+5 |
* | PWM: ecap: suspend-resume support | Afzal Mohammed | 2012-03-13 | 1 | -2/+45 |
* | PWM: ehrpwm: Support for low power sleep | Philip, Avinash | 2012-03-13 | 2 | -2/+59 |
* | ARM: OMAP2+: pwm: Register PWM devices | Philip, Avinash | 2012-03-13 | 1 | -3/+17 |
* | ARM: OMAP2+: am33xx: Setup eCAP pin-mux on initialization | Philip, Avinash | 2012-03-13 | 1 | -1/+1 |
* | ARM: OMAP2+: ehrpwm: Handle clock by pm_runtime API | Philip, Avinash | 2012-03-13 | 2 | -17/+21 |
* | ARM: OMAP2+: ecap: Handle clock by pm_runtime API | Philip, Avinash | 2012-03-13 | 1 | -12/+18 |
* | PWM: Remove unused data | Philip, Avinash | 2012-03-13 | 1 | -3/+0 |
* | ARM: OMAP2+: pwm: PWM device creation | Philip, Avinash | 2012-03-13 | 2 | -236/+65 |
* | ARM: OMAP2+: ehrpwm: Removes registration of EHRPWM.2 | Philip, Avinash | 2012-03-13 | 1 | -1/+0 |
* | PWM: ehrpwm: Clean the access method for PWMSS config space. | Philip, Avinash | 2012-03-13 | 2 | -54/+36 |
* | PWM: ecap: Stop updating CTRSTP_FREERUN bit | Philip, Avinash | 2012-03-13 | 1 | -9/+12 |
* | PWM: ecap: Clean the access method for PWMSS config space. | Philip, Avinash | 2012-03-13 | 1 | -97/+54 |
* | ARM: OMAP2+: HWMOD: Correct PWMSS HWMOD data | Philip, Avinash | 2012-03-13 | 1 | -55/+257 |
* | ARM: OMAP2+: epwm: Time base clock tree node. | Philip, Avinash | 2012-03-13 | 1 | -0/+32 |
* | ARM: OMAP2+: am33xx: Adds PWMSS control register | Philip, Avinash | 2012-03-13 | 1 | -0/+11 |
* | ARM: OMAP2+: am33xx: Enable UBIFS support in defconfig | Philip, Avinash | 2012-03-13 | 1 | -1/+6 |
* | ARM: OMAP: AM33XX: PM: Manipulate MPU voltage in suspend-resume | Vaibhav Bedia | 2012-03-12 | 1 | -2/+94 |
* | cpufreq: OMAP: Disable cpufreq during suspend | Vaibhav Bedia | 2012-03-12 | 2 | -0/+27 |
* | ARM: OMAP: AM33XX: PM: Wait for M3 state machine reset in suspend failure | Vaibhav Bedia | 2012-03-12 | 1 | -1/+4 |
* | input: TSC: return with error incase of probe fail | Patil, Rachna | 2012-03-12 | 1 | -0/+1 |
* | usb: musb: pm: update resume timeout fix | Ajay Kumar Gupta | 2012-03-12 | 2 | -14/+2 |
* | ARM: OMAP: AM33XX: Add VDD_CORE data for the PLL | Vaibhav Bedia | 2012-03-12 | 1 | -1/+17 |
* | ARM: OMAP: AM33XX: Update defconfig with PM support | Vaibhav Bedia | 2012-03-12 | 1 | -124/+323 |
* | ARM: OMAP: AM33XX: Fix build warning in PM code | Vaibhav Bedia | 2012-03-12 | 1 | -9/+9 |
* | video: da8xx-fb: fix build warning | Patil, Rachna | 2012-03-12 | 1 | -1/+0 |
* | usb: musb: pm: fix resume timeout | Ajay Kumar Gupta | 2012-03-10 | 2 | -1/+15 |
* | PWM: ehrpwm: Replace __raw [read/write] with read/write variant | Philip, Avinash | 2012-03-10 | 1 | -2/+2 |
* | ARM: OMAP: AM33XX: Restore padconf across low power state | Vaibhav Bedia | 2012-03-09 | 2 | -0/+85 |
* | ARM: OMAP: AM33XX: Rename the firmware binary | Vaibhav Bedia | 2012-03-09 | 1 | -1/+3 |
* | ARM: OMAP: AM33XX: Yet one more DS0 update | Vaibhav Bedia | 2012-03-09 | 4 | -233/+119 |