diff options
author | Lokesh Vutla | 2013-09-04 00:26:51 -0500 |
---|---|---|
committer | Lokesh Vutla | 2013-09-30 09:58:06 -0500 |
commit | 0d3856c9038828372dc6bcb97db2c1cfce7bc753 (patch) | |
tree | b908733d85ba0fce83609e3d93fe44f683f62428 | |
parent | 38a1143ce2e1765c3878b25f69fabb2e1f8a1dd9 (diff) | |
download | sitara-epos-uboot-0d3856c9038828372dc6bcb97db2c1cfce7bc753.tar.gz sitara-epos-uboot-0d3856c9038828372dc6bcb97db2c1cfce7bc753.tar.xz sitara-epos-uboot-0d3856c9038828372dc6bcb97db2c1cfce7bc753.zip |
ARM: AM43xx: Update Current Booting devices list
Current Booting devices list is different from that of AM33xx.
Updating the same.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
-rw-r--r-- | arch/arm/include/asm/arch-am33xx/spl.h | 12 |
1 files changed, 9 insertions, 3 deletions
diff --git a/arch/arm/include/asm/arch-am33xx/spl.h b/arch/arm/include/asm/arch-am33xx/spl.h index 95de9aa235..cc3e0c6c66 100644 --- a/arch/arm/include/asm/arch-am33xx/spl.h +++ b/arch/arm/include/asm/arch-am33xx/spl.h | |||
@@ -13,11 +13,17 @@ | |||
13 | #define BOOT_DEVICE_MMC1 6 | 13 | #define BOOT_DEVICE_MMC1 6 |
14 | #define BOOT_DEVICE_MMC2 5 | 14 | #define BOOT_DEVICE_MMC2 5 |
15 | #define BOOT_DEVICE_UART 0x43 | 15 | #define BOOT_DEVICE_UART 0x43 |
16 | #define BOOT_DEVICE_MMC2_2 0xFF | 16 | #elif defined(CONFIG_AM43XX) |
17 | #define BOOT_DEVICE_NOR 1 | ||
18 | #define BOOT_DEVICE_NAND 5 | ||
19 | #define BOOT_DEVICE_MMC1 7 | ||
20 | #define BOOT_DEVICE_MMC2 8 | ||
21 | #define BOOT_DEFINE_SPI 10 | ||
22 | #define BOOT_DEVICE_UART 65 | ||
17 | #else | 23 | #else |
18 | #define BOOT_DEVICE_XIP 2 | 24 | #define BOOT_DEVICE_XIP 2 |
19 | #define BOOT_DEVICE_NAND 5 | 25 | #define BOOT_DEVICE_NAND 5 |
20 | #if defined(CONFIG_AM33XX) || defined(CONFIG_AM43XX) | 26 | #if defined(CONFIG_AM33XX) |
21 | #define BOOT_DEVICE_MMC1 8 | 27 | #define BOOT_DEVICE_MMC1 8 |
22 | #define BOOT_DEVICE_MMC2 9 /* eMMC or daughter card */ | 28 | #define BOOT_DEVICE_MMC2 9 /* eMMC or daughter card */ |
23 | #elif defined(CONFIG_TI814X) | 29 | #elif defined(CONFIG_TI814X) |
@@ -28,8 +34,8 @@ | |||
28 | #define BOOT_DEVICE_UART 65 | 34 | #define BOOT_DEVICE_UART 65 |
29 | #define BOOT_DEVICE_USBETH 68 | 35 | #define BOOT_DEVICE_USBETH 68 |
30 | #define BOOT_DEVICE_CPGMAC 70 | 36 | #define BOOT_DEVICE_CPGMAC 70 |
31 | #define BOOT_DEVICE_MMC2_2 0xFF | ||
32 | #endif | 37 | #endif |
38 | #define BOOT_DEVICE_MMC2_2 0xFF | ||
33 | 39 | ||
34 | #if defined(CONFIG_AM33XX) || defined(CONFIG_AM43XX) | 40 | #if defined(CONFIG_AM33XX) || defined(CONFIG_AM43XX) |
35 | #define MMC_BOOT_DEVICES_START BOOT_DEVICE_MMC1 | 41 | #define MMC_BOOT_DEVICES_START BOOT_DEVICE_MMC1 |