aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ARM: OMAP: AM43XX: Enable CONFIG_AUTH_UCS flagHEADINT_AM438X_EPOS_SDK_02.02.00.01int_epos_uboot_02.00.00.00Vaibhav Hiremath2013-11-101-1/+1
* AM43XX_HS: Modify board configuration for EPOS EVM with HSNageswari Srinivasan2013-11-101-2/+2
* ARM: OMAP: AM43XX: Fix the wrong emif_l3_config valueVaibhav Hiremath2013-11-101-1/+1
* ARM: OMAP: AM43XX: Reserve memory for OTFA dataVaibhav Hiremath2013-11-102-0/+9
* ARM: OMAP: AM43XX: Add secure service for OTFA InitializationVaibhav Hiremath2013-11-102-0/+15
* ARM: OMAP: AM43XX: Add secure_service api declaration to sys_proto.hVaibhav Hiremath2013-11-101-0/+5
* ARM: OMAP: AM43XX: Add verify_image API declaration to sys_proto.hVaibhav Hiremath2013-11-101-0/+9
* ARM: OMAP: AM43XX: TEMP: Add alternative secure_service2 apiSanjeev Premi2013-11-102-0/+66
* AM43XX: HS: Use CONFIG_AUTH_UCS to support authentication as well as UCS bootHemant Pedanekar2013-10-152-1/+2
* AM43XX: HS: Use correct bit mask for ISW authentication rightHemant Pedanekar2013-10-151-1/+1
* ARM: OMAP: AM43XX: Disable authenticated boot by defaultHemant Pedanekar2013-10-151-2/+2
* ARM: OMAP: AM43XX: Flush cache before calling secure API to authenticate imageHemant Pedanekar2013-10-152-2/+16
* ARM: OMAP: AM43XX: Update secure_service to take fixed number of argumentsHemant Pedanekar2013-10-152-8/+19
* ARM: OMAP: AM43XX: Add check for 32-byte aligned image address for authentica...Hemant Pedanekar2013-10-151-15/+33
* ARM: OMAP: AM43xx: Add support for authentication with UCSDeepak M2013-10-044-7/+75
* ARM: OMAP: AM43XX: Add support for peripheral boot mode on HSHemant Pedanekar2013-10-042-1/+6
* Authenticate the image(s) before executingHemant S Pedanekar2013-10-045-0/+74
* ARM: AM43xx: Add support to enter secure mode for secure servicesHemant S Pedanekar2013-10-045-0/+175
* ARM: OMAP: Make omap3 secure monitor call routines commonDeepak M2013-10-045-37/+62
* ARM: AM43xx: Add build support for AM43xx HS EVMHemant Pedanekar2013-10-042-0/+6
* ARM: AM43xx: Enable L2 CacheLokesh Vutla2013-10-031-0/+6
* Revert "comment out env_callback_init so that dhcp works with cpsw"Lokesh Vutla2013-10-031-1/+1
* ARM: AM43xx: Update Extra ENV settingsLokesh Vutla2013-10-031-4/+18
* Revert HACK: Remove noinlineLokesh Vutla2013-10-031-1/+1
* ARM: AM43xx: Update SPL Text BaseLokesh Vutla2013-10-031-1/+1
* ARM: AM33xx+: Enable D-CACHE on !CONFIG_SYS_DCACHE_OFFTom Rini2013-10-031-0/+8
* Revert "HACK: make one more function inline"Lokesh Vutla2013-10-031-1/+1
* Revert "HACK: make a function inline"Lokesh Vutla2013-10-031-1/+1
* ARM: AM43xx: Add extra ENV settingsLokesh Vutla2013-10-022-1/+38
* HACK: make one more function inlineLokesh Vutla2013-10-021-1/+1
* HACK: make a function inlineLokesh Vutla2013-10-011-1/+1
* Revert "HACK: Use Only MMC boot mode for AM43XX"Lokesh Vutla2013-10-011-9/+1
* ARM: AM43XX: Update SRAM scratch space addressLokesh Vutla2013-10-011-1/+1
* comment out env_callback_init so that dhcp works with cpswMugunthan V N2013-09-301-1/+1
* ARM: AM43xx: Enable CPSW Ethernet supportMugunthan V N2013-09-301-0/+22
* ARM: AM43xx: Add CPSW and MDIO pinmux supportMugunthan V N2013-09-301-0/+16
* ARM: AM43xx: Add CPSW support to AM43xx EVMMugunthan V N2013-09-301-0/+82
* ARM: AM43xx: clocks: Enable CPGMAC clock controlMugunthan V N2013-09-301-0/+1
* arm, am33xx: add defines for gmii_sel_register bitsHeiko Schocher2013-09-304-11/+24
* ARM: AM43xx: Hack: disable rtcLokesh Vutla2013-09-301-2/+2
* ARM: AM43xx: Adapt to ti_armv7_common.h config fileLokesh Vutla2013-09-303-103/+28
* HACK: Use Only MMC boot mode for AM43XXLokesh Vutla2013-09-301-1/+9
* ARM: AM43xx: Add sdram detailsLokesh Vutla2013-09-308-2/+279
* ARM: AM43xx: clock: Update PLL multiplier and divider valuesLokesh Vutla2013-09-302-4/+7
* ARM: AM43xx: mux: Update mux dataLokesh Vutla2013-09-302-3/+36
* ARM: AM43xx: Update Current Booting devices listLokesh Vutla2013-09-301-3/+9
* ARM: AM43xx: Select clk source for Timer2Lokesh Vutla2013-09-306-5/+16
* Revert "arm: optimize relocate_code routine"Lokesh Vutla2013-09-301-12/+20
* Revert "pxa: fix memory coherency problem after relocation"Lokesh Vutla2013-09-301-9/+0
* Prepare v2013.10-rc2Tom Rini2013-09-021-1/+1