diff options
author | Kobi Leibovitch | 2021-05-06 01:03:07 -0500 |
---|---|---|
committer | Kobi Leibovitch | 2021-05-06 01:03:07 -0500 |
commit | c8ef036addbc2a93e967de59efb577d80cc52250 (patch) | |
tree | 343c209f5d75f06d9f4d73a61cae948cc333388f | |
parent | 786657b8943851f1421388993815544a532dd19d (diff) | |
download | sl_wifi_examples-kobi/test.tar.gz sl_wifi_examples-kobi/test.tar.xz sl_wifi_examples-kobi/test.zip |
Fixed global READMEkobi/test
-rw-r--r-- | README.html | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/README.html b/README.html index b864610..f30a8bd 100644 --- a/README.html +++ b/README.html | |||
@@ -292,7 +292,7 @@ img { | |||
292 | </head> | 292 | </head> |
293 | <body> | 293 | <body> |
294 | <h1>SL-WIFI-Examples</h1> | 294 | <h1>SL-WIFI-Examples</h1> |
295 | <p>This Repository contains various example applications using the simplelink<em>cc32xx</em>sdk. All the examples are based on the existence of the CC32xx SDK. | 295 | <p>This Repository contains various example applications that are using the simplelink<em>cc32xx</em>sdk. All the examples are based on the existence of the CC32xx SDK. |
296 | Please refer to any of the examples' README to get specific instructions as well as version limitations to enable the example.</p> | 296 | Please refer to any of the examples' README to get specific instructions as well as version limitations to enable the example.</p> |
297 | <h1>Version</h1> | 297 | <h1>Version</h1> |
298 | <p>1.0.0</p> | 298 | <p>1.0.0</p> |