Branch | Commit message | Author | Age | |
---|---|---|---|---|
v4.1 | Merge pull request #2 in LCPDPUB/switch-config from ~A0132425/switch-config:p... | Grygorii Strashko | 9 months | |
am65x-v1.0 | am65x: add multicast/broadcast rate limit support | Grygorii Strashko | 3 years | |
master | switch-config: fix multicast/broadcast limit support | Grygorii Strashko | 4 years | |
Age | Commit message | Author | Files | Lines |
2017-09-14 | switch-config: fix multicast/broadcast limit supportHEADmaster | Grygorii Strashko | 1 | -0/+16 |
2015-01-13 | add multicast/broadcast limit support via switch config ioctl | Mugunthan V N | 1 | -1/+27 |
2015-01-05 | add port vlan support via switch config ioctl | Mugunthan V N | 1 | -1/+65 |
2014-11-06 | add support for ethtool dump | Mugunthan V N | 1 | -1/+243 |
2014-10-29 | initial version with minimal support | Mugunthan V N | 3 | -0/+719 |
Clone | ||||
https://git.ti.com/git/switch-config/switch-config.git | ||||
https://git.ti.com/cgit/switch-config/switch-config | ||||
git://git.ti.com/switch-config/switch-config.git | ||||
http://git.ti.com/git/switch-config/switch-config.git |
![]() |
index : switch-config/switch-config | |
This project will contain all publicly available source code for TI’s Switch Config user space utility which is used to configure the CPSW switch for controller packet transfer between the ports. The contents of this project must be shareable and redistributable. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |