summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* add support for PPC3 TAS2555 app v3.1.13 beta4 : appmode and boost in programHEADmasterTracy Yi2018-08-122-7/+122
* change IRQ trigger to level highPeter Li2017-06-191-1/+1
* get PLL clock source from firmware PLL blockPeter Li2017-05-111-7/+10
* to remove DSP mode check and add PLL clock error detectionPeter Li2017-04-062-17/+5
* fix typo error in software reset, put delay after software resetPeter Li2017-02-264-32/+41
* handle unexpected reset eventPeter Li2017-02-231-1/+14
* add firmware reload alsa commandPeter Li2017-02-222-9/+69
* update calculation to avoid overflowPeter Li2017-02-221-4/+4
* update for fix bug in calibration firmware parsingPeter Li2017-02-215-143/+155
* fix temperature readPeter Li2017-02-201-2/+2
* add command: failsafe, getDieTemperaturePeter Li2017-02-164-38/+147
* update for disable clock error detectionPeter Li2017-02-165-94/+67
* update: 1, IRQ handler; 2, error code; 3, Get RePeter Li2017-02-157-578/+823
* update for reading A1 and A2 for speaker F0 calculationPeter Li2017-02-024-1/+114
* update for Re check and reportPeter Li2017-01-264-80/+200
* add Re read (need to devide by 0x8000000)Peter Li2017-01-244-0/+74
* update YRAM locationPeter Li2017-01-242-2/+2
* update to support PRAM checksum and YRAM checksumPeter Li2017-01-104-90/+554
* update tiload for compatible with stereo tiloada02204102017-01-022-109/+80
* update book/page/register to unsigned chara02204102016-12-252-10/+10
* update digital gain updatev2.0a02204102016-11-151-2/+7
* fix register error for digital gaina02204102016-11-111-1/+1
* add for digital gaina02204102016-09-162-0/+47
* disable the old ALSA functiona02204102016-09-081-1/+1
* update PPC3 version for "Driver version field" in tas2555_uCDSP.bina02204102016-08-191-1/+1
* add "Driver Firmware version" firmware (tas2555_uCDSP.bin) field supporta02204102016-08-092-7/+16
* add calibration reload when switching configurations while powered upa02204102016-06-141-0/+9
* 1. fix bug in calibration firmware loada02204102016-06-136-13/+35
* update power down sequence to minimize pop noisea02204102016-06-021-1/+3
* use snd_soc_dai_ops->digital_mute to open/close tas2555.a02204102016-06-021-20/+27
* fix bug to check the sample rate when switching between programs and configur...a02204102016-05-2010-216/+193
* first commita02204102016-05-1710-0/+3784